General Purpose, Hydraulic Quick Couplings - H Series | #SPHN8-8F


LOADING IMAGES
SPHN8-8F
Click to View CAD Model

General Purpose, Hydraulic Quick Couplings - H Series | #SPHN8-8F

Snap-tite H series stainless steel nipple, unvalved


Technical Specifications

  • Coupling Half: Male Nipple
  • Maximum Operating Pressure: 3750
  • Valve Type: Unvalved
  • Body Material: 316 Stainless Steel
  • Body Size (inch): 1/2
  • Connection Type: Female NPSF
  • Connection Thread Size (inch): 1/2 - 14
  • Body Material: Stainless Steel
  • Hex Size: 2 inch
  • Application: Hydraulics, General Purpose
  • Maximum Operating Temperature: 250 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Unvalved
  • Seal Material: Nitrile
  • Plating Type: n/a
Safety Warning

Item Information

H Series Couplers (hydraulic, fluids) up to 11,000 psi connect with H and PH Series Nipples. These original Snap-tite H Series quick disconnects are truely multi-purpose. H Series Nipples connect with H and PH Series Couplers. With sizes up to 4”, this coupling can be valved on both sides, single shut-off, or full flow. Both male and female port ends as well as many material options and the widest range of sizes available, make the Snap-tite H Series an ideal quick connection for a variety of applications.

Double  or single shut off - Couplers and nipples are compatible to connect with or without valves, in any combination.

Full flow option - Rated for pressure ranges up to 11,000 psi max when used as a straight through, unvalved connection where both coupler and nipple are plain or without valves.

Connect under pressure option - PH Series couplers allow connection with H Series valved nipples when there is residual pressure on the PH Coupler side. It is recommended that only one half of the connection (coupler or nipple) be a PH Series, not both.

Technical Characteristics:  
• Sizes: 1/4” – 4”
• Materials: Steel, Aluminum, Brass, 316 Stainless Steel
• Port Ends: Male NPT, Female NPTF, Female SAE, Male SAE 37 degree Flare
• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene

Markets:
• Industrial
• Construction
• Oil and Gas
• Agriculture

Features/Benefits:
• Original Snap-tite H Series multi-purpose coupling, widely used in varied applications
• Widest range of sizes up to 4"
• Couplers and nipples are compatible to connect with or without valves, in any combination
• PH Series connect under pressure version allows connection of lines with residual pressure caused by thermal expansion
• Male port end options add versatility
• Optional sleeve lock helps to prevent accidental disconnection

Applications:  
• Industrial hydraulic lines
• Food and chemical processing
• Water and coolant lines
• High pressure fluid transfer
• Mobile equipment
• Cleaning equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539