HPLA Series - LBB080 Belt Driven, Roller Wheel, High Performance Rodless Linear Actuator | Spain

HPLA Series - LBB080 Belt Driven, Roller Wheel, High Performance Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

HPLA Series - LBB080 Belt Driven, Roller Wheel, High Performance Rodless Linear Actuator

HPLA080 actuators incorporate a high strength timing belt, guided by low friction, heavy-duty roller wheels, inside a sealed housing. With load capacity to 3000N and speeds up to 5m/s, HPLA080's are optimized for high speed, single or multi-axis systems

Technical Specifications

  • Product Series: HPLA
  • Profile Width: 80 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide (Steel option for high load)
  • Maximum Stroke Length: 5610 mm (single profile), 13000 mm (max by splicing), 220 inch (single profile), 787 inch (max by splicing)
  • Maximum Operating Speed: 5 m/sec, 197 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 1114 N, FX: 250 lbs
  • Load Capacity: FZ: 1000 N, FZ: 3050 N (Polyamide - extended carriage), 3023 N (Steel - standard carriage)
  • Repeatability: ± 0.05 mm (up to 3m), 0.1 mm (3m and above), ± 0.002 inch (up to 118 inch), 0.004 inch (118 inch and above)
  • Idler Unit Option: Yes
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: Yes
  • Specifications Met: Cleanroom (up to Class 100, ISO Class 5)
Safety Warning

Full Product Description

The HPLA series of high performance linear actuators has an extremely robust design that offers long service life and low maintenance to all industrial handling applications. Its main features are high speed, high acceleration and long travel lengths, combined with a stiff, rigid construction allowing the use of the LBB080 even under harsh environmental conditions. It is ideally suited for use in either single axis configurations or high speed, multi-axis gantry systems. The HPLA carriage is rigidly supported on three sides by heavy duty roller bearings which are preloaded to eliminate play in the system. The LBB080’s high strength, steel reinforced belt and pulley system provides fast, highly repeatable positioning of the carriage. The mounting of the belt to the carriage is designed to enable easy replacement of the belt without the need to remove the payload.

Markets:
 • Factory Automation
 • Machine Tools
 • Packaging Machinery
 • Miscellaneous Manufacturing
 • Coatings / Ink / Paint
 • Miscellaneous Processing

Features/Benefits:
 • Plastic Roller Bearings - suitable for clean operation (travel surface is free of lubricants), low maintenance
 • Robust Construction - for heavy duty applications under harsh environments
 • Timing Belt and Pulley Drive Mechanism - for fast and accurate positioning with high mechanical efficiency and long service life
 • Steel Strip Cover - for additional environmental protection
 • Adaptable for Cleanroom Applications (up to Class 100 / ISO Class 5)
 • Stainless VA / Corrosion Resistant Version - for use in cleanroom applications, or in the food industry
 • Dual-Axis and Idler Unit Options Available
 • T-slot Mounting along actuator body and carriage for easy installation

Applications:
• Machine Tool: charging of the work pieces, changing the tools
• Handling Machines: palletizing, material feed and removal
• Varnishing, coating, gluing, engraving machines
• Stock Technology: commissioning, stock keeping, automated retrieval
• Clean Rooms: wafer transport, wafer coating
• Textile Machines: cross-, length cutting and stacking, quilting, seaming

Related Documents

×

687530
A87859