Pressure Sensors - IQAN-SP | Product Series

Filter by

    No filters selected

Pressure Range (bar)

Electrical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Sensors - IQAN-SP

Pressure Sensors - IQAN-SP

Parker's IQAN-SP pressure transducers belong to the family of IQAN accessories developed to complement IQAN control systems. The SP is a range of pressure transducers for mobile hydraulic applications.

Technical Specifications

  • Signal Output: 0.5 to 4.5 VDC
  • Connection Type: 9/16-18 UNF, 6 SAE, G1/4 BSPP
  • Sensor Type: Pressure
Safety Warning

Full Product Description

Parker’s IQAN-SP is a range of pressure transducers for mobile hydraulic applications. The IQAN-SP has stainless steel construction for strength. Its sensor cells use thin film technology with no internal o-rings or fluid. The high pressure capability makes the sensor very robust and able to withstand vibration.

The transducers are available in two pressure ranges; 35 bar (500 psi) and 500 bar (7250 psi). The signal range is ideal for mobile equipment, being 0.5 - 4.5 VDC over the full scale of the sensor.

The IQAN-SP comes in 2 mounting configurations:
• G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
• 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable

This makes the IQAN-SP perfect for construction and other mobile applications anywhere in the world.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Stainless steel body for strength.
• 2 pressure ranges for monitoring high or low pressure functions.
• Different mounting options support use in any region.
• Output signal tailored to mobile equipment.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

Related Documents

×
Products Pressure Range (bar) Electrical Connection
2820008 0-35 Deutsch DT
2820009 0-500 Deutsch DT
5020026 0-35 AMP/Tyco
5020027 0-500 AMP/Tyco

687530
936514