15G-34-0210-BF - AC Variable Frequency Drives, kW Rated - AC15 Series | Spain

AC Variable Frequency Drives, kW Rated - AC15 Series

Part #: 15G-34-0210-BF
The 5.5 kW / IP20 rated AC15 compact drive provides Ethernet connectivity and Safe Torque Off in a low cost, compact drive for simple open loop AC induction and PM motor control

Technical Specifications

Output kW Rating:5.5
Input Voltage:3*230VAC
Output Current Rating:21 A
Brand:Parker
Product Type:AC Drive
Drive Axis Type:Single Axis Technology
Product Series:AC15
Input Voltage:3*230 VAC
Output Power:7 HP, 5.5 kW
Output Current Rating:21 A
Compatible Motor Type:Induction, Permanent Magnet AC (PMAC)
Modes of Control:V/Hz, Sensorless Vector
Communication Interface:Ethernet TCP/IP, Ethernet/IP
Operating Temperature:0 to 40 °C (derate up to 45°C max), 32 to 104 °F (derate up to 113°F max)
Operating Altitude:up to 1000 m ASL (derate > 1000m)
Overload Rating:150 % for 60s
Specifications Met:CE (EMC & LVD), UKCA, UL Listed, cUL Listed, RoHS Compliance, Overvoltage Category III, Pollution Degree II

Item Information

CAD Drawings + Files

Related Documents

Qty:
15G-34-0210-BF - AC Variable Frequency Drives, kW Rated - AC15 Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PARKER HANNIFIN ITALY SRL – SUCURSAL EN ESPAÑA
Calle Federico Chueca, 3 L
28806 Alcalá de Henares, Madrid
Spain

Phone:0034 916 757 300