Aircraft Fuel Tank Pressure Refuel Caps | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conector compatible

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Aircraft Fuel Tank Pressure Refuel Caps Aircraft Fuel Tank Pressure Refuel Caps

Aircraft Fuel Tank Pressure Refuel Caps

Parker Aerospace pressure refuel caps are used to lock, seal and vent the pressure refuel port for an aircraft fuel tank. Pressure refueling allows for single-point refueling on larger aircraft.

Especificaciones técnicas

  • Aplicación: Commercial and military
  • Diámetro: 4.5 inch
  • Presión de trabajo: 60
  • Presión de prueba máxima: 120 psig
  • Presión de rotura: 180 psi
Safety Warning

Descripción completa del producto

Parker Aerospace’s pressure refuel caps are used to lock, seal, and vent the pressure refuel port for an aircraft fuel tank. Pressure refueling allows for single point refueling on larger aircraft. Parker’s pressure refuel cap is designed in accordance with military specification MIL-C-8605B (for technical requirements) and MS29526-2 (for envelope requirements). The cap can be used with all aircraft fuels, and also features an aluminum base and handle, a fluorosilicone O-ring seal, and an anti-sparking brass chain lanyard (per industry standard RR-C-271) with a plastic tubing cover and corrosion resistant steel hooks. Lanyards can also be fabricated with corrosion-resistant steel or flexible plastic and fuel resistant tubing.

Parker Aerospace pressure refuel caps are 4.5 inches in diameter, with a refuel coupling indexing feature. They fit into a 2.5 inch pressure refuel adapter per military specification MS24484. To fuel the aircraft, the caps are manually actuated by pressing down on the handle, which will vent and unlock the cap for removal by twisting.  The cap remains attached to the aircraft by a lanyard. Once refueling is complete, the cap is inserted back onto the adapter and twisted until locked into place, which effectively reseals the pressure refuel port.

Parker Aerospace offers over 3,000 active, certified parts, including market-leading fuel caps and adapters. From flame arrestors to fuel caps, Parker Aerospace components are meticulously designed to meet the highest military and commercial specifications and standards.  Our on-site development, qualification, and test capabilities are just further advantages to partnering with Parker.

FEATURES AND ATTRIBUTES:
• For use with all aircraft fuels
• Ignition prevention to prevent explosions
• Meets or exceeds military specifications: MIL-C-8605B (technical requirements), MS29526-2 (envelope requirements), RR-C-271 (anti-sparking lanyard), and MS24484 (pressure refuel adapter)

APPLICATIONS:  
Fuel pressure refuel caps are used on a multitude of aircraft (both winged and rotary).
• Commercial aviation
• Military aviation
• General aviation
• Business jets
• Helicopters
• Military

Documentos relacionados

×
Productos Conector compatible
PRC1000PA 2.5-inch pressure refuel adapter

687530
687648