ANALEX_PQL -Ferrous Debris Monitor | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
ANALEX_PQL -Ferrous Debris Monitor ANALEX_PQL -Ferrous Debris Monitor ANALEX_PQL -Ferrous Debris Monitor ANALEX_PQL -Ferrous Debris Monitor ANALEX_PQL -Ferrous Debris Monitor

ANALEX_PQL -Ferrous Debris Monitor

Laboratory-grade instrument, providing the most accurate means of detecting, measuring and trending ferrous wear debris in a fluid or grease sample that has been in contact with machinery parts.

Especificaciones técnicas

  • Marca: Parker
  • División: Hydraulic & Industrial Process Filtration Division EMEA
  • Industria: Transportation, Oil & Gas
  • Tecnología: Filtration
  • Tipo de productos: Condition Monitoring
  • Para tipo de fluido: Lubricants, Greases
  • Características: Rapid tesing for magnetic iron in fluid samples
  • Opciones: Various sample bottles and adapters
  • Accesorios incluidos: Instructions, case, 5 mL test pots, bottle adapters, verification standards, Power supply with UK, EU and US power adaptors
  • Método de detección: Magnetometry
  • Rango de detección: Magnetic metal particles in fluid 0 pq to 5000 pq
  • Precisión: ± 4 pq or 1% [whichever is greater]
  • Tiempo del ciclo: 4 seconds per sample
  • Requisitos eléctricos: 110 V - 240 V AC input to 24 V DC power output adapter
  • Tipo de conexión: n/a. Manually or automatically fed samples
  • Caudal: n/a. Manually fed samples
  • Interfaz de comunicación: LCD touchscreen display and/or RS232 serial to PC
  • Conexión del sensor: RS232 (9-way D) to PC and 4x USB ports for keyboard, mouse, memory stick
  • Salida de señal: LCD touchscreen display and/or RS232 serial to PC
  • Presión de trabajo: n/a. Manually or automatically fed samples
  • Temperatura de funcionamiento: Stable temperature between 10 °C and 30 °C , 60 to 104 °F
  • Grado de protección de admisión: IP20
  • Tamaño: 140 mm x 370 mm x 230 mm (HWD) 
  • Peso: 3.6 kg 
  • Material en contacto con el fluido de paso: Polypropylene 5 ml test tube
Safety Warning

Descripción completa del producto

The ANALEX pqL ferrous debris monitor provides the most accurate means of detecting and measuring ferrous wear debris in lubricating oils, hydraulic oils and greases.

Meeting ASTM D8184 and using pq® Technology, the pqL Ferrous Debris Monitor instrument provides the most accurate means of detecting, measuring and trending ferrous wear debris from machinery. This is done by monitoring the amount of ferromagnetic material suspended in a fluid sample that has been in contact with the moving parts of the machinery.

The rugged, compact and stable monitor delivers retrievable data quickly and simply, ensuring fast, accurate and consistent management of lubricating oils, hydraulic oils and grease samples.

Unrestricted by particle size or distribution, combined with speed and ease of use, the ANALEX pqL is an essential addition to the modern used oil analysis laboratory as an extremely effective screening tool for multiple samples prior to further analysis by ICP or XRF.

Features and Benefits
• Established in the 1980s, the trusted pq Index is used by, and features on oil analysis laboratory reports globally
• The pqL reports the pq index which is a dimensionless index related to the ferromagnetic content of an oil or grease sample.
• Wear debris measured, irrespective of particle size and distribution
• Fast 4-second sample measurement time increases laboratory sample processing, screening and throughput
• With user-changeable sample adapters, the pqL offers sample container flexibility
• PC Connectivity for ease of integration into information systems (LIMS) and 4 x USB ports
• Optional data management software package

For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Parker’s range of sampling and storage products are designed to get an representative sample for testing in the pqL and DIGI+ range of test kits. Also view other products such as the Oil Test Centre for complete testing of fuels and lubricants. Parker also offer sensors in the condition monitoring range – such as FCS, MWDS and offline FWM+, to develop a much deeper understanding of health and operating parameters of the machine. See the recommended products section at the bottom of the page for more details.

Documentos relacionados

Literature and Reference Materials
[MANUAL]-ANALEX_pql--MA-K18063-KW
×
Productos

687530
C89472