BW5200_Baldwin - Baldwin - Spin-on Coolant Filters with BTE Formula | España

Baldwin - Spin-on Coolant Filters with BTE Formula | #BW5200_Baldwin

BW5200

Baldwin - Spin-on Coolant Filters with BTE Formula | #BW5200

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time.


Especificaciones técnicas

  • Tipo de productos: Controlled Release Coolant Spin-on with BTE Formula
  • Notas: Can be used with CFB5000 base or CFB8784 dual base.
  • Contains: Flow Control Orifice that meters flow of coolant through filter to allow coolant additives to be released in the amount required to maintain proper system balance for up to 150, 000 miles of service.
  • Tamaño de rosca: 11/16-16
  • Diámetro exterior: 3 11/16 (93.7)
  • Longitud: 5 13/32 (137.3)
  • Gasket: Integral Gasket: G381-A
  • Valor de filtración (micras): 25 Nominal; 60 Absolute
  • Aplicación: Applications Using a "Controlled Release" Coolant Additive
  • Número de pieza compatible de la competencia: Nalcool NF2088
  • Marca: Baldwin
Safety Warning

Información del artículo

"The objectives of diesel engine coolant filters, also known as water filters, are to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time. Baldwin Filters’ coolant spin-on filters with Balanced Treatment for Ethylene Glycol (BTE) formula are designed to protect the engine and enhance its performance. BTE formula coolants offer a combination of low-silicate antifreeze and water, which removes heat and lubricates the water pump. They provide freeze protection and prevent scale-sludge formation.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN ITALY SRL – SUCURSAL EN ESPAÑA

Calle Federico Chueca, 3 L

28806 Alcalá de Henares, Madrid

Spain

Teléfono

0034 916 757 300

Fax

+34 916 757 711

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687530
082700