Heatric - Printed Circuit Heat Exchanger | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Heatric - Printed Circuit Heat Exchanger Heatric - Printed Circuit Heat Exchanger

Heatric - Printed Circuit Heat Exchanger

High performance, compact and bespoke thermal management solution. Call us on +44 (0)1202 627000 or email htrc-info@parker.com to discuss your application.

Especificaciones técnicas

  • Marca: Heatric
  • División: Heatric Division
  • Industria: Oil & Gas, Marine, Power Generation
  • Aplicación: Thermal Management
  • Tecnología: Filtration, Fluid and Gas Management
  • Tipo de productos: Heat Exchanger
  • Serie del producto: Heatric PCHE
Safety Warning

Descripción completa del producto

Heatric Printed Circuit Heat Exchangers (PCHEs) are manufactured using a specialised solid-state joining process known as ‘diffusion-bonding’. This creates a core with no joints, welds or other potential points of failure. The resulting unit combines exceptional strength and integrity with high efficiency and performance.

By incorporating diffusion bonding with micro-channel technology, Heatric manufactures units that are up to 85% smaller and lighter than traditional technologies such as shell and tube heat exchangers. This reduction in size can lead to significant savings in structural costs due to elimination of excess pipework, frames and associated equipment.

Heatric PCHEs are proven technology having worked in the upstream hydrocarbon processing, petrochemical, and refining industries for many years. Thousands of Heatric exchangers are in operation in both onshore and offshore applications.

The advanced performance of PCHEs makes them ideal for a range of demanding applications. By utilising the benefits of this technology, Heatric continues to develop heat transfer solutions for a wide range of market sectors.

Benefits of a Heatric PCHE

• Robustness: High integrity plate type exchangers
• Safety: No catastrophic failure mode, constructed from
100% fire resistant materials. No requirement for over pressure relief and not susceptible to vibration
• Compact: Up to 85% smaller than equivalent shell & tube
• Pressure capability: in excess of 700 bar
• Temperature: Cryogenic to 900°C
• Process optimisation – close temperature approach to 2°C
• High effectiveness with up to 4-stream capability & two-phase inlet
• High purity streams: no braze alloy or gaskets
• Flexibility: no restrictions on fluid pressure drop

Materials Available

• Stainless steel 304
• Stainless steel 316
• Duplex (S31803)
• 6 Moly (NO8367)
• Alloy 617

Contact our experts to discuss your application:

Filtration & Energy Solutions Division (Heatric)
46 Holton Road
Poole
United Kingdom

Ph: +44 (0)1202 627000
Email: htrc-info@parker.com

Documentos relacionados

×
Productos
PCHE

687530
B43098