Push Buttons & Switch Actuators - PXB Series | España

Push Buttons & Switch Actuators - PXB Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Push Buttons & Switch Actuators - PXB Series

Push Buttons & Switch Actuators - PXB Series

PXB-series control and process duty valve switches can provide dual pneumatic and electrical output signals. Designed to fit the standard electrical Ø22mm knock out, a variety of buttons and switch actuators options are available.

Especificaciones técnicas

  • Tipo de productos: Push Buttons & Switch Actuators
  • Índice de caudal máximo: PXB-B3 : 60 / PXB-B4 : 240 L/min
  • Rango de presión: 1 to 10 bar
  • Temperatura de funcionamiento: -15° to +60° °C
  • Cumplimiento con especificaciones: CE | Ex II 3 GD
Safety Warning

Descripción completa del producto

Push button and panel valves are 3-way normally open or closed valves that are mounted in control panels for Human-Machine-Interface to remotely operate other pneumatic devices. The push button head is mounted to a ring that fits a 22 mm  (7/8") mounting hole (standard). One or two valve bodies, which can be normally open or closed, can be mounted to the ring. Depending on the operator, they can be actuated independently or simultaneously. Operators like push button flush, mushroom, and locking mushroom, operate the valves simultaneously while selector, locking selector, and rotary selector operate the valves independently. Optional passing or non-passing electrical valve bodies can also mounted to the rings along with a pneumatic valve proving both electrical and pneumatic output signals.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Ability to be actuated independently or simultaniously
• Electrical bodies are rated up to 240V and 10 Amps

Applications
• Panel mounting or cabinet dour for Main/Machine dialog

Documentos relacionados

×
Productos

687530
A87859