RFID Tags | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
RFID Tags

RFID Tags

Parker's RFID tags are rugged and impact resistant for challenging environments.

Especificaciones técnicas

  • Material de la cubierta: Polyurethane
  • Temperatura mínima de funcionamiento: -40 °F
  • Temperatura máxima de funcionamiento: 225 °F
  • Frecuencia: UHF 902-928 Mhz (US); 866-868 Mhz (EU) Hz
Safety Warning

Descripción completa del producto

When you want to be 100% certain that your assets can be tracked, even in the most hostile environments, rely on Parker's robust RFID tags.

Compact and flexible, Parker’s universal robust RFID tags are encased in a rugged, flexible housing that can withstand the abuse of virtually any field environment without detaching from the asset or losing readability.

Product Features:
• Flexibility of housing means the tag can be attached to curved surfaces and won’t come off
• Robust design holds up to impact and harsh environments
• Read with UHF EPC Class 1 Gen 2 RFI reader
• The same tag may be used anywhere in your operation since it is deployable on metal, plastic and cardboard
• Ready to be deployed using convenient 3M™ VHB™ tape for fast, easy mounting. May also be attached using #6 (0.138”) rivets or drive screws (not included)
• Read tag up to 20 ft away when mounted to metal

Whether you are tracking assets as they bounce from one job site to another or are exposed to the dust and grime of a manufacturing plant, our RFID tags stay attached and maintain readability; giving you confidence that you will have the asset information you need at all times.

Documentos relacionados

×

687530
687567