Two-Hand Pneumatic Valve Control Units - PXP Series | España

Two-Hand Pneumatic Valve Control Units - PXP Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Two-Hand Pneumatic Valve Control Units - PXP Series

Two-Hand Pneumatic Valve Control Units - PXP Series

PXP-series ergonomically designed two-hand pneumatic valve control units provide protection against accidental operation of machines. Completely sealed units prevent tampering and comply with latest European safety standards.

Especificaciones técnicas

  • Tipo de productos: 2-Hand Pneumatic Valve Control Unit
  • Índice de caudal máximo: -
  • Rango de presión: 3 to 8 bar
  • Temperatura de funcionamiento: -5° to +60° °C
  • Cumplimiento con especificaciones: Conforms to EN574 and EN954-1 requirements
Safety Warning

Descripción completa del producto

Ergonomically designed two-hand pneumatic valve control units to provide protection against accidental operation of machines. Completely sealed units prevent tampering and comply with latest European safety standards. These units are indispensable for ensuring that both operator's hands are occupied for reasons of safety. Both push-buttons must be operated simultaneously to produce an output signal.

• Ergonomic design
• Robust polymer or metal enclosure
• Meets requirements for protection against accidental operation and tampering
• Metal enclosure features a wrist-rest bar which helps prevent illness due to repetitive actions
• Conforms to EN574 and EN954-1 requirements

Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits
• Conforms to NF EN574 and NF EN ISO13849-1/2 requirements
• The pre-assembled two-hand control enclosure occupies both hands of an operator by requiring nearly simultaneous operation of two pushbuttons
• Poppet – snap-acting (no spools)
• Same air as in cylinders – Filtration: 40 micron
• No lubrication required

Applications
• Any applications where both operator's hands must be occupied for reasons of safety

Documentos relacionados

×
Productos

687530
A87859