Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog FD | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automated Bioprocessing System for Bulk  Filtration and Dispense - SciLog FD

Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog FD

The SciLog® FD System is an automated single-use system for the final bulk filtration and dispense of biopharmaceutical products into either bags or bottles.

Technical Specifications

  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Technology: Filtration, Process Control
  • Product Type: Bioprocessing System
  • Product Style: Automated
  • Length: 2.5 m, 98 inch
  • Width: 0.9 m, 35 inch
  • Height: 2.2 m, 87 inch
  • Weight: 700 kg (approx.)
  • Materials of Construction: 316L Stainless Steel (Frame and Cabinet)
  • Display Size: 19" Touch Screen
  • Load Capacity: Load Cells (Receiving):<br/>2 (0-120 kg range)<br/>Load Cell Intermediate Bag:<br/>2 (0-100 kg range)
  • Pump Type: 2 Peristaltic (Transfer and Dispense)
  • Volume: Filling Range: 50 ml to 20 L
  • Operating Pressure: 1.2 barg : Pressure Rating Assemblies, 17.4 psig : Pressure Rating Assemblies, 3.4 barg : Pressure Rating Reinforced Assemblies, 49.3 psig : Pressure Rating Reinforced Assemblies
  • Flow Rate: 0.04 L/min : Min, 12.0 L/min : Max, 19.0 L/min : Design Flow Rate
  • Accuracy: 1000 to 2000 g ± 10 G (dependent on dispense rates)
  • Specifications Met: 21 CFR Part 11, EudraLex Vol 4, Annex 11, GAMP, CE
Safety Warning

Full Product Description

At the bulk filtration and dispense stage of a bioprocess huge investment has already been made in the production and purification of your biopharmaceutical and it is here that it is at its most potent and valuable.

The SciLog® FD system is designed and built to ensure containment, protecting your operators from exposure and your product from contamination. The hardware and consumables have been designed in tandem to minimize product losses and maximize yield.

As the flow path is completely enclosed, the two operations of filtration and dispensing can be performed in areas of lower classification, thereby eliminating the need for vertical laminar flow cabinets.

The system supports compliance and regulatory requirements with a full validation package available and audit trail and batch record data securely retained.

Features and Benefits:

• Standardized and simple operation
• Recipe driven process control
• Significant operational cost savings
• High dispense accuracy coupled with low processing time
• Reverse flow and purge options maximize product recovery
• Flexibility in functionality and filling format
• Fully programmable alarms and interlocks protect the product and the process
• Calibrated SciPres pressure monitors ensure validated limits are not exceeded
• Optional in-line pre- and post-use filter integrity test
• Integrated label printer
•Custom designed manifolds available gamma irradiated or with sterile claim
• Validated bottle shipping solution available to reduce risk of damage in transit
• Optional pre-use manifold integrity test ensures leak free processing

To find out more about our biopharmaceutical products applications go to www.parker.com/biopharmaceuticals

Related Documents

×
Products
386-FD-440PS-02

687499
679945