Diagnostic Hose - 56DH | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Diagnostic Hose - 56DH

Diagnostic Hose - 56DH

Parker 56DH diagnostic hose is a 6,000 psi hose offering the best in class performance. Parflex diagnostic hose reduces the volume of fluid in the system over -4 rubber hose.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Industrial Fluids, Petroleum Hydraulic Fluids, Water, Welding Gases (Technical Gases)
  • Specifications Met: MSHA
  • Compatible Fitting: SF Series, CY Series
  • Maximum Operating Pressure: 41.4 MPa, 414 bar, 6000 psi
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Inside Diameter: 0.090 inch, 0.140 inch, 2.3 to 3.6 mm
  • Weight: 0.02 to 0.03 lb/ft, 0.01 to 0.05 kg/m
  • Application: Construction Equipment, Diagnostics, Industrial, Manufacturing, Material Handling, Pneumatics
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Minimum Bend Radius: 1/4 to 1/2 inch, 6.4 to 13 mm
  • Size: -1.5 to -2
  • Outside Diameter: 0.210 inch, 0.320 inch, 5.3 to 8.1 mm
Safety Warning

Full Product Description

Parflex 56DH diagnostic hose offers the best in class performance by reducing the volume of fluid in the system over -4 rubber hose. This diagnostic hose has a compact O.D., making it the optimal solution for applications where a small diameter hose is desired. It is also a very lightweight hose and, coupled with its good flexibility characteristics, allows for simplified routing and installation in small bore fluid transfer applications. It is often used as a replacement for steel tubing, which is much heavier and stiffer. In addition, it operates in temperatures up to 200°F and at 6,000 psi, withstands a minimum of 200,000 impulse cycles without leakage or malfunction.

Markets:  
• Industrial
• Material Handling
• Mining
• Mobile Equipment

Features/Benefits:
• Lightweight and flexible for easy routing
• Twin or multi-line configurations available to accommodate various application requirements
• Compact O.D. for easier installation in diagnostic equipment and hydraulic and pneumatic systems

Applications:
• Hydraulic and pneumatic systems where a small diameter hose is desired
• Diagnostic hydraulic lines
• All Mobile and industrial equipment where remote mounting of system pressure is desired
• Construction equipment
• Ag/Turf equipment

Certifications/Compliance:
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
56DH-1.5 .090
56DH-2 .140

687499
687563