Glass Microfibre Pharmaceutical Liquid Prefilters - PROCLEAR GF | Product Series

Filter by

    No filters selected

Product Style

Configuration

Seal Material

Options

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Grade

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Glass Microfibre Pharmaceutical Liquid Prefilters - PROCLEAR GF

Glass Microfibre Pharmaceutical Liquid Prefilters - PROCLEAR GF

PROCLEAR GF liquid filters deliver reliable and cost-effective removal of particulate and microorganisms from pharmaceutical liquids. The glass microfibre filtration media offers maximum throughput and flow rates for economical clarification.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Filter Material: No Prefilter : Pulse, Glass Microfibre
  • Application: Liquid Clarification, Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: PROCLEAR GF
  • Filter Construction: Pleated
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Upstream Support: Polypropylene; Downstream Support: Polypropylene - Filter Cartridges: Inner Support Core: Polypropylene; Outer Protection Cage: Polypropylene; End Caps: Polypropylene; End Cap Insert: 316L Stainless Steel - MURUS Capsules: Core: Polypropylene; Sleeve: Polypropylene; End Caps Insert: 316L Stainless Steel; Capsule Body: Polypropylene; Capsules Vent Seals: Silicone - DEMICAP Capsules: Core: Polypropylene; Sleeve: Polypropylene; Capsule Body: Polypropylene; Capsules Vent Seals: Silicone; Filling Bell: Polycarbonate - Syringe Filters: Body: Polypropylene
  • Operating Temperature: 70 °C : Filter Cartridges (continuous), Higher short-term temperatures during CIP to the following: up to 20°C (68°F) @ 5.0 barg (72.5 psig); up to 40°C (104°F) @ 4.0 barg (58.0 psig); up to 60°C (140°F) @ 3.0 barg (43.5 psig); up to 80°C (176°F) @ 2.0 barg (29.0 psig); up to 90°C (194°F) @ 1.5 barg (21.7 psig), 158 °F : Filter Cartridges (continuous), MURUS Capsules: up to 25°C (77°F) @ 5.5 barg (79.7 psig); up to 60°C (140°F) @2.8 barg (40.6 psig), up to 40 °C : DEMICAP Capsules, up to 104 °F : DEMICAP Capsules
  • Specifications Met: FDA 21 CFR Part 177, USP Plastics Class VI - 121°C
  • Product Style: Cartridge, Demi Cartridge, DEMICAP Capsule, MURUS Capsule, Syringe
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.6 micron, 1 micron, 2 micron, 5 micron, 7 micron, 10 micron
  • End Cap Configuration: Cartridge: BF / 226 Bayonet, Fin / 222, Flat Top / 222, Recess / 222, BF / 222 Bayonet; Demi Cartridge: TRUSEAL, 116, Demi Stub, Demi A & B Std
  • Inlet Connection Size: MURUS Capsules: 3/4” Tri-Clamp, 1-1/2” Tri-Clamp, 1” Hosebarb, 1” Tri-Clamp, 1/2” Hosebarb, DEMICAP Capsules: 1" Tri-Clamp, 1/2” NPT Male, 1/2” Hosebarb, Stepped Hosebarb, 1/4” NPT Male, Walther QC, Grommel / QC, 3/8” NPT Female
  • Outlet Connection Size: MURUS Capsules: 3/4” Tri-Clamp, 1-1/2” Tri-Clamp, 1” Hosebarb, 1” Tri-Clamp, 1/2” Hosebarb, DEMICAP Capsules: 1" Tri-Clamp, 1/2” NPT Male, 1/2” Hosebarb, Stepped Hosebarb, 1/4” NPT Male, Walther QC, Grommel / QC, 3/8” NPT Female
  • Grade: MURUS and DEMICAP Capsules are available non sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone, EPDM, PTFE Encapsulated Silicone, Viton
Safety Warning

Full Product Description

PROCLEAR GF glass microfibre filters are the economical choice for pharmaceutical liquid clarification and prefiltration duties.

Features and Benefits

• Filter features a non-fibre releasing glass microfibre media
• Excellent dirt holding capacity extends service life for cost-effective filtration
• High flow rates reduce filter system size requirements
• Single-use capsules can be gamma irradiated and autoclaved
• Fully supported by a comprehensive validation guide to facilitate specification into pharmaceutical applications

Related Documents

×
Products Product Style Configuration Seal Material Options Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size Grade
PCGF1-02C-PS Cartridge n/a Silicone n/a 10" (250 mm) 2.0 μm BF / 226 Bayonet n/a n/a n/a
PCGF1-05B-PE Cartridge n/a EPDM n/a 10" (250 mm) 5.0 μm dh DOE n/a n/a n/a
PCGF2-01C-PS Cartridge n/a Silicone n/a 20" (500 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCGF2-02C-PS Cartridge n/a Silicone n/a 20" (500 mm) 2.0 μm BF / 226 Bayonet n/a n/a n/a
PCGF3-02C-PS Cartridge n/a Silicone n/a 30" (750 mm) 2.0 μm BF / 226 Bayonet n/a n/a n/a
PCGF3-05E-PE Cartridge n/a EPDM n/a 30" (750 mm) 5.0 μm Flat Top / 222 n/a n/a n/a
PLGFK-96TT-PNL MURUS Capsule In-Line Silicone n/a 5" (125 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF1-96DD-PSL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 0.6 μm n/a 1" Hosebarb 1" Hosebarb Pre-Sterilized γ (>25 kGy)
PLGF1-02TT-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 2.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF2-05TT-PNL MURUS Capsule In-Line Silicone n/a 20" (500 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF3-01AA-PNL MURUS Capsule In-Line Silicone n/a 30" (750 mm) 1.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PEGFE-96TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFE-96HH-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEGFE-96GG-PS3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEGFE-01TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFE-05GG-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 5.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEGFB-96TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFB-96HH-PN3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEGFA-01TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFA-05HH-PN3 DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 5.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEGFE-05GG-PN3-FB DEMICAP Capsule n/a n/a Filling Bell 4.4" (113 mm) 5.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PCGF1-96C-PS Cartridge n/a Silicone n/a 10" (250 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCGF1-01C-PS Cartridge n/a Silicone n/a 10" (250 mm) 1.0 μm BF / 226 Bayonet n/a n/a n/a
PCGF2-96C-PE Cartridge n/a EPDM n/a 20" (500 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PCGF3-96C-PS Cartridge n/a Silicone n/a 30" (750 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PLGFK-96DD-PNL MURUS Capsule In-Line Silicone n/a 5" (125 mm) 0.6 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PLGFK-01TT-PNL MURUS Capsule In-Line Silicone n/a 5" (125 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF1-96BB-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 0.6 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLGF1-96DD-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 0.6 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PLGF1-96TT-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF1-01BB-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 1.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLGF1-05BB-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 5.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PLGF2-96TT-PNL MURUS Capsule In-Line Silicone n/a 20" (500 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF2-01TT-PNL MURUS Capsule In-Line Silicone n/a 20" (500 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF2-02TT-PNL MURUS Capsule In-Line Silicone n/a 20" (500 mm) 2.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PLGF2-05AA-PNL MURUS Capsule In-Line Silicone n/a 20" (500 mm) 5.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PLGF2-05TT-PSL MURUS Capsule In-Line Silicone n/a 20" (500 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy)
PLGF3-96DD-PNL MURUS Capsule In-Line Silicone n/a 30" (750 mm) 0.6 μm n/a 1" Hosebarb 1" Hosebarb Non-Sterile
PEGFE-96HH-PS3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Pre-Sterilized γ (>25 kGy)
PEGFE-01GG-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 1.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEGFE-02TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 2.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFE-10VV-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 10.0 μm n/a 3/8" NPT Female 3/8" NPT Female Non-Sterile
PEGFB-96HH-PS3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Pre-Sterilized γ (>25 kGy)
PEGFB-96GG-PS3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy)
PEGFB-01TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 1.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFB-01HH-PN3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 1.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEGFB-02TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 2.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFA-96TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFA-96HH-PN3 DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PEGFA-05TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PEGFA-10TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PCGF1-01B-PE Cartridge n/a EPDM n/a 10" (250 mm) 1.0 μm dh DOE n/a n/a n/a
PCGF1-02B-PE Cartridge n/a EPDM n/a 10" (250 mm) 2.0 μm dh DOE n/a n/a n/a
PLGF1-02BB-PNL MURUS Capsule In-Line Silicone n/a 10" (250 mm) 2.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PEGFE-05TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 5.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PSGF050-96GG-PNS025 Syringe n/a n/a n/a n/a 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile
PEGFE-07TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 7.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp n/a
PEGFE-10TT-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 10.0 μm n/a 1" Tri-Clamp 1" Tri-Clamp n/a
PLGF3-96TT-PNL MURUS Capsule In-Line Silicone n/a 30" (750 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile
PCGFA-01SK-P Demi Cartridge n/a Silicone n/a 5" (125 mm) 1.0 μm Retrofit n/a n/a n/a
PCGF2-96C-PS Cartridge n/a Silicone n/a 20" (500 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a
PEGFE-02MM-PN3 DEMICAP Capsule n/a n/a No Filling Bell 4.4" (113 mm) 2.0 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile
PLGF1-05AA-PNL MURUS Capsule In-Line n/a n/a 10" (250 mm) 5.0 μm n/a 3/4" Tri-Clamp 3/4" Tri-Clamp Non-Sterile
PCGF1-05C-PS Cartridge n/a Silicone n/a 10" (250 mm) 5.0 μm BF / 226 Bayonet n/a n/a n/a
PEGFB-10HH-PN3 DEMICAP Capsule n/a n/a No Filling Bell 5.5" (140 mm) 10.0 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile
PLGF2-05BB-PNL MURUS Capsule n/a n/a n/a 20" (500 mm) 5.0 μm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile
PEGFA-02GG-PN3    DEMICAP Capsule n/a n/a No Filling Bell 7.9" (200 mm) 2.0 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile

687499
679945