Beta Bag Solutions, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beta Bag Solutions, PureTain® Beta Bag Solutions, PureTain® Beta Bag Solutions, PureTain®

Beta Bag Solutions, PureTain®

Parker´s PureTain® Beta Bag Solutions are available in various materials. They come in different configurations, sizes, and ports, and can be supplied with various accessories either ready-to-use or ready-to-sterilize.

Full Product Description

Parker´s PureTain® Beta Bag Solutions enable easy integration of beta bags as an interface between the product tank and isolator. They are availailable in various materials suitable for either gamma irradiation or autoclaving. The bags can be custom configured with various tubing configurations. In addition to the 190 mm standard ports, both 105 mm and 270 mm ports can be offered. Additional components such as header bags, tubing segments, and filling needles can be included in the beta bags.

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Range of Application:
  • Isolator filling
  • Fill finish
  • Final fill
  • Aseptic processes
Product Benefits:
  • Custom-configurable
  • System-specific beta bags with accessories
  • Ready-to-use or ready-to-sterilize
  • Rapid transfer of components into the isolator
  • Tube sections with coding

Related Documents

×

687499
687424