Moisture / Ember Engine Air Separator - Racor | Product Series

Filter by

    No filters selected

Width

Height

Effective Filtration Area

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Moisture / Ember Engine Air Separator - Racor

Moisture / Ember Engine Air Separator - Racor

Racor Moisture / Ember Separators provide critical protection of fire suppression equipment by preventing flying embers and water from entering the engine air intake and damaging downstream air filters.

Technical Specifications

  • Application: Ember Separator, Fire Supression Equipment
  • Brand: Racor
  • Maximum Flow Rate: up to 54 m3/min
  • Product Type: Disposable
  • Product Series: MES = Moisture/Ember Separator
  • For Fluid Type: Air
  • Materials of Construction: Aluminum, Galvanized steel frame
Safety Warning

Full Product Description

Preventing flying embers from entering air intakes is critical to ensure the reliability of fire suppression equipment. When vehicles are in the vicinity of fires, flying embers pulled into the air stream can burn holes in the air filter, allowing dirt, sand, smoke and other particles to contaminate and damage the engine -- often beyond repair. Even worse, a burning air filter can lead to a major vehicle fire, putting human life and property at risk.
Racor Moisture/Ember Separators are specifically designed to prevent flying embers from entering the engine air intake. The separators shield downstream engine air filters from embers using a combination of unique flat and crimped metal screens packaged in a heavy-duty galvanized steel frame. This multi-layered screen traps embers and allows them to burn out before passing through the pack, without creating any significant restriction to air flow.
Racor Moisture / Ember Separators are also designed to trap and drain away large volumes of water that enter the air intake from rain, mist, or by accident. This is critical to engine performance and reliability, as water entering into the air inlet can damage cylinders and lead to engine failure.

The separators meet National Fire Protection Association (NFPA) Guidelines.
How they work:
Moisture/Ember Separators are suitable for use in any application where engine air intakes may be exposed to flying embers and/or water intrusion. In the case of fire, the separator traps flying embers in a special screen where they harmlessly burn out within the upper layers. In the case of water intrusion, water drawn into the separator is coalesced into large drops that fall harmlessly out of the bottom before reaching the engine air filter assembly.
Markets:
• Construction
• Agriculture
• Power Generation
• Oil and Gas
• Transportation
• Forestry
• Mining

Applications:
• Gasoline and Diesel engines on fire suppression equipment

Benefits:

• Provides effective protection of mission-critical fire suppression equipment
• Prevents flying embers from entering the engine air intake and damaging downstream air filters
• Also functions as a water/moisture separator. Intrusion of water can damage cylinders and lead to engine failure
• Meets NFPA guidelines
• Requires little-to-no maintenance
• Available in a wide range of sizes to fit any engine application

Features:

• Flat and crimped metal screens packaged in a heavy-duty galvanized steel frame
• High-flow design minimizes air intake restriction
• Separators are 1-inch thick

Related Documents

×
Products Width Height Effective Filtration Area
123970002 8.6 in / 21.84 cm 7.9 in / 20.07 cm 0.47 sq ft / 0.044 sq m
123970007 20.8 in / 52.83 cm 11.3 in / 28.7 cm 1.63 sq ft / 0.151 sq m
123970011 8.0 in / 20.32 cm 9.0 in / 22.86 cm 0.50 sq ft / 0.047 sq m
123970012 5.5 in / 13.97 cm 16.3 in / 41.4 cm 0.62 sq ft / 0.058 sq m
123970013 25.0 in / 63.5 cm 3.5 in / 8.89 cm 0.61 sq ft / 0.057 sq m
123970015 15.5 in / 39.37 cm 8.0 in / 20.32 cm 0.86 sq ft / 0.080 sq m
123970016 8.8 in / 22.35 cm 23.0 in / 58.42 cm 1.41 sq ft / 0.131 sq m
123970017 12.8 in / 32.51 cm 5.3 in / 13.46 cm 0.47 sq ft / 0.044 sq m
123970021 17.1 in / 43.43 cm 11.4 in / 28.96 cm 1.35 sq ft / 0.125 sq m
123970023 5.5 in / 13.97 cm 10.0 in / 25.4 cm 0.38 sq ft / 0.035 sq m

687499
687630