Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP+ | Product Series

Filter by

    No filters selected

Product Style

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Grade

Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP+

Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP+

PROCLEAR PP+ filters are designed to provide excellent retention and dirt holding capacity in pharmaceutical prefiltration applications

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification, Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: PROCLEAR PP+
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene

    Filter Cartridges:
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel

    MURUS Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone
  • Operating Temperature: 70 °C : Filter Cartridges (continuous), Higher short-term temperatures during CIP to the following:
    up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    up to 90°C (194°F) @ 1.7 barg (24.6 psig)
    , 158 °F : Filter Cartridges (continuous), MURUS Capsules:
    up to 25°C (77°F) @ 5.5 barg (79.7 psig)
    up to 60°C (140°F) @2.8 barg (40.6 psig)
  • Specifications Met: FDA 21 CFR Part 177, USP Plastics Class VI - 121°C
  • Product Style: Cartridge, MURUS Capsule
  • Length: 5 to 40 inch, 125 to 1000 mm
  • Micron Rating: 0.5 micron, 0.6 micron, 1.0 micron
  • End Cap Configuration: Cartridge:
    BF / 226 Bayonet
    Fin / 222
    Flat Top / 222
    Recess / 222
    BF / 222 Bayonet
  • Inlet Connection Size: MURUS Capsules:, 3/4 inch, Tri-Clamp, 1-1/2 inch, 1 inch, Hosebarb, 1/2 inch
  • Outlet Connection Size: MURUS Capsules:
    3/4” Tri-Clamp
    1-1/2” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    1/2” Hosebarb
  • Grade: MURUS Capsules are available non-sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone, EPDM, Viton
Safety Warning

Full Product Description

Polypropylene filtration media utilizing optimized depth construction provides excellent retention and dirt holding characteristics, while ensuring broad-spectrum chemical compatibility.

Meltblown polypropylene depth filter media offers low extractable levels in comparison to glass fibre or cellulosic materials while maintaining similar retention performance.


Features and Benefits

•Optimized depth construction for high retention and high capacity in biological feed solutions

•All polypropylene construction for broad chemical compatibility

•MURUS capsules can be gamma-irradiated and autoclaved

Related Documents

×
Products Product Style Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size Grade Configuration Seal Material
PCPL2-95C-PS Cartridge 20" (500 mm) 0.5 µm Fin / 226 Bayonet n/a n/a n/a n/a Silicone
PLPLK-95BB-PNL MURUS Capsule 20" (500 mm) 0.5µm n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp Non-Sterile In-Line Design Silicone

687499
679945