2-Way Slip-In Cartridge Valve - Series S06M | Product Series

Filter by

    No filters selected

Material - Seals

Pressure Control Range

Adjustment Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Slip-In Cartridge Valve - Series S06M 2-Way Slip-In Cartridge Valve - Series S06M 2-Way Slip-In Cartridge Valve - Series S06M

2-Way Slip-In Cartridge Valve - Series S06M

The pilot valve for pressure sequence function series S06M in size NG06 is a proven component of the wide Parker pilot control range for DIN cartridge valves.

Technical Specifications

  • Adjustment Mechanism: Hand knob, Acorn nut with lead seal
  • Mounting Type: Subplate mounting
  • Actuation Type: Manually
  • Product Series: Pressure valve
  • Weight: 1 kg
  • Maximum Flow Rate: 5 L/min
  • Maximum Operating Pressure: 70 to 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Maximum Pressure Setting: N/A
  • Seal Material: FPM, NBR
  • Configuration: N/A
  • Flow Rate: N/A
  • For Fluid Type: N/A
  • Function: Pressure sequence function
  • Operation Type: Manually
  • Body Material: Steel
Safety Warning

Full Product Description

The 2-way slip-in cartridge valve series S06M is a  valve with pressure sequence function for sandwich plate mounting in size NG06 and features maximum flexibility in building pressure functions. It completes Parker's wide pilot control range for DIN cartridge valves. By this modular system, many pressure functions are documented. The S06M is available either with hand knob (standard), or hexagon screw with lock nut for adjustment.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• 4 pressure ranges: 70, 175, 250 or 350 bar - enables fine adjustment
• MTTFD value 150 years - ensures long service life
• Short delivery time for most variations - no warehousing necessary
• Flow rate maximum 5 l/min

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Material - Seals Pressure Control Range Adjustment Type
S06M07S4N NBR 70 bar Hand knob
S06M17S4N NBR 175 bar Hand knob
S06M17S4V FPM 175 bar Hand knob
S06M25S4N NBR 250 bar Hand knob
S06M35S4N NBR 350 bar Hand knob
S06M35S4V FPM 350 bar Hand knob
S06M17A4N NBR 175 bar Acorn nut with lead seal

687499
687478