Single-Use Biopharm Pressure Sensors - SciPres™ | Product Series

Filter by

    No filters selected

Connection Type

Calibration Type

Tube Size Range

Maximum Flow Rate

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Use Biopharm Pressure Sensors - SciPres™

Single-Use Biopharm Pressure Sensors - SciPres™

Available in five sizes, SciPres™ scalable pressure sensors are designed for incorporation into single-use purification platforms. Pre-calibrated and gamma stable, calibration and identity information is stored on the sensor's chip.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Pressure Sensing
  • Product Type: Single-Use Sensors and Monitors
  • Product Series: SciPres Pressure Sensors
  • Operating Pressure: -5 to 60 psi
  • Accuracy: 2-pt. calibration: ± 0.3 psi, 0 to 30 range (accuracy values define the maximum expected), 3-pt. calibration: ± 0.3 psi, 0 to 60 range
  • Materials of Construction: Medical Grade Polysulfone
  • Wetted Material: Animal-Free Compounds
  • Specifications Met: USP Class VI, FDA 21 CRF 177.1520
  • Connection Type: Luer, 3/8" Barb, 1/2" Barb, 3/4" Tri-Clamp, 1" Tri-Clamp 'Ladish'
Safety Warning

Full Product Description

The SciPres™ combines pressure sensing capabilities and the convenience of disposability with easy set up. Each sensor is pre-programmed with a unique ID for easy traceability and data documentation when combined with the SciLog® SciDoc software. Factory calibration data is also stored on each sensor’s chip for out-of-box plug and play use.

Features & Benefits

• Each sensor is pre-calibrated and has a unique sensor ID making it NIST traceable and suitable for single-use GMP applications

• Validated for exposure to gamma irradiation, autoclave and sodium hydroxide sterilization

• Available in 5 different sizes for full scaleability throughout process development

Careful monitoring and control of pressure is essential for the efficiency and safety of several units of operation within a biopharmaceutical manufacturing process. SciPres pressure sensors can measure and document pressure in a range of filtration, separation and purification applications, for example:

• Trans-membrane pressure (TMP) control in tangential flow/cross flow filtration operations is crucial in optimizing product yields.

• Critical normal flow filtrations such as virus filtration, final sterilizing filtration or mycoplasma removal from cell culture media are validated in the process to remove micro-organisms at a given differential pressure (dP) which must be maintained.

• Cross-column pressure measurement in chromatography operations monitors blockage preventing column or resin damage.

• The pressure across a centrifuge can be used as an indication of unit throughput.

• Monitoring pressure can also prevent a system integrity breach protecting operators from potential exposure to potent molecules or acids and bases.

Related Documents

×
Products Connection Type Calibration Type Tube Size Range Maximum Flow Rate Options
080-699PSX-5 Luer 2-pt (0-30psi) ID 0.03" to 0.31" 1 LPM Non-Gamma
080-694PSX-5 3/8" Barb 2-pt (0-30psi) ID 0.31" to 0.38" 8 LPM Non-Gamma
080-695PSX-5 1/2" Barb 2-pt (0-30psi) ID 0.50 17 LPM Non-Gamma
080-696PSX-5 3/4" Tri-Clover (TC) 2-pt (0-30psi) Tubing with 3/4" TC 31 LPM Non-Gamma
080-697PSX-5 1" Tri-Clover 'Ladish' 2-pt (0-30psi) Tubing with 1" TC Ladish 60 LPM Non-Gamma
080-699PSX-3P-5 Luer 3-pt (0-60psi) ID 0.03" to 0.31" 1 LPM Non-Gamma
080-694PSX-3P-5 3/8" Barb 3-pt (0-60psi) ID 0.31" to 0.38" 8 LPM Non-Gamma
080-695PSX-3P-5 1/2" Barb 3-pt (0-60psi) ID 0.50 17 LPM Non-Gamma
080-696PSX-3P-5 3/4" Tri-Clover (TC) 3-pt (0-60psi) Tubing with 3/4" TC 31 LPM Non-Gamma
080-697PSX-3P-5 1" Tri-Clover 'Ladish' 3-pt (0-60psi) Tubing with 1" TC Ladish 60 LPM Non-Gamma
080-691
080-694PSX-5-G 3/8" Barb 3-pt (0-60psi) ID 0.31" to 0.38" 8 LPM Gamma
080-694PSX-5-G 3/8" Barb 2-pt (0-30psi) ID 0.31" to 0.38" 8 LPM Gamma
080-695PSX-3P-5-G 1/2" Barb 3-pt (0-60psi) ID 0.50 17 LPM Gamma
080-695PSX-5-G 1/2" Barb 2-pt (0-30psi) ID 0.50 17 LPM Gamma
080-696PSX-3P-5-G 3/4" Tri-Clover (TC) 3-pt (0-60psi) Tubing with 3/4" TC 31 LPM Gamma
080-696PSX-5-G 3/4" Tri-Clover (TC) 2-pt (0-30psi) Tubing with 3/4" TC 31 LPM Gamma
080-697PSX-3P-5-G 1" Tri-Clover 'Ladish' 3-pt (0-60psi) Tubing with 1" TC Ladish 60 LPM Gamma
080-697PSX-5-G 1" Tri-Clover 'Ladish' 2-pt (0-30psi) Tubing with 1" TC Ladish 60 LPM Gamma
080-699PSX-3P-5-G Luer 3-pt (0-60psi) ID 0.03" to 0.31" 1 LPM Gamma
080-699PSX-5-G Luer 2-pt (0-30psi) ID 0.03" to 0.31" 1 LPM Gamma
090-491
090-491-12

687499
679945