Small bore/mini-hydraulic hose (high pressure) - 2020N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Small bore/mini-hydraulic hose (high pressure) - 2020N - Europe

Small bore/mini-hydraulic hose (high pressure) - 2020N - Europe

Parker 2020N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 63 MPa.

Technical Specifications

  • Weight: 0.010 to 0.028 lb/ft, 0.016 to 0.042 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 440 to 630 bar, 5800 to 9135 psi, 44.0 to 63.0 MPa
  • Application: Diagnosis Systems, Measurement Systems, Gas Transfer, Lubricating Systems, Mini-Hydraulic Applications
  • Product Type: High Pressure Hose, Hydraulic Hose
  • Cover Material: Polyamide (PA)
  • Product Style: Mini-Hydraulic Hose, Small Bore Hose
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Design Factor: 4:1
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 20 to 40 mm, 0.787 to 1.575 inch
  • Cover Structure: Pinpricked
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Compatible Fitting: EX Series
  • Inside Diameter: 5/64 to 5/32 inch, 2 to 4 mm
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 0.193 to 0.391 inch, 4.9 to 8.1 mm
Safety Warning

Full Product Description

Parker 2020N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for today's demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial

Features/Benefits:
• Small dimensions
• Small bend radii
• Working pressures up to 63 MPa

Applications:
• High pressure services, when very small hose outer diameters are required
• Versatile usage in mini-hydraulic and gas applications
• Measuring and diagnosis systems
• For working pressure up to 63 MPa (9.135 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: One braided layer of high tensile synthetic fibre
• Cover: Polyamide, pinpricked
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum or synthetic hydraulic fluids.

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm)
2020N-012V30 50 2
2020N-016V30 40 2.5
2020N-02V30 40 2.9
2020N-025V30 44 4
2020N-012V50 63 2

687499
687513