Sterilizing Grade Air and Gas Filters - TETPOR AIR | Product Series

Filter by

    No filters selected

Product Type

Length

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sterilizing Grade Air and Gas Filters - TETPOR AIR

Sterilizing Grade Air and Gas Filters - TETPOR AIR

TETPOR AIR sterilizing filter cartridges offer exceptional filtration performance while providing the highest levels of biosecurity throughout the process industry.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: TETPOR AIR
  • Filter Construction: Pleated
  • Filter Material: PTFE
  • Micron Rating: 0.2 micron in Liquid
  • For Fluid Type: Air and Gas
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge, FDA 21 CFR Part 177, USP Plastics Class VI - 121°C
  • Materials of Construction: Filtration Media: PTFE<br/>Upstream Support: Polypropylene<br/>Downstream Support: Polypropylene<br/><br/>Filter Cartridges:<br/>Inner Support Core: Polypropylene<br/>Outer Protection Cage: Polypropylene<br/>End Caps: Polypropylene<br/>End Cap Insert: 316L Stainless Steel<br/>Standard o-rings: Silicone<br/><br/>MURUS Capsules:<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>End Caps Insert: 316L Stainless Steel<br/>Standard o-rings: Silicone<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone<br/><br/>DEMICAP Capsules:<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>End Caps: Polypropylene<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone<br/>Filling Bell: Polycarbonate<br/><br/>Syringe Filters:<br/>Body: Polypropylene
  • Operating Temperature: 60 °C : Filter Cartridges (continuous), Higher short-term temperatures during CIP to the following:<br/>up to 20°C (68°F) @ 5.0 barg (72.5 psig)<br/>up to 40°C (104°F) @ 4.0 barg (58.0 psig)<br/>up to 60°C (140°F) @ 3.0 barg (43.5 psig)<br/>up to 80°C (176°F) @ 2.0 barg (29.0 psig)<br/>up to 90°C (194°F) @ 1.7 barg (24.6 psig)<br/>, 140 °F : Filter Cartridges (continuous), MURUS Capsules:<br/>up to 25°C (77°F) @ 5.5 barg (79.7 psig)<br/>up to 60°C (140°F) @2.8 barg (40.6 psig)<br/>, up to 40 °C : DEMICAP Capsules, up to 104 °F : DEMICAP Capsules
  • Product Style: Cartridge, Demi Cartridge, DEMICAP Capsule, MURUS Capsule
  • Length: 2.5 to 30 inch, 65 to 750 mm
  • End Cap Configuration: Cartridge:<br/>dh DOE<br/>BF / 226 Bayonet<br/>Fin / 222<br/>Flat Top / 222<br/>BF / 216 / 218<br/>Recess / 222<br/>UF Retrofit<br/>BF / 222 Bayonet<br/><br/>Demi Cartridge:<br/>TRUSEAL<br/>116<br/>Demi Stub<br/>Demi A & B Std
  • Inlet Connection Size: MURUS Capsules:, 3/4 inch, Tri-Clamp, 1-1/2 inch, 1 inch, Hosebarb, 1/2 inch, DEMICAP Capsules:, Male NPT, Stepped Hosebarb, 1/4 inch, 3/8 inch, Female NPT
  • Outlet Connection Size: MURUS Capsules:<br/>3/4” Tri-Clamp<br/>1-1/2” Tri-Clamp<br/>1” Hosebarb<br/>1” Tri-Clamp<br/>1/2” Hosebarb<br/><br/>, DEMICAP Capsules:<br/>1/2” NPT Male<br/>1/2” Hosebarb<br/>Stepped Hosebarb<br/>1/4” NPT Male<br/>3/8” NPT Female
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone (standard), EPDM, PTFE Encapsulated Silicone, Viton
Safety Warning

Full Product Description

Operating at ambient temperature conditions, TETPOR AIR filters provide a cost-effective filtration solution. A unique polypropylene prefilter layer extends service life in heavily contaminated environments.

TETPOR Air filter cartridges utilize a well-proven inherently hydrophobic expanded PTFE membrane validated as sterilizing grade in liquid in accordance with ASTM F838-05. This ensures the removal of all airborne bacteria, viruses and bacteriophage.

Features and Benefits

• Assured biosecurity with absolute rated filtration

• High flow rates with low pressure drops

• High voids volume PTFE membrane

• Steam sterilizable to 140°C (287.6°F)

Related Documents

×
Products Product Type Length End Cap Configuration Inlet Connection Size Outlet Connection Size Configuration Seal Material
ZSMT050-020
ZCMT1-020C-A Cartridge 10" (250 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMT1-020C-AS Cartridge 10" (250 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMT1-020E-A Cartridge 10" (250 mm) Flat Top / 222 n/a n/a n/a Silicone
ZCMT1-020F-A Cartridge 10" (250 mm) BF / 216 / 218 n/a n/a n/a Silicone
ZCMT1-020R-A Cartridge 10" (250 mm) BF / 222 Bayonet n/a n/a n/a Silicone
ZCMT1/020B-A Cartridge 10" (250 mm) dh DOE n/a n/a n/a EPDM
ZCMT1/020C-A Cartridge 10" (250 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMT1/020C-AP Cartridge 10" (250 mm) BF / 226 Bayonet n/a n/a n/a PTFE Encapsulated Silicone
ZCMT1/020C-AV Cartridge 10" (250 mm) BF / 226 Bayonet n/a n/a n/a Viton
ZCMT1/020D-A Cartridge 10" (250 mm) Fin / 222 n/a n/a n/a Silicone
ZCMT1/020E-A Cartridge 10" (250 mm) Flat Top / 222 n/a n/a n/a Silicone
ZCMT1/020G-A Cartridge 10" (250 mm) Recess / 222 n/a n/a n/a Silicone
ZCMT1/020H-A Cartridge 10" (250 mm) UF Retrofit n/a n/a n/a Silicone
ZCMT1/020R-A Cartridge 10" (250 mm) BF / 222 Bayonet n/a n/a n/a Silicone
ZCMT2-020C-A Cartridge 20" (500 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMT2-020F-A Cartridge 20" (500 mm) BF / 216 / 218 n/a n/a n/a Silicone
ZCMT2-020R-A Cartridge 20" (500 mm) BF / 222 Bayonet n/a n/a n/a Silicone
ZCMT2/020B-A Cartridge 20" (500 mm) dh DOE n/a n/a n/a Silicone
ZCMT2/020C-A Cartridge 20" (500 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMT2/020C-AE Cartridge 20" (500 mm) BF / 226 Bayonet n/a n/a n/a EPDM
ZCMT2/020G-A Cartridge 20" (500 mm) Recess / 222 n/a n/a n/a Silicone
ZCMT3/020C-A Cartridge 30" (750 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMT3/020D-AE Cartridge 30" (750 mm) Fin / 222 n/a n/a n/a EPDM
ZCMT3/020G-A Cartridge 30" (750 mm) Recess / 222 n/a n/a n/a Silicone
ZCMTA-020SK-A Demi Cartridge 5.0" (125 mm) Retrofit n/a n/a n/a Silicone
ZCMTA-020X-A Demi Cartridge 5.0" (125 mm) 116 n/a n/a n/a Silicone
ZCMTA-020Z-A Demi Cartridge 5.0" (125 mm) Demi A and B Std n/a n/a n/a Silicone
ZCMTA-020Z-AS Demi Cartridge 5.0" (125 mm) Demi A and B Std n/a n/a n/a Silicone
ZCMTA/020SK-A Demi Cartridge 5.0" (125 mm) Retrofit n/a n/a n/a Silicone
ZCMTA/020T-A Demi Cartridge 5.0" (125 mm) TRUESEAL n/a n/a n/a Silicone
ZCMTA/020X-A Demi Cartridge 5.0" (125 mm) 116 n/a n/a n/a Silicone
ZCMTA/020X-AE Demi Cartridge 5.0" (125 mm) 116 n/a n/a n/a EPDM
ZCMTA/020Z-A Demi Cartridge 5.0" (125 mm) Demi A and B Std n/a n/a n/a Silicone
ZCMTB-020SK-A Demi Cartridge 2.5" (65 mm) Retrofit n/a n/a n/a Silicone
ZCMTB-020Z-A Demi Cartridge 2.5" (65 mm) Demi A and B Std n/a n/a n/a Silicone
ZCMTB/020T-A Demi Cartridge 2.5" (65 mm) TRUESEAL n/a n/a n/a Silicone
ZCMTB/020Y-A Demi Cartridge 2.5" (65 mm) Demi Stub n/a n/a n/a Silicone
ZCMTB/020Z-A Demi Cartridge 2.5" (65 mm) Demi A and B Std n/a n/a n/a Silicone
ZCMTK/020C-A Cartridge 5.0" (125 mm) BF / 226 Bayonet n/a n/a n/a Silicone
ZCMTK/020C-AE Cartridge 5.0" (125 mm) BF / 226 Bayonet n/a n/a n/a EPDM
ZCMTK/020E-A Cartridge 5.0" (125 mm) Flat Top / 222 n/a n/a n/a Silicone
ZCMTK/020H-A Cartridge 5.0" (125 mm) UF Retrofit n/a n/a n/a Silicone
ZEMTA-020GG-AN3 DEMICAP Capsule 7.9" (200 mm) n/a Stepped Hosebarb Stepped Hosebarb n/a n/a
ZEMTA-020HH-AN3 DEMICAP Capsule 7.9" (200 mm) n/a 1/2" Hosebarb 1/2" Hosebarb n/a n/a
ZEMTA-020MM-AN3 DEMICAP Capsule 7.9" (200 mm) n/a 1/4" NPT Male 1/4" NPT Male n/a n/a
ZEMTA-020NN-AN3 DEMICAP Capsule 7.9" (200 mm) n/a 1/2" NPT Male 1/2" NPT Male n/a n/a
ZEMTA-020TT-AN3 DEMICAP Capsule 7.9" (200 mm) n/a 1" Tri-Clamp 1" Tri-Clamp n/a n/a
ZEMTA-020VV-AN3 DEMICAP Capsule 7.9" (200 mm) n/a 3/8" NPT Female 3/8" NPT Female n/a n/a
ZEMTB-020GG-AN3 DEMICAP Capsule 5.5" (140 mm) n/a Stepped Hosebarb Stepped Hosebarb n/a n/a
ZEMTB-020HH-AN3 DEMICAP Capsule 5.5" (140 mm) n/a 1/2" Hosebarb 1/2" Hosebarb n/a n/a
ZEMTB-020MM-AN3 DEMICAP Capsule 5.5" (140 mm) n/a 1/4" NPT Male 1/4" NPT Male n/a n/a
ZEMTB-020NN-AN3 DEMICAP Capsule 5.5" (140 mm) n/a 1/2" NPT Male 1/2" NPT Male n/a n/a
ZEMTB-020TG-AN3 DEMICAP Capsule 5.5" (140 mm) n/a 1" Tri-Clamp Stepped Hosebarb n/a n/a
ZEMTB-020TH-AN3 DEMICAP Capsule 5.5" (140 mm) n/a 1" Tri-Clamp 1/2" Hosebarb n/a n/a
ZEMTB-020TT-AN3 DEMICAP Capsule 5.5" (140 mm) n/a 1" Tri-Clamp 1" Tri-Clamp n/a n/a
ZEMTE-020GG-AN3 DEMICAP Capsule 4.4" (113 mm) n/a Stepped Hosebarb Stepped Hosebarb n/a n/a
ZEMTE-020HH-AN3 DEMICAP Capsule 4.4" (113 mm) n/a 1/2" Hosebarb 1/2" Hosebarb n/a n/a
ZEMTE-020MM-AN3 DEMICAP Capsule 4.4" (113 mm) n/a 1/4" NPT Male 1/4" NPT Male n/a n/a
ZEMTE-020NN-AN3 DEMICAP Capsule 4.4" (113 mm) n/a 1/2" NPT Male 1/2" NPT Male n/a n/a
ZEMTE-020TT-AN3 DEMICAP Capsule 4.4" (113 mm) n/a 1" Tri-Clamp 1" Tri-Clamp n/a n/a
ZLMT1-020BB-ANL MURUS Capsule 10" (250 mm) n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp In-Line Silicone
ZLMT1-020TT-ANL MURUS Capsule 10" (250 mm) n/a 1" Tri-Clamp 1" Tri-Clamp In-Line Silicone
ZLMT1-020TT-ANT MURUS Capsule 10" (250 mm) n/a 1" Tri-Clamp 1" Tri-Clamp T-Port Silicone
ZLMT2-020BB-ANL MURUS Capsule 20" (500 mm) n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp In-Line Silicone
ZLMT2-020TT-ANL MURUS Capsule 20" (500 mm) n/a 1" Tri-Clamp 1" Tri-Clamp In-Line Silicone
ZLMT3-020BB-ANL MURUS Capsule 30" (750 mm) n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp In-Line Silicone
ZLMT3-020TT-ANL MURUS Capsule 30" (750 mm) n/a 1" Tri-Clamp 1" Tri-Clamp In-Line Silicone
ZLMTK-020AA-ANL MURUS Capsule 5.0" (125 mm) n/a 3/4" Tri-Clamp 3/4" Tri-Clamp In-Line Silicone
ZLMTK-020BB-ANL MURUS Capsule 5.0" (125 mm) n/a 1-1/2" Tri-Clamp 1-1/2" Tri-Clamp In-Line Silicone
ZLMTK-020TT-ANL MURUS Capsule 5.0" (125 mm) n/a 1" Tri-Clamp 1" Tri-Clamp In-Line Silicone
ZCMT1-020B-AS Cartridge 10" (250 mm) dh DOE n/a n/a n/a Silicone
ZCMT1/020C-AE Cartridge 10" (250 mm) BF / 226 Bayonet n/a n/a n/a EPDM
ZCMT1/020E-AE Cartridge 10" (250 mm) Flat Top / 222 n/a n/a n/a EPDM
ZCMT2/020D-A Cartridge 20" (500 mm) Fin / 222 n/a n/a n/a Silicone
ZCMT2/020H-A Cartridge 20" (500 mm) UF Retrofit n/a n/a n/a Silicone
ZCMTB-020-Y-A Demi Cartridge 2.5" (65 mm) Demi Stub n/a n/a n/a Silicone
ZCMTB-020X-A Demi Cartridge 2.5" (65 mm) 116 n/a n/a n/a Silicone
ZCMTB/020Z-AP Demi Cartridge 2.5" (65 mm) Demi A and B Std n/a n/a n/a PTFE Encapsulated Silicone
ZSMT050-020GG-PNS025 Syringe n/a n/a Stepped Hosebarb Stepped Hosebarb n/a n/a
ZSMT050-020LL-PNS025 Syringe n/a n/a ⅛ NPT Male ⅛ NPT Male n/a n/a
ZCMT2/020B-AV Cartridge 20" (500 mm) dh DOE n/a n/a n/a Viton
ZCMT2/020E-A Cartridge 20" (500 mm) Flat Top / 222 n/a n/a n/a Silicone
ZCMTK/020C-AP Cartridge 5" (125 mm) BF / 226 Bayonet n/a n/a n/a PTFE Encapsulated Silicone
ZCMT3/020B-A Cartridge 30" (750 mm) dh DOE n/a n/a n/a Silicone
ZEMTB-020VV-AN3 DEMICAP Capsule 2.5" (65 mm) n/a 3/8" NPT Female 3/8" NPT Female n/a n/a
ZCMT1/020F-A Cartridge 10" (250 mm) BF / 216 / 218 n/a n/a n/a Silicone
ZCMTK/020C-AV Cartridge 5" (125 mm) BF / 226 Bayonet n/a n/a n/a Viton
ZLMT2-020TT-ANT-E MURUS Capsule 20" (500 mm) n/a 1" Tri-Clamp 1" Tri-Clamp T-Port EPDM
ZCMT1/020J-A Cartridge 10" (250 mm) SOE n/a n/a n/a PTFE Encapsulated Silicone
ZCMT1-020A-A Cartridge 10" (250 mm) 223 n/a n/a n/a Silicone
ZCMT1-020J-A Cartridge 10" (250 mm) SOE n/a n/a n/a Silicone
ZCMT1/020N-A Cartridge 10" (250 mm) 213 (Internal) n/a n/a n/a Silicone
ZCMT2-020J-A Cartridge 20" (500 mm) SOE n/a n/a n/a Silicone
ZCMT2/020C-AV Cartridge 20" (500 mm) BF / 226 Bayonet n/a n/a n/a Viton
ZCMT3/020H-A Cartridge 30" (750 mm) UF Retrofit n/a n/a n/a Silicone
ZCMTB-020Z-AV Cartridge 2.5" (65 mm) Demi A and B Std n/a n/a n/a Viton
ZCMTB/020SK-A Cartridge 2.5" (65 mm) Retrofit n/a n/a n/a Silicone
ZCMTB/020T-AV Demi Cartridge 2.5" (65 mm) TRUESEAL n/a n/a n/a Viton
ZEMTA-020NT-AN3 DEMICAP Capsule 7.9" (200 mm) n/a 1/2" NPT Male 1" Tri-Clamp n/a n/a
ZEMTE-020MT-AN3 DEMICAP Capsule 4.4" (113 mm) n/a 1/4" NPT Male 1" Tri-Clamp n/a n/a
ZLMT1-020AA-ANL MURUS Capsule 10" (250 mm) n/a 3/4" Tri-Clamp 3/4" Tri-Clamp In-Line Silicone

687499
679945