2-Way Slip-In Cartridge Valve - Series SVLA | Product Series

Filter by

    No filters selected

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Slip-In Cartridge Valve - Series SVLA 2-Way Slip-In Cartridge Valve - Series SVLA 2-Way Slip-In Cartridge Valve - Series SVLA

2-Way Slip-In Cartridge Valve - Series SVLA

The hydraulically pilot operated check valve for subplate mounting series SVLA in size NG06 is proven part of the wide Parker pilot control range for DIN cartridge valves.

Technical Specifications

  • Product Series: Check valve
  • Operation Type: Pilot
  • Actuation Type: Oil pilot
  • Mounting Type: Subplate mounting
  • Function: N/A
  • Configuration: N/A
  • Maximum Operating Pressure: 350 bar
  • Cracking Pressure: N/A
  • Maximum Flow Rate: 5 L/min
  • Flow Rate: N/A
  • Flow Direction: N/A
  • Connection Size: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Connection Type: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Seal Material: NBR
  • Body Material: Cast Iron
  • Weight: 0.9 kg
Safety Warning

Full Product Description

Parker hydraulically pilot operated check valves for subplate mounting series SVLA in size NG06 enable a reliable operation. They complete Parker's wide pilot control range for DIN cartridge valves. By this modular system, many pressure functions are documented. SVLA is also used as pilot valve of the slip-in cartridge check valves series SVLB.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• MTTFD value 75 years - ensures long service life
• Short delivery time - no warehousing necessary
• Flow rate maximum 5 l/min

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Seal Material
SVLA1006P07 NBR

687499
687478