Filter Valve, Sintered Metal Filter - F Series | #12A-F12L-10-SS


LOADING IMAGES
12A-F12L-10-SS

Filter Valve, Sintered Metal Filter - F Series | #12A-F12L-10-SS

Parker’s F Series Filter valves are designed for protection of instrumentation systems from undesirable materials down to 1 micron and up to 6,000 PSI (414 BAR).


Technical Specifications

  • Filter Screen Size: 10 Micron
  • Body Material: 316 Stainless Steel
  • Connection 1 Size: 3/4"
  • Maximum Working Pressure (psi): 6, 000
  • Maximum Working Pressure (Bar): 414
  • Connection 2 Size: 3/4"
  • Inlet Connection: Two Ferrule Compression
  • Outlet Connection: Two Ferrule Compression
  • Seal Material: Fluorocarbon Rubber
  • Connection 1 Size: 1/4" to 3/4"
  • Connection 2 Size: 1/4" to 3/4"
  • Filter Screen Size Rating: 1 Micron
  • Inlet Connection Size: Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Outlet Connection Size: Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Seal Material: Fluorocarbon Rubber
  • Body Material: 316 Stainless Steel, Brass
  • Maximum Operating Pressure: 3000 psi, 414, 207 bar, 6000 psi
Safety Warning

Item Information

Parker F Series Inline Filters are designed for protection of instrumentation systems from undesirable materials. Component changes or repair and maintenance can admit dirt, chips, scale, or other contaminants to the small bore tubing. These compact filters offer the installer a wide range of seals and sizes to meet any instrumentation system requirements. A flow arrow is permanently marked on the filter body to help in proper installation.

Markets:

• Chemical
• Oil and Gas
• Pulp and Paper


Features/ Benefits:

• Compact inline design with large filtration area
• Stainless steel and brass construction
• Replaceable sintered 316 stainless steel filter element
• Standard sintered metal micron ratings: 1, 5, 10, 50, and 100
• Optional 250 and 450 micron wire cloth filter elements
• Port connections include male and female NPT, CPI™, A-LOK®, UltraSeal, VacuSeal, BSP, SAE, and Seal-Lok®
• Heat code traceability

Applications:
• Test panels
• Instrument Protection
• Mixing tanks

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
687516