N "High Flow" NAMUR Series Solenoid Valves for Process applications | #347N33


LOADING IMAGES
347N33
Click to View CAD Model

N "High Flow" NAMUR Series Solenoid Valves for Process applications | #347N33

N "High Flow" NAMUR Series is a full range of NAMUR indirect operated solenoid valves, from 1/4" to 1/2", solenoid or air operated with a borad range of functions including 3/2, 5/2, 5/3.


Technical Specifications

  • Valve Type: 5/2 Way
  • Power Supply Voltage: -
  • Actuation Type: Solenoid Operated
  • Maximum Fluid Temperature: 50 °C
  • Function: Dual Solenoids
  • Port Size: 1/4" G
  • Insulation Class: -
  • Coil Temperature Range: -
  • Flow Coefficient 1: 1250 l/min
  • Port Type: Namur
  • Body Material: Anodized Aluminum
  • Media: Dry or Lubricated Air
  • Orifice Size: 7 mm
  • Minimum Operating Pressure: 1.5 bar
  • Maximum Operating Pressure: 10 bar AC/DC
  • Minimum Fluid Temperature: -20 °C
  • Seal Material: NBR
  • Coil Power Consumption: n/a
  • Electrical Connection: n/a
  • Coil Specifications Met: n/a
  • Specifications Met: Manual Override - Perpendicular Operator
  • ATEX Specifications Met: n/a
Safety Warning

Item Information

The N "High Flow" NAMUR Series includes many product solutions for Valve Actuation in the Process Industry. This range delivers an unmatched high flow performance, up to 1250 l/min for the 1/4"ported option up to 3000 l/min for the 1/2"ported version. The solid and robust design is rated up to 20 million of life cycles which makes this product extremely reliable either for low and high frequency applications. This product solution modularity in combination with our ATEX coils program can optimize the total ownership costs delivering high reliability, extreme flexibility and best competitiveness.

Markets:
- Pharmaceutical
- Food&Beverage production, storage
- Water treatment
- Refineries
- Powders dosing

Applications:
- Valve Actuation

Features/Benefits:
- Long life cycle expectancy
- High Flow
- Mechanical part of the valve ATEX certifi ed
according standard EN 13463-1 & -5
- Wide range of coils available including Atex

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin France SAS

Sales Company France

142, rue de la Forêt

74130 Contamine-sur-Arve

France

Phone

+33 4 50 25 80 25

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688037
A18171