810 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
810 Series Power Take-Off 810 Series Power Take-Off

810 Series Power Take-Off

Chelsea’s 810 Series PTO is specifically designed for the Ford 10R140HD transmission. The 810 Series PTO has multiple ratio options ranging from 81% - 158% of engine speed and common drive line and pump mount options.

Technical Specifications

  • Mounting Type: 8-Bolt
  • Output Shaft Type: 1410 Series Companion Flange, Standard Round Shaft (1-1/4" - 5/16" Key), SAE B Shaft (7/8"-13T), SAE BB Shaft (1"-15T)
  • Continuous Torque: 195 to 420 lb-ft, 291 to 569 Nm
  • Shift Type: Hydraulic
  • Weight: 65 lb
  • Lubricant: Pressure Lube
Safety Warning

Full Product Description

The 810 Series Power Take-Off is specifically designed for the Ford 10R140HD transmission. The 810 Series currently has (3) ratio options and (4) output options including common pump mount and drive line outputs. Chelsea is preparing to launch additional output options which will become available soon. The 810 Series is equipped with Smart Start technology which minimizes torque spike at engagement. Built with stronger gear sets and larger bearings, this power-dense PTO still produces minimal noise due to Chelsea’s QuietGear technology which smooths torsional vibrations in diesel engine applications.

Markets:
•Refuse
•Utility
•Dump
•Tow and Recovery
•Fire and Rescue
•Snow and Ice
•Service

Features and Benefits:
•Common pump mount and drive line options
•Multiple ratio and output options available. Additional options launching soon.
•Smart Start Technology to minimize the initial torque spike at engagement
•QuietGear technology to reduce noise
•Power-dense design

Related Documents

×

688037
234075