852 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
852 Series Power Take-Off

852 Series Power Take-Off

Chelsea 852 Series is a Hydraulic PowerShift PTO designed for heavy duty applications and is one of the most reliable PTOs in the industry. The 852 is designed to fit Allison automatic transmissions that have 8-Bolt PTO mounting apertures.

Technical Specifications

  • Intermittent Torque: 401 to 500 lb-ft, 501+ Nm, 500 lb-ft (Check Application Pages for Actual Torque Ratings), 678 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes with 30% de-rating
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Output Power: 56+ HP, 51+ kW
  • Output Type: SAE C Pump Flange, Driveline
  • Output Shaft Type: 1410 Series Companion Flange
  • Transmission Manufacturer: Allison
  • Lubricant: P = Pressure Lube
  • Mounting Type: 8-Bolt
  • Shaft Power: 48 HP (500 RPM), 95 HP (1000 RPM), 36 kW, (500 RPM) kW, 71 kW (1000 RPM)
  • Weight: 88 lb, 40 kg
Safety Warning

Full Product Description

The Chelsea 852 Series Power Take-Off (PTO) is another example of why Chelsea PTO technology is the best in the business. This 8-Bolt Hydraulic PowerShift is a workhorse of the Chelsea PTO line. It features a cast iron housing and heavy duty ball bearings on the output shaft, along with the large clutch pack to provide you with a torque rating up to 500 lbs-ft and a long service life in heavy duty applications. Three output options, three internal speed ratios and three shift options make this a versatile PTO. Take advantage of over 65 years of Chelsea PTO technology to increase performance and lower costs.

Markets:
• Oil & Gas
• Mobile
• Vocational & Municipal Equipment

Features/Benefits:
• Three speed ratios to choose from
• Pressure lubrication standard
• Designed for heavy duty applications
• Two Year Warranty

Applications:
• Oil Field Application
• Bulk Transporter Trucks
• Fire and Rescue

Related Documents

×

688037
234075