871 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
871 Series Power Take-Off

871 Series Power Take-Off

The 871 Series PTO is a small but mighty, 10-bolt Power Take-Off. Its compact housing eliminates possible clearance issues and multiple assembly arrangements maximize your installation possibilities.

Technical Specifications

  • Shift Type: PowerShift (Hydraulic), Hydraulic
  • Continuous Torque: 908 Nm (Check Application Pages for Actual Torque Ratings), 670 lb-ft (Check Application Pages for Actual Torque Ratings)
  • Transmission Manufacturer: Allison
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Output Shaft Type: SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline, DIN 5462 Pump Spline, 1410 Series Companion Flange, DIN 120 Flange, DIN 100 Flange
  • Shaft Power: 64 HP (500 RPM), 128 HP (1000 RPM), 48 kW (500 RPM), 95 kW (1000 RPM)
  • Output Type: SAE B Pump Flange, SAE C Pump Flange
  • Continuous Operation: Yes
  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Mounting Type: 10-Bolt
  • Output Power: 56+ HP, 51+ kW
  • Weight: 56 lb, 25 kg
Safety Warning

Full Product Description

The 871 Series PTO is a 10-bolt Power Take-Off featuring high capacity bearings and superior gear designs provide impressive torque ratings up to 670 ft-lb. There is no need to derate the PTO for continuous duty applications. Chelsea’s 871 Series replaces the popular 870 Series PTO. Upgraded features include a ductile iron bearing cap which is 117% stronger than its predecessor, and an o-ring sealing configuration between the housing and bearing cap to improve clamp load. All of these improvements are focused on reducing the damaging vibrational affects caused by today’s and future engine designs. Multiple gear ratios provide a wide variety of speeds to meet all of your application requirements. The 871 Series is a unique PTO in that it is the only Chelsea PTO to offer all three of Chelsea’s high-demand solutions: Wet Spline, SmartStart, and Quiet Gear™ options.

Markets:
• Fire and Rescue
• Truck Cranes
• Pumper Cleaner
• Refuse

Features and Benefits:
• Strong – Ductile Iron bearing cap (117% stronger than gray iron).
• Improved Seal – O-ring sealing configuration to reduce vibrational affects and improve clamp load.
• Power – Torque capacity up to 670 lb-ft / 908 N-m.
• Compact – Housing height reduces clearance issues.
• Quiet – Quiet Gear input option available.
• SmartStart – Option available to reduce shock load at start-up for certain applications.
• Insurance – Electronic Overspeed Control (EOC) protects driven equipment.
• Speeds – Nine speed ratios.
• Outputs – Thirteen output options.
• Protection – Wet Spline pump flange extends PTO and pump shaft life.

Related Documents

×

688037
234075