878 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
878 Series Power Take-Off

878 Series Power Take-Off

Chelsea 878 Series is a constant mesh PTO designed to fit Allison and CAT 10-Bolt transmissions. It has the highest torque capability in the smallest package available – up to 670 lbs-ft

Technical Specifications

  • Shift Type: Constant Mesh
  • Continuous Torque: 908 Nm (Check Application Pages for Actual Torque Ratings), 670 lb-ft (Check Application Pages for Actual Torque Ratings)
  • Transmission Manufacturer: Allison
  • Mounting Type: 10-Bolt
  • Output Shaft Type: SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline, DIN 5462 Pump Spline, 1410 Series Companion Flange, DIN 120 Flange, DIN 100 Flange
  • Output Type: SAE B Pump Flange, SAE C Pump Flange
  • Continuous Operation: Yes
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Output Power: 56+ HP, 51+ kW
  • Shaft Power: 64 HP (500 RPM), 128 HP (1000 RPM), 48 kW (500 RPM), 95 kW (1000 RPM)
  • Weight: 48 lb, 22 kg
Safety Warning

Full Product Description

Chelsea's 878 Series Power Take-Off is an improvement on the design of our bulletproof 877 Series PTO. The 878 Series PTO features a ductile iron bearing cap which is 117% stronger than its predecessor. It also features an o-ring sealing configuration between the housing and bearing cap to improve clamp load and the thickness of the steel discs within the clutch pack have been increased by 80%. All of these improvements are focused on reducing the damaging vibrational affects caused by today’s and future engine designs. This PTO boasts an impressive 670 ft-lb torque rating in both intermittent and continuous use applications.

Markets:
• Snow and Ice
• Vacuum
• Aerial
• Refuse

Features and Benefits:
• Ductile Iron Bearing Cap – 117% stronger than gray iron.
• Improved Seal – O-ring sealing configuration to reduce vibrational affects and improve clamp load.
• Torque – Features a single, continuous duty torque rating.
• Constant Mesh – Economical workhorse features a cast iron housing.
• Clearance – Interference issues have been reduced with rotatable, cast iron flanges.
• Positive Stop – Driveline outputs; eliminates oil seal damage from coupling.
• Protection – Wet Spline Lubrication option provides 7 to 10 times greater shaft life.
• Speeds – Nine speed ratios including low and high speeds.
• Hose Included – No need to order separately.

Related Documents

×

688037
234075