Accessories for Ermeto hydraulic DIN fittings | Product Series

Filter by

    No filters selected

Product Style

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Accessories for Ermeto hydraulic DIN fittings

Accessories for Ermeto hydraulic DIN fittings

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series.

Technical Specifications

  • Brand: Ermeto
  • Application: Automotive Process, Chemical Transfer, Construction Equipment, Fuel Transfer, Hydraulics, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Oilfield, Packaging, Transportation, Industrial, Hydraulics
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Product Type: Hydraulic DIN Fittings, Accessories
  • Product Style: Locknut, O-Ring, Retaining Ring, Sealing Ring, Soft Sealing Ring, Support Sleeve, Tube/Hose Insert, For Banjo Fittings, For Bulkheads, For EO-2, For Male 24° Cone, For Male Stud Ends, For Metal Tubing (thin wall), For Plastic Tubing, For Pressure Gauge Connectors
  • Connection Type: Female, Male, BSPP, Metric, Tube, UN/UNF
  • Connection Size: View Part Details.
  • Specifications Met: DIN, ISO 8434, ISO 1179, ISO 6149, ISO 11926
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Body Material: Brass, FKM, NBR, Stainless Steel, Steel, Steel/FKM, Steel/NBR
  • Seal Type: Sealing Edge
  • Seal Material: FKM, NBR
  • Maximum Ambient Temperature: 100 to 400 °C, 212 to 752 °F
  • Minimum Ambient Temperature: -25 to -60 °C, -13 to -76 °F
  • Maximum Fluid Temperature: 100 to 400 °C, 212 to 752 °F
  • Minimum Fluid Temperature: -25 to -60 °C, -13 to -76 °F
Safety Warning

Full Product Description

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series. Most of the components, for example the ED Eolastic soft seal and OR, O-rings for male stud ends – are sealing rings. These components ensure that the complete fitting system is leak-free.
Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits:
• Leak-free system: sealing rings guarantee that the fitting itself and the complete hydraulic system is leak-free. Hence the function of the hydraulic system is reliable and the costs of break-down and maintenance can be avoided.

Related Documents

×
Products Product Style Connection Type Connection Size Body Material
KDS14VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M14x1.5 / G 1/4 A Steel/FKM
KDS16VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M16x1.5 / G 3/8 A Steel/FKM
KDS18VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M18x1.5 Steel/FKM
KDS22VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M22x1.5 / G 1/2 A Steel/FKM
KDS27VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M27x2.0 / G 3/4 A Steel/FKM
KDS33VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M33x2.0 / G 1 A Steel/FKM
KDS42VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M42x2.0 / G 1-1/4 A Steel/FKM
VH08CFX Support Sleeve Tube 8 mm (I.D.) Steel
VH0871X Support Sleeve Tube 8 mm (I.D.) Stainless Steel
VH09CFX Support Sleeve Tube 9 mm (I.D.) Steel
VH0971X Support Sleeve Tube 9 mm (I.D.) Stainless Steel
VH10CFX Support Sleeve Tube 10 mm (I.D.) Steel
VH1071X Support Sleeve Tube 10 mm (I.D.) Stainless Steel
VH11CFX Support Sleeve Tube 11 mm (I.D.) Steel
VH1171X Support Sleeve Tube 11 mm (I.D.) Stainless Steel
VH12CFX Support Sleeve Tube 12 mm (I.D.) Steel
DOZ42LNBR71 Soft Sealing Ring for EO-2 42 mm Stainless Steel/NBR
DOZ06SNBR71 Soft Sealing Ring for EO-2 6 mm Stainless Steel/NBR
DOZ08SNBR71 Soft Sealing Ring for EO-2 8 mm Stainless Steel/NBR
DOZ10SNBR71 Soft Sealing Ring for EO-2 10 mm Stainless Steel/NBR
DOZ12SNBR71 Soft Sealing Ring for EO-2 12 mm Stainless Steel/NBR
DOZ14SNBR71 Soft Sealing Ring for EO-2 14 mm Stainless Steel/NBR
DOZ16SNBR71 Soft Sealing Ring for EO-2 16 mm Stainless Steel/NBR
DOZ20SNBR71 Soft Sealing Ring for EO-2 20 mm Stainless Steel/NBR
DOZ25SNBR71 Soft Sealing Ring for EO-2 25 mm Stainless Steel/NBR
DOZ30SNBR71 Soft Sealing Ring for EO-2 30 mm Stainless Steel/NBR
DOZ38SNBR71 Soft Sealing Ring for EO-2 38 mm Stainless Steel/NBR
OR4.5X1.5X O-Ring for Male 24° Cone 6 mm NBR
OR6.5X1.5X O-Ring for Male 24° Cone 8 mm NBR
KDS48VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M48x2.0 / G 1-1/2 A Steel/FKM
VH1271X Support Sleeve Tube 12 mm (I.D.) Stainless Steel
VH13CFX Support Sleeve Tube 13 mm (I.D.) Steel
VH1371X Support Sleeve Tube 13 mm (I.D.) Stainless Steel
VH14CFX Support Sleeve Tube 14 mm (I.D.) Steel
VH1471X Support Sleeve Tube 14 mm (I.D.) Stainless Steel
VH15CFX Support Sleeve Tube 15 mm (I.D.) Steel
VH1571X Support Sleeve Tube 15 mm (I.D.) Stainless Steel
VH16CFX Support Sleeve Tube 16.2 mm (I.D.) Steel
VH1671X Support Sleeve Tube 16.2 mm (I.D.) Stainless Steel
OR8.5X1.5X O-Ring for Male 24° Cone 10 mm NBR
OR10.5X1.5X O-Ring for Male 24° Cone 12 mm NBR
OR12.5X2X O-Ring for Male 24° Cone 15 mm NBR
OR16X2X O-Ring for Male 24° Cone 18 mm NBR
OR20X2X O-Ring for Male 24° Cone 22 mm NBR
OR26X2X O-Ring for Male 24° Cone 28 mm NBR
OR32X2.5X O-Ring for Male 24° Cone 35 mm NBR
OR39X2.5X O-Ring for Male 24° Cone 42 mm NBR
OR12X2X O-Ring for Male 24° Cone 14 mm NBR
OR22X2.5X O-Ring for Male 24° Cone 25 mm NBR
KD2071 Soft Sealing Ring for Banjo Fittings Metric M20x1.5 Stainless Steel
DKAZ10CFX Sealing Ring for Banjo Fittings Metric M10x1.0 Steel
DKAZ12CFX Sealing Ring for Banjo Fittings Metric M12x1.5 Steel
DKAZ14CFX Sealing Ring for Banjo Fittings Metric M14x1.5 Steel
DKAZ16CFX Sealing Ring for Banjo Fittings Metric M16x1.5 Steel
DKAZ18CFX Sealing Ring for Banjo Fittings Metric M18x1.5 Steel
DKAZ20CFX Sealing Ring for Banjo Fittings Metric M20x1.5 Steel
DKAZ22CFX Sealing Ring for Banjo Fittings Metric M22x1.5 Steel
DKAZ26CFX Sealing Ring for Banjo Fittings Metric M26x1.5 Steel
VH1771X Support Sleeve Tube 17 mm (I.D.) Stainless Steel
VH18CFX Support Sleeve Tube 18 mm (I.D.) Steel
VH1871X Support Sleeve Tube 18 mm (I.D.) Stainless Steel
VH19CFX Support Sleeve Tube 19 mm (I.D.) Steel
VH1971X Support Sleeve Tube 19 mm (I.D.) Stainless Steel
VH20CFX Support Sleeve Tube 20 mm (I.D.) Steel
VH2071X Support Sleeve Tube 20 mm (I.D.) Stainless Steel
VH2171X Support Sleeve Tube 21 mm (I.D.) Stainless Steel
OR35X2.5X O-Ring for Male 24° Cone 38 mm NBR
OR4.5X1.5VITX O-Ring for Male 24° Cone 6 mm FKM
OR6.5X1.5VITX O-Ring for Male 24° Cone 8 mm FKM
OR8X1.5VITX O-Ring for Male 24° Cone 10 mm FKM
OR10X1.5VITX O-Ring for Male 24° Cone 12 mm FKM
OR12X2VITX O-Ring for Male 24° Cone 15 mm FKM
OR15X2VITX O-Ring for Male 24° Cone 18 mm FKM
OR20X2VITX O-Ring for Male 24° Cone 22 mm FKM
OR26X2VITX O-Ring for Male 24° Cone 28 mm FKM
OR32X2.5VITX O-Ring for Male 24° Cone 35 mm FKM
OR38X2.5VITX O-Ring for Male 24° Cone 42 mm FKM
OR13X2VITX O-Ring for Male 24° Cone 16 mm FKM
DKAZ27CFX Sealing Ring for Banjo Fittings Metric M27x2.0 Steel
DKAZ33CFX Sealing Ring for Banjo Fittings Metric M33x2.0 Steel
DKAZ11/4CFX Sealing Ring for Banjo Fittings Metric M42x2.0 Steel
DKAZ11/2CFX Sealing Ring for Banjo Fittings Metric M48x2.0 Steel
DKAZ1/8CFX Sealing Ring for Banjo Fittings BSPP G 1/8 A Steel
DKAZ1/4CFX Sealing Ring for Banjo Fittings BSPP G 1/4 A Steel
DKAZ3/8CFX Sealing Ring for Banjo Fittings BSPP G 3/8 A Steel
DKAZ1/2CFX Sealing Ring for Banjo Fittings BSPP G 1/2 A Steel
DKAZ3/4CFX Sealing Ring for Banjo Fittings BSPP G 3/4 A Steel
DKAZ1CFX Sealing Ring for Banjo Fittings BSPP G 1 A Steel
DKA1/8CFX Sealing Ring for Banjo Fittings BSPP G 1/8 A Steel
DKA1/871X Sealing Ring for Banjo Fittings BSPP G 1/8 A Stainless Steel
DKA1/4CFX Sealing Ring for Banjo Fittings BSPP G 1/4 A Steel
DKA1/471X Sealing Ring for Banjo Fittings BSPP G 1/4 A Stainless Steel
DKA3/8CFX Sealing Ring for Banjo Fittings BSPP G 3/8 A Steel
DKA3/871X Sealing Ring for Banjo Fittings BSPP G 3/8 A Stainless Steel
DKA1/2X4.5CFX Sealing Ring for Banjo Fittings BSPP G 1/2 A Steel
DKA1/2X4.571X Sealing Ring for Banjo Fittings BSPP G 1/2 A Stainless Steel
DKA3/471X Sealing Ring for Banjo Fittings BSPP G 3/4 A Stainless Steel
DKA171X Sealing Ring for Banjo Fittings BSPP G 1 A Stainless Steel
DKA10CFX Sealing Ring for Banjo Fittings Male Metric M10x1.0 Steel
VH2271X Support Sleeve Tube 22 mm (I.D.) Stainless Steel
VH24CFX Support Sleeve Tube 24 mm (I.D.) Steel
VH2471X Support Sleeve Tube 24 mm (I.D.) Stainless Steel
VH25CFX Support Sleeve Tube 25 mm (I.D.) Steel
VH2571X Support Sleeve Tube 25 mm (I.D.) Stainless Steel
VH26CFX Support Sleeve Tube 26 mm (I.D.) Steel
VH2771X Support Sleeve Tube 27 mm (I.D.) Stainless Steel
OR16.3X2.4VITX O-Ring for Male 24° Cone 20 mm FKM
OR20.3X2.4VITX O-Ring for Male 24° Cone 25 mm FKM
OR25.3X2.4VITX O-Ring for Male 24° Cone 30 mm FKM
OR33.3X2.4VITX O-Ring for Male 24° Cone 38 mm FKM
DKA1071X Sealing Ring for Banjo Fittings Male Metric M10x1.0 Stainless Steel
DKA1271X Sealing Ring for Banjo Fittings Male Metric M12x1.5 Stainless Steel
DKA14CFX Sealing Ring for Banjo Fittings Male Metric M14x1.5 Steel
DKA1471X Sealing Ring for Banjo Fittings Male Metric M14x1.5 Stainless Steel
DKA16CFX Sealing Ring for Banjo Fittings Male Metric M16x1.5 Steel
DKA1671X Sealing Ring for Banjo Fittings Male Metric M16x1.5 Stainless Steel
DKA18CFX Sealing Ring for Banjo Fittings Male Metric M18x1.5 Steel
DKA1871X Sealing Ring for Banjo Fittings Male Metric M18x1.5 Stainless Steel
DKA2071X Sealing Ring for Banjo Fittings Male Metric M20x1.5 Stainless Steel
VH3071X Support Sleeve Tube 30 mm (I.D.) Stainless Steel
VH32CFX Support Sleeve Tube 32 mm (I.D.) Steel
VH3271X Support Sleeve Tube 32 mm (I.D.) Stainless Steel
VH3471X Support Sleeve Tube 34 mm (I.D.) Stainless Steel
VH38CFX Support Sleeve Tube 38 mm (I.D.) Steel
OR11.3X2.2VITX O-Ring for Male Stud Ends Male Metric M14x1.5 FKM
OR15.3X2.2VITX O-Ring for Male Stud Ends Male Metric M18x1.5 FKM
OR23.6X2.9VITX O-Ring for Male Stud Ends Male Metric M27x2.0 FKM
OR29.6X2.9VITX O-Ring for Male Stud Ends Male Metric M33x2.0 FKM
OR38.6X2.9VITX O-Ring for Male Stud Ends Male Metric M42x2.0 FKM
DKA26X3.5CFX Sealing Ring for Banjo Fittings Male Metric M26x1.5 Steel
DKA2771X Sealing Ring for Banjo Fittings Male Metric M27x2.0 Stainless Steel
DKA33CFX Sealing Ring for Banjo Fittings Male Metric M33x2.0 Steel
DKA11/271X Sealing Ring for Banjo Fittings Male Metric M48x2.0 Stainless Steel
VH3871X Support Sleeve Tube 38 mm (I.D.) Stainless Steel
VH39CFX Support Sleeve Tube 39 mm (I.D.) Steel
VH3971X Support Sleeve Tube 39 mm (I.D.) Stainless Steel
E04/02X Tube/Hose Insert Tube 2 mm (I.D.) Brass
E04/2.5X Tube/Hose Insert Tube 2.5 mm (I.D.) Brass
E0506/03X Tube/Hose Insert Tube 3 mm (I.D.) Brass
E0506/04X Tube/Hose Insert Tube 4 mm (I.D.) Brass
E08/04X Tube/Hose Insert Tube 4 mm (I.D.) Brass
E06/05X Tube/Hose Insert Tube 5 mm (I.D.) Brass
E08/05X Tube/Hose Insert Tube 5 mm (I.D.) Brass
E0810/06X Tube/Hose Insert Tube 6 mm (I.D.) Brass
E10/08X Tube/Hose Insert Tube 8 mm (I.D.) Brass
E12/08X Tube/Hose Insert Tube 8 mm (I.D.) Brass
OR8.92X1.83VITX O-Ring for Male Stud Ends Male UN/UNF 7/16"-20 UNF FKM
OR19X2.5VITX O-Ring for Male Stud Ends Male UN/UNF 7/8"-14 UNF FKM
E12/09X Tube/Hose Insert Tube 9 mm (I.D.) Brass
E1215/10X Tube/Hose Insert Tube 10 mm (I.D.) Brass
E15/12X Tube/Hose Insert Tube 12 mm (I.D.) Brass
E1516/12.5X Tube/Hose Insert Tube 12.5 mm (I.D.) Brass
E18/14X Tube/Hose Insert Tube 14 mm (I.D.) Brass
E1820/16X Tube/Hose Insert Tube 16 mm (I.D.) Brass
E22/18X Tube/Hose Insert Tube 18 mm (I.D.) Brass
DOZ04LL Soft Sealing Ring for EO-2 4 mm Steel/NBR
DOZ06LL Soft Sealing Ring for EO-2 6 mm Steel/NBR
DOZ06L Soft Sealing Ring for EO-2 6 mm Steel/NBR
DOZ08L Soft Sealing Ring for EO-2 8 mm Steel/NBR
DOZ10L Soft Sealing Ring for EO-2 10 mm Steel/NBR
DOZ12L Soft Sealing Ring for EO-2 12 mm Steel/NBR
OR23.47X2.95VITX O-Ring for Male Stud Ends Male UN/UNF 1-1/16"-12 UN FKM
OR37.46X3VITX O-Ring for Male Stud Ends Male UN/UNF 1-5/8"-12 UN FKM
OR8X1.88X O-Ring for Male Stud Ends BSPP G 1/8 A NBR
OR10.77X2.62X O-Ring for Male Stud Ends BSPP G 1/4 A NBR
OR13.94X2.62X O-Ring for Male Stud Ends BSPP G 3/8 A NBR
OR18X3.15X O-Ring for Male Stud Ends BSPP G 1/2 A NBR
OR23X3X O-Ring for Male Stud Ends BSPP G 3/4 A NBR
OR29.74X3.53X O-Ring for Male Stud Ends BSPP G 1 A NBR
OR44.04X3.53X O-Ring for Male Stud Ends BSPP G 1-1/2 A NBR
DOZ15L Soft Sealing Ring for EO-2 15 mm Steel/NBR
DOZ18L Soft Sealing Ring for EO-2 18 mm Steel/NBR
DOZ22L Soft Sealing Ring for EO-2 22 mm Steel/NBR
DOZ28L Soft Sealing Ring for EO-2 28 mm Steel/NBR
DOZ35L Soft Sealing Ring for EO-2 35 mm Steel/NBR
DOZ42L Soft Sealing Ring for EO-2 42 mm Steel/NBR
DOZ06S Soft Sealing Ring for EO-2 6 mm Steel/NBR
DOZ08S Soft Sealing Ring for EO-2 8 mm Steel/NBR
DOZ10S Soft Sealing Ring for EO-2 10 mm Steel/NBR
DOZ12S Soft Sealing Ring for EO-2 12 mm Steel/NBR
DOZ14S Soft Sealing Ring for EO-2 14 mm Steel/NBR
DOZ16S Soft Sealing Ring for EO-2 16 mm Steel/NBR
DOZ20S Soft Sealing Ring for EO-2 20 mm Steel/NBR
OR10.77X2.62VITX O-Ring for Male Stud Ends BSPP G 1/4 A FKM
OR17.96X2.62VITX O-Ring for Male Stud Ends BSPP G 1/2 A FKM
RRS1/8CF Retaining Ring BSPP G 1/8 A Steel
RRS1/4CF Retaining Ring BSPP G 1/4 A Steel
RRS3/8CF Retaining Ring BSPP G 3/8 A Steel
RRS1/2CF Retaining Ring BSPP G 1/2 A Steel
RRS3/4CF Retaining Ring BSPP G 3/4 A Steel
RRS1CF Retaining Ring BSPP G 1 A Steel
DOZ25S Soft Sealing Ring for EO-2 25 mm Steel/NBR
DOZ30S Soft Sealing Ring for EO-2 30 mm Steel/NBR
DOZ38S Soft Sealing Ring for EO-2 38 mm Steel/NBR
DOZ06LVIT Soft Sealing Ring for EO-2 6 mm Steel/FKM
DOZ08LVIT Soft Sealing Ring for EO-2 8 mm Steel/FKM
DOZ10LVIT Soft Sealing Ring for EO-2 10 mm Steel/FKM
DOZ12LVIT Soft Sealing Ring for EO-2 12 mm Steel/FKM
DOZ15LVIT Soft Sealing Ring for EO-2 15 mm Steel/FKM
DOZ18LVIT Soft Sealing Ring for EO-2 18 mm Steel/FKM
DOZ22LVIT Soft Sealing Ring for EO-2 22 mm Steel/FKM
DOZ28LVIT Soft Sealing Ring for EO-2 28 mm Steel/FKM
DOZ35LVIT Soft Sealing Ring for EO-2 35 mm Steel/FKM
DOZ42LVIT Soft Sealing Ring for EO-2 42 mm Steel/FKM
8207SS1/8 Retaining Ring BSPP G 1/8 A Stainless Steel
8207SS1/4A Retaining Ring BSPP G 1/4 A Stainless Steel
8207SS3/8A Retaining Ring BSPP G 3/8 A Stainless Steel
8207SS1/2 Retaining Ring BSPP G 1/2 A Stainless Steel
8207SS3/4 Retaining Ring BSPP G 3/4 A Stainless Steel
8207SS1A Retaining Ring BSPP G 1 A Stainless Steel
8207SS11/4 Retaining Ring BSPP G 1-1/4 A Stainless Steel
8207SS11/2 Retaining Ring BSPP G 1-1/2 A Stainless Steel
OR9.3X1.5X O-Ring for Banjo Fittings 06L NBR
OR12.5X1.5X O-Ring for Banjo Fittings 08L/10L/06S/08S NBR
OR16X1.5X O-Ring for Banjo Fittings 12L/15L/10S/12S NBR
DOZ06SVIT Soft Sealing Ring for EO-2 6 mm Steel/FKM
DOZ08SVIT Soft Sealing Ring for EO-2 8 mm Steel/FKM
DOZ10SVIT Soft Sealing Ring for EO-2 10 mm Steel/FKM
DOZ12SVIT Soft Sealing Ring for EO-2 12 mm Steel/FKM
DOZ14SVIT Soft Sealing Ring for EO-2 14 mm Steel/FKM
DOZ16SVIT Soft Sealing Ring for EO-2 16 mm Steel/FKM
DOZ20SVIT Soft Sealing Ring for EO-2 20 mm Steel/FKM
DOZ25SVIT Soft Sealing Ring for EO-2 25 mm Steel/FKM
DOZ30SVIT Soft Sealing Ring for EO-2 30 mm Steel/FKM
DOZ38SVIT Soft Sealing Ring for EO-2 38 mm Steel/FKM
DOZ06L71 Soft Sealing Ring for EO-2 6 mm Stainless Steel/FKM
DOZ08L71 Soft Sealing Ring for EO-2 8 mm Stainless Steel/FKM
DOZ10L71 Soft Sealing Ring for EO-2 10 mm Stainless Steel/FKM
OR18X1.5X O-Ring for Banjo Fittings 15L/12S NBR
OR20X1.5X O-Ring for Banjo Fittings 18L/14S/16S NBR
OR25X2X O-Ring for Banjo Fittings 22L/20S NBR
OR33X2.5X O-Ring for Banjo Fittings 28L/25S NBR
OR41X2.5X O-Ring for Banjo Fittings 35L/30S NBR
OR9.3X1.5VITX O-Ring for Banjo Fittings 06L FKM
OR12.5X1.5VITX O-Ring for Banjo Fittings 06L/08L/10L/06S/08S FKM
OR16X1.5VITX O-Ring for Banjo Fittings 12L/10S/12S FKM
OR18X1.5VITX O-Ring for Banjo Fittings 15L/12S FKM
OR20X1.5VITX O-Ring for Banjo Fittings 18L/14S/16S FKM
OR25X2VITX O-Ring for Banjo Fittings 22L/20S FKM
OR33X2.5VITX O-Ring for Banjo Fittings 28L/25S FKM
DOZ12L71 Soft Sealing Ring for EO-2 12 mm Stainless Steel/FKM
DOZ15L71 Soft Sealing Ring for EO-2 15 mm Stainless Steel/FKM
DOZ18L71 Soft Sealing Ring for EO-2 18 mm Stainless Steel/FKM
DOZ22L71 Soft Sealing Ring for EO-2 22 mm Stainless Steel/FKM
DOZ28L71 Soft Sealing Ring for EO-2 28 mm Stainless Steel/FKM
DOZ35L71 Soft Sealing Ring for EO-2 35 mm Stainless Steel/FKM
DOZ42L71 Soft Sealing Ring for EO-2 42 mm Stainless Steel/FKM
DOZ06S71 Soft Sealing Ring for EO-2 6 mm Stainless Steel/FKM
DOZ08S71 Soft Sealing Ring for EO-2 8 mm Stainless Steel/FKM
DOZ10S71 Soft Sealing Ring for EO-2 10 mm Stainless Steel/FKM
DOZ12S71 Soft Sealing Ring for EO-2 12 mm Stainless Steel/FKM
DOZ14S71 Soft Sealing Ring for EO-2 14 mm Stainless Steel/FKM
DOZ16S71 Soft Sealing Ring for EO-2 16 mm Stainless Steel/FKM
DKI1/4CFX Sealing Ring for Pressure Gauge Connectors Female BSPP G 1/4 Steel
DKI1/2CFX Sealing Ring for Pressure Gauge Connectors Female BSPP G 1/2 Steel
KDS10X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M10x1.0 / G 1/8 A Steel/NBR
KDS12X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M12x1.5 Steel/NBR
KDS14X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M14x1.5 / G 1/4 A Steel/NBR
KDS16X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M16x1.5 / G 3/8 A Steel/NBR
KDS18X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M18x1.5 Steel/NBR
KDS22X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M22x1.5 / G 1/2 A Steel/NBR
KDS26X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M26x1.5 Steel/NBR
KDS27X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M27x2.0 / G 3/4 A Steel/NBR
GM06LCFX Locknut for Bulkheads 6 mm Steel
GM06L71X Locknut for Bulkheads 6 mm Stainless Steel
GM08LCFX Locknut for Bulkheads 8 mm Steel
GM08L71X Locknut for Bulkheads 8 mm Stainless Steel
GM10LCFX Locknut for Bulkheads 10 mm Steel
GM10L71X Locknut for Bulkheads 10 mm Stainless Steel
GM12LCFX Locknut for Bulkheads 12 mm Steel
GM12L71X Locknut for Bulkheads 12 mm Stainless Steel
GM15LCFX Locknut for Bulkheads 15 mm Steel
GM15L71X Locknut for Bulkheads 15 mm Stainless Steel
GM18LCFX Locknut for Bulkheads 18 mm Steel
GM18L71X Locknut for Bulkheads 18 mm Stainless Steel
GM22LCFX Locknut for Bulkheads 22 mm Steel
GM22L71X Locknut for Bulkheads 22 mm Stainless Steel
GM28LCFX Locknut for Bulkheads 28 mm Steel
GM28L71X Locknut for Bulkheads 28 mm Stainless Steel
GM35LCFX Locknut for Bulkheads 35 mm Steel
GM35L71X Locknut for Bulkheads 35 mm Stainless Steel
GM42LCFX Locknut for Bulkheads 42 mm Steel
GM42L71X Locknut for Bulkheads 42 mm Stainless Steel
GM12SCFX Locknut for Bulkheads 12 mm Steel
GM12S71X Locknut for Bulkheads 12 mm Stainless Steel
GM16SCFX Locknut for Bulkheads 16 mm Steel
GM16S71X Locknut for Bulkheads 16 mm Stainless Steel
GM30SCFX Locknut for Bulkheads 30 mm Steel
GM30S71X Locknut for Bulkheads 30 mm Stainless Steel
VH04CFX Support Sleeve Tube 4 mm (I.D.) Steel
VH0471X Support Sleeve Tube 4 mm (I.D.) Stainless Steel
VH05CFX Support Sleeve Tube 5 mm (I.D.) Steel
VH0571X Support Sleeve Tube 5 mm (I.D.) Stainless Steel
VH06CFX Support Sleeve Tube 6 mm (I.D.) Steel
VH0671X Support Sleeve Tube 6 mm (I.D.) Stainless Steel
VH07CFX Support Sleeve Tube 7 mm (I.D.) Steel
VH0771X Support Sleeve Tube 7 mm (I.D.) Stainless Steel
DOZ20S71 Soft Sealing Ring for EO-2 20 mm Stainless Steel/FKM
DOZ25S71 Soft Sealing Ring for EO-2 25 mm Stainless Steel/FKM
DOZ30S71 Soft Sealing Ring for EO-2 30 mm Stainless Steel/FKM
DOZ38S71 Soft Sealing Ring for EO-2 38 mm Stainless Steel/FKM
DOZ06LNBR71 Soft Sealing Ring for EO-2 6 mm Stainless Steel/NBR
DOZ08LNBR71 Soft Sealing Ring for EO-2 8 mm Stainless Steel/NBR
DOZ10LNBR71 Soft Sealing Ring for EO-2 10 mm Stainless Steel/NBR
DOZ12LNBR71 Soft Sealing Ring for EO-2 12 mm Stainless Steel/NBR
DOZ15LNBR71 Soft Sealing Ring for EO-2 15 mm Stainless Steel/NBR
DOZ18LNBR71 Soft Sealing Ring for EO-2 18 mm Stainless Steel/NBR
DOZ22LNBR71 Soft Sealing Ring for EO-2 22 mm Stainless Steel/NBR
DOZ28LNBR71 Soft Sealing Ring for EO-2 28 mm Stainless Steel/NBR
DOZ35LNBR71 Soft Sealing Ring for EO-2 35 mm Stainless Steel/NBR
KDS33X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M33x2.0 / G 1 A Steel/NBR
KDS42X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M42x2.0 / G 1-1/4 A Steel/NBR
KDS48X Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M48x2.0 / G 1-1/2 A Steel/NBR
KDS10VITX Soft Sealing Ring for Banjo Fittings Male Metric / Male BSPP M10x1.0 / G 1/8 A Steel/FKM
DKA1/2CFX Sealing Ring for Banjo Fittings BSPP G 1/2 A Steel
DKA22CFX Sealing Ring for Banjo Fittings Male Metric M22x1.5 Steel
DKA26CFX Sealing Ring for Banjo Fittings Male Metric M26x1.5 Steel
DKAZ08CFX Sealing Ring for Banjo Fittings Metric M08x1.0 Steel
DKI1/271X Sealing Ring for Pressure Gauge Connectors G 1/2 Stainless Steel
DKI1/471X Sealing Ring for Pressure Gauge Connectors G 1/4 Stainless Steel
E05.5/04.32X Tube/Hose Insert Tube 4.32 mm I.D. Brass
E08.7/06.32X Tube/Hose Insert Tube 4.32 mm I.D. Brass
GM08LMSX Locknut for Bulkheads 8 mm Brass
GM10LMSX Locknut for Bulkheads 10 mm Brass
GM12LMSX Locknut for Bulkheads 12 mm Brass
GM12SMSX Locknut for Bulkheads 12 mm Brass
GM15LMSX Locknut for Bulkheads 15 mm Brass
KD10-1/8SS Soft Sealing Ring for Banjo Fittings BSPP Stainless Steel
KD12SS Soft Sealing Ring for Banjo Fittings Metric Stainless Steel
KD14-1/4SS Soft Sealing Ring for Banjo Fittings BSPP Stainless Steel
KD16-3/8SS Soft Sealing Ring for Banjo Fittings BSPP Stainless Steel
KD18SS Soft Sealing Ring for Banjo Fittings Metric Stainless Steel
KD22-1/2SS Soft Sealing Ring for Banjo Fittings BSPP Stainless Steel
KD27-3/4SS Soft Sealing Ring for Banjo Fittings BSPP Stainless Steel
KD42-11/4SS Soft Sealing Ring for Banjo Fittings BSPP Stainless Steel
OR11.3X2.2X O-Ring NBR
OR11.89X1.98X O-Ring NBR
OR13.3X2.2X O-Ring NBR
OR14X2X O-Ring NBR
OR15.3X2.2X O-Ring NBR
OR15.54X2.62X O-Ring NBR
OR16.36X2.21X O-Ring NBR
OR17X2.5X O-Ring NBR
OR18.64X3.53X O-Ring NBR
OR19.18X2.46X O-Ring NBR
OR19.3X2.2X O-Ring NBR
OR20X2.5X O-Ring NBR
OR23.47X2.95X O-Ring NBR
OR23.6X2.9X O-Ring NBR
OR25X3.53X O-Ring NBR
OR26X2.5X O-Ring NBR
OR27X2.5X O-Ring NBR
OR29.6X2.9X O-Ring NBR
OR29.74X2.95X O-Ring NBR
OR32.92X3.53X O-Ring NBR
OR37.77X2.62X O-Ring NBR
OR37.7X3.53X O-Ring NBR
OR38.6X2.9X O-Ring NBR
OR43.69X3X O-Ring NBR
OR44.6X2.9X O-Ring NBR
OR47.22X3.53X O-Ring NBR
OR56.75X3.53X O-Ring NBR
OR8.92X1.83X O-Ring NBR
OR9.3X2.2X O-Ring NBR
RRS1.1/2CF Retaining Ring BSPP G 1-1/2 A Steel
RRS1.1/4CF Retaining Ring BSPP G 1-1/4 A Steel
VH04MSX Support Sleeve Tube 4 mm (I.D.) Brass
VH06.5X Support Sleeve Tube 6.5 mm (I.D.) Brass
VH06MSX Support Sleeve Tube 6 mm (I.D.) Brass
VH07MSX Support Sleeve Tube 7 mm (I.D.) Brass
VH08MSX Support Sleeve Tube 8 mm (I.D.) Brass
VH09MSX Support Sleeve Tube 9 mm (I.D.) Brass
VH10MSX Support Sleeve Tube 10 mm (I.D.) Brass
VH11MSX Support Sleeve Tube 11 mm (I.D.) Brass
VH12MSX Support Sleeve Tube 12 mm (I.D.) Brass
VH13MSX Support Sleeve Tube 13 mm (I.D.) Brass
VH14MSX Support Sleeve Tube 14 mm (I.D.) Brass
VH15MSX Support Sleeve Tube 15 mm (I.D.) Brass
VH16MSX Support Sleeve Tube 16 mm (I.D.) Brass
VH18MSX Support Sleeve Tube 18 mm (I.D.) Brass
VH19MSX Support Sleeve Tube 19 mm (I.D.) Brass
VH20MSX Support Sleeve Tube 20 mm (I.D.) Brass
VH21MSX Support Sleeve Tube 21 mm (I.D.) Brass
VH22MSX Support Sleeve Tube 22 mm (I.D.) Brass
VH24MSX Support Sleeve Tube 24 mm (I.D.) Brass
VH25MSX Support Sleeve Tube 25 mm (I.D.) Brass
VH26MSX Support Sleeve Tube 26 mm (I.D.) Brass
VH27MSX Support Sleeve Tube 27 mm (I.D.) Brass
VH3171X Support Sleeve Tube 31 mm (I.D.) Stainless Steel
VH31CFX Support Sleeve Tube 31 mm (I.D.) Steel
VH38MSX Support Sleeve Tube 38 mm (I.D.) Brass

688037
687614