CHO-LUBE 4220 Electrically Conductive Grease | Product Series

Filter by

    No filters selected

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-LUBE 4220 Electrically Conductive Grease

CHO-LUBE 4220 Electrically Conductive Grease

Parker Chomerics CHO-LUBE® 4220 Electrically Conductive Grease consists of a silver-filled silicone polymer and is meant for areas where continuous electrical paths are required

Technical Specifications

  • Filler Material: Silver
  • Package Type: 1.5 Fluid Ounce Foil Tube, 6 Fluid Ounce SEMCO Cartridge
  • Lubricant: Silicone
  • Color: Silver
  • Specific Gravity: 3.2
  • Volume Resistivity: 0.100 Ω-cm
  • Shelf Life: 12 Months
  • Operating Temperature: -40 to 204 °C
  • Film Thickness: ≥ 0.025 mm
Safety Warning

Full Product Description

Parker Chomerics CHO-LUBE® 4220 Electrically Conductive Grease consists of a silver-filled silicone polymer and is meant for areas where continuous electrical paths are required. It is supplied in either 1.5 fluid ounce foil tubes or 6 fluid ounce SEMCO cartridges.

Features and Benefits:
• High electrical conductivity
• Good lubrication properties
• Thermal stability
• Chemically inert
• Minimizes wear on mechanical components

Typical Applications:
• Electrical contact between metallic surfaces
• Lubrication with shielding properties
• Heat dissipation
• Surface protection of coated substrates

Related Documents

×
Products Packaging
54-02-4220-0000 1.5 fluid ounce foil tube
54-01-4220-0000 6 fluid ounce SEMCO cartridge

688037
179336