Crimped Piston Accumulators, 275 bar (ACP) & 350 bar (HCP) | Product Series

Filter by

    No filters selected

Pressure Rating

Bore Size (mm)

Volume (Liters)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Piston Accumulators, 275 bar (ACP) & 350 bar (HCP)

Crimped Piston Accumulators, 275 bar (ACP) & 350 bar (HCP)

Parker's crimped piston accumulators are degined for mobile and industrial applications. They offer long, reliable service life and they are the best in class in terms of weight per litre. Egnineered for either industrial or mobile applications.

Technical Specifications

  • For Fluid Type: Mineral Hydraulic Oil, Water Glycol
  • Seal Type: Nitrile (NBR), K-type (-20 to +74°C), H-type (-32 to 150°C) Other types on request.
  • Product Series: Crimped Piston Accumulators 275 bar (ACP) and 350 bar (HCP)
  • Industry: Mobile, Industrial
  • Maximum Operating Temperature: 150 °C
  • Minimum Operating Temperature: -32 °C
  • Maximum Operating Pressure: 350 bar (HCP)
  • Connection Type: BSPP
  • Body Material: Carbon Steel (Shell and End Caps), Aluminum (Piston)
  • Specifications Met: PED 2014/68/EU (article 4.3/volume < 1L), UKCA (when applicable)
Safety Warning

Full Product Description

The crimped piston accumulators incorporate a patented crimped design that provides high-strength coupling of caps to steel tube plus superior fatigue life. High grade carbon steel tube and end cap material allows heat to dissipate effectively and is micro-finished for extended seal life.

The This series is a good alternative to a diaphragm accumulator as it is can provide enhanced nitrogen gas retention and has a compact and lightweight design.

Although these accumulators are offered in standard capacities, the steel shell design affords an easy way to "custom" manufacture an accumulator to meet the exact capacity for any customer application.

Crimped piston accumulators are available in two versions; with max. operating pressure of 275 bar and 350 bar, as well as rechargeable or tamperproof. Rechargeable models allow the user to monitor and regulate the gas pre-charge to suit different operating conditions. Tamperproof, sealed-for-life versions of the accumulators are pre-charged on assembly to customer specification and are completely maintenance free.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Example Markets:
*Forklifts and Cherry Pickers
*Transportation vehicles
* Construction and Mining
* Turbine Engines
*Machine Tools
*Hydrostatic Drives
*Assembly Automation
* Renewable Energy

Features/Benefits:
* High pressure rating of 350 bar
* Cost effective
* High performance design
* Safety critical non sudden failure
* Compact design
* Low gas loss from permeation
* Low friction seals
*Adaptable to space by variation of bore and stroke
* Handles shock load and vibration

Applications:
*Emergency Braking
* Emergency Steering
* Suspension and Ride Control
* Boom suspension systems
* Flow supplementation
* Cushioning
* Energy Storage

Function:
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:
• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.
• Pressure Compensation: Absorbs pressure spikes from pumps or other components to control pressure and flow rates in the hydraulic circuit.
• Volume Control: Absorbs fluid volume variations induced by temperature changes in a closed hydraulic circuit and maintains a rated pressure.
• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.
• Hydraulic Spring/Shock Absorber: A piston accumulator can act as a gas spring suppressing shocks and vibrations in hydraulic systems of lifting vehicles (e.g. Forklift trucks) and maintains real suspension of the load on a gas spring.

Note: Maximum Flow Rate (lpm) based on 120 in/sec maximum piston speed, port & fitting size will become limiting factors for most applications.

Related Documents

×
Products Pressure Rating Bore Size (mm) Volume (Liters)
HCP08EA200H2KRC 350 80 2.00
HCP08EA300H2KRC 350 80 3.00
HCP08EA400H2KRC 350 80 4.00
HCP15EA1000H2KRD 350 150 10.00
HCP15EA1200H2KRD 350 150 12.0
HCP15EA1400H2KRD 350 150 14.00
HCP15EA2000H2KRD 350 150 20.00
HCP15EA400H2KRD 350 150 4.00
HCP15EA500H2KRD 350 150 5.00
HCP15EA600H2KRD 350 150 6.00
HCP15EA800H2KRD 350 150 8.00
ACP04EA008R2HRB 275 40 0.08
ACP04EA008R2KRB 275 40 0.08
ACP04EA016R2HRB 275 40 0.16
ACP04EA016R2KRB 275 40 0.16
ACP04EA032R2HRB 275 40 0.32
ACP04EA032R2KRB 275 40 0.32
ACP05EA016E2HRB 275 50 0.16
ACP05EA016E2KRB 275 50 0.16
ACP05EA032E2HRB 275 50 0.32
ACP05EA032E2KRB 275 50 0.32
ACP05EA050E2HRB 275 50 0.50
ACP05EA050E2KRB 275 50 0.50
ACP05EA075E2HRB 275 50 0.75
ACP05EA075E2KRB 275 50 0.75
ACP05EA100E2HRB 275 50 1.00
ACP05EA100E2KRB 275 50 1.00
ACP08EA032E2HRB 275 80 0.32
ACP08EA032E2KRB 275 80 0.32
ACP08EA050E2HRB 275 80 0.50
ACP08EA050E2KRB 275 80 0.50
ACP08EA075E2HRB 275 80 0.75
ACP08EA075E2KRB 275 80 0.75
ACP08EA100E2HRB 275 80 1.00
ACP08EA100E2KRB 275 80 1.00
ACP08EA150E2HRB 275 80 1.50
ACP08EA150E2KRB 275 80 1.50
ACP08EA200E2HRC 275 80 2.00
ACP08EA200E2KRC 275 80 2.00
ACP08EA300E2HRC 275 80 3.00
ACP08EA300E2KRC 275 80 3.00
ACP08EA400E2HRC 275 80 4.00
ACP08EA400E2KRC 275 80 4.00
ACP10EA075E2HRB 275 100 0.75
ACP10EA075E2KRB 275 100 0.75
ACP10EA100E2HRB 275 100 1.00
ACP10EA100E2KRB 275 100 1.00
ACP10EA150E2HRB 275 100 1.50
ACP10EA150E2KRB 275 100 1.50
ACP10EA200E2HRC 275 100 2.00
ACP10EA200E2KRC 275 100 2.00
ACP10EA300E2HRC 275 100 3.00
ACP10EA300E2KRC 275 100 3.00
ACP10EA400E2HRC 275 100 4.00
ACP10EA400E2KRC 275 100 4.00
HCP05EA075H2HRB 350 50 0.75
HCP05EA075H2KRB 350 50 0.75
HCP08EA075H2HRB 350 80 0.75
HCP08EA075H2KRB 350 80 0.75
HCP08EA100H2HRB 350 80 1.00
HCP08EA100H2KRB 350 80 1.00
HCP08EA150H2HRB 350 80 1.50
HCP08EA150H2KRB 350 80 1.50
HCP08EA200H2HRC 350 80 2.00
HCP08EA300H2HRC 350 80 3.00
HCP08EA400H2HRC 350 80 4.00
HCP10EA075H2HRB 350 100 0.75
HCP10EA075H2KRB 350 100 0.75
HCP10EA100H2HRB 350 100 1.00
HCP10EA100H2KRB 350 100 1.00
HCP10EA150H2HRB 350 100 1.50
HCP10EA150H2KRB 350 100 1.50
HCP10EA200H2HRC 350 100 2.00
HCP10EA200H2KRC 350 100 2.00
HCP10EA300H2HRC 350 100 3.00
HCP10EA300H2KRC 350 100 3.00
HCP10EA400H2HRC 350 100 4.00
HCP10EA400H2KRC 350 100 4.00

688037
687940