Custom Face Seals

Filter by

No filters selected

Division

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Custom Face Seals


Custom Face Seals

Face seals provide the front-face static sealing function within flange connections. There are two major design principles available, either for internal or external pressure. Various designs in a broad range of compounds provide individual features. Custom face seals are unique and designed exclusively for a specific application profile.


Axial face seals are custom-molded seals that separate pressure fields in gear pumps and gear motors from each other. They enable the pump to operate at maximum efficiency due to maximum seal tightness and low friction.

Viewing 10 of 1

Chevron sealing set, single-acting. Consists of a radial FlexiSeal®, followed by several V-rings and an anti-extrusion ring.

Viewing 10 of 1

Custom spring-energized PTFE FlexiSeal™ solutions provide reliable flange and gap sealing for analytical chemistry and semiconductor applications

Viewing 10 of 1

688037
688037