Flat Face, High Pressure, Hydraulic Quick Couplings - 71 Series | Product Series

Filter by

    No filters selected

Coupling Half

Maximum Operating Pressure

Body Material

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face, High Pressure, Hydraulic Quick Couplings - 71 Series Flat Face, High Pressure, Hydraulic Quick Couplings - 71 Series Flat Face, High Pressure, Hydraulic Quick Couplings - 71 Series

Flat Face, High Pressure, Hydraulic Quick Couplings - 71 Series

Parker's high pressure stainless steel, non-spill, flat face hydraulic couplers are available in a wide range of sizes for use in hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Technical Specifications

  • Application: Hydraulics, Non-spill
  • Maximum Operating Pressure: 10000.0 psi, 689.0 bar
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Valve Type: Non-spill
  • Minimum Operating Temperature: -40 °F
  • Body Size: 1/4 to 2 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female NPT, Female NPTF, Female NPSF, Female UNF
  • Body Material: Steel, Stainless Steel
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Seal Material: Nitrile
Safety Warning

Full Product Description

Parker's 71 series Hydraulic Couplers, formerly Snap-tite 71 Series Couplers, connect with 71 Series Nipples. They are designed for working pressures up to 10,000 psi. These are double shut-off, non-spill, flat face hydraulic push to connect quick couplings for high pressure applications. 71 Series quick connect fittings are available in a wide range of sizes up to 2 inch with material options including steel, 316 stainless steel, or high pressure stainless steel.


Note: The 71-3 style couplers and nipples are interchangeable with the previous Snap-tite design couplers and nipples in sizes 3/8", 1/2", and 3/4". Old style 1" couplers and nipples (71-2C16 and 71-2N16) are not interchangeable with the 71-3 design.


Technical Characteristics:

• Sizes: 1/4” – 2”

• Materials: Steel, 316 Stainless Steel, High Pressure Stainless Steel

• Port Ends: Female NPTF, Female SAE

• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene

• Other Coupler options include: Sleeve Lock


Markets:

• Industrial

• Oil and Gas

• Construction


Features/Benefits:

• Push-to-connect operation makes connection easy

• Corrosion resistant 316 stainless steel and high pressure stainless steel material options for demanding applications

• Non-spill, flat face hydraulic valves minimize fluid loss when disconnecting to reduce environmental contamination and avoid safety hazards caused by spillage.

• Hydraulic flat face valves minimize the amount of air that can enter the system when connecting fluid lines


Applications: 

• In-plant equipment

• Oil exploration and production

• Construction Equipment

Related Documents

×
Products Coupling Half Maximum Operating Pressure Body Material Body Size (inch) Connection Type Connection Thread Size (inch)
71-1C32-24EF Female Coupler 5000 Steel 2 Female UNF 1 7/8 - 12
71-1C32-24F Female Coupler 5000 Steel 2 Female NPT 1 1/2 - 11 1/2
71-1C32-32EF Female Coupler 5000 Steel 2 Female UNF 2 1/2 - 12
71-1C32-32F Female Coupler 5000 Steel 2 Female NPT 2 - 11 1/2
71-3C12-12EF Female Coupler 7500 Steel 3/4 Female UNF 1 1/16 - 12
71-3C12-12F Female Coupler 7500 Steel 3/4 Female NPTF 3/4 - 14
71-3C16-16EF Female Coupler 7500 Steel 1 Female UNF 1 5/16 - 12
71-3C16-16F Female Coupler 7500 Steel 1 Female NPTF 1 - 11 1/2
71-3C16-20EF Female Coupler 7500 Steel 1 Female UNF 1 5/8 - 12
71-3C16-20F Female Coupler 7500 Steel 1 Female NPT 1 1/4 - 11 1/2
71-3C4-4EF Female Coupler 10000 Steel 1/4 Female UNF 7/16 - 20
71-3C4-4F Female Coupler 10000 Steel 1/4 Female NPTF 1/4 - 18
71-3C4-4FSL Female Coupler 10000 Steel 1/4 Female NPTF 1/4 - 18
71-3C6-4F Female Coupler 10000 Steel 3/8 Female NPTF 1/4 - 18
71-3C6-6EF Female Coupler 10000 Steel 3/8 Female UNF 9/16 - 18
71-3C6-6F Female Coupler 10000 Steel 3/8 Female NPTF 3/8 - 18
71-3C6-8F Female Coupler 10000 Steel 3/8 Female NPTF 1/2 - 14
71-3C8-8EF Female Coupler 10000 Steel 1/2 Female UNF 3/4 - 16
71-3C8-8F Female Coupler 10000 Steel 1/2 Female NPTF 1/2 - 14
71-3N12-12EF Male Nipple 7500 Steel 3/4 Female UNF 1 1/16 - 12
71-3N12-12F Male Nipple 7500 Steel 3/4 Female NPTF 3/4 - 14
71-3N16-16EF Male Nipple 7500 Steel 1 Female UNF 1 5/16 - 12
71-3N16-16F Male Nipple 7500 Steel 1 Female NPTF 1 - 11 1/2
71-3N16-20EF Male Nipple 7500 Steel 1 Female UNF 1 5/8 - 12
71-3N16-20F Male Nipple 7500 Steel 1 Female NPT 1 1/4 - 11 1/2
71-3N4-4EF Male Nipple 10000 Steel 1/4 Female UNF 7/16 - 20
71-3N4-4F Male Nipple 10000 Steel 1/4 Female NPTF 1/4 - 18
71-3N6-4F Male Nipple 10000 Steel 3/8 Female NPTF 1/4 - 18
71-3N6-6EF Male Nipple 10000 Steel 3/8 Female UNF 9/16 - 18
71-3N6-6F Male Nipple 10000 Steel 3/8 Female NPTF 3/8 - 18
71-3N6-8F Male Nipple 10000 Steel 3/8 Female NPTF 1/2 - 14
71-3N8-8EF Male Nipple 10000 Steel 1/2 Female UNF 3/4 - 16
71-3N8-8F Male Nipple 10000 Steel 1/2 Female NPTF 1/2 - 14
71N32-24EF Male Nipple 5000 Steel 2 Female UNF 1 7/8 - 12
71N32-24F Male Nipple 5000 Steel 2 Female NPT 1 1/2 - 11 1/2
71N32-32F Male Nipple 5000 Steel 2 Female NPT 2 - 11 1/2
S71-3C12-12EF Female Coupler 5000 316 Stainless steel 3/4 Female UNF 1 1/16 - 12
S71-3C12-12F Female Coupler 5000 316 Stainless steel 3/4 Female NPSF 3/4 - 14
S71-3C16-16EF Female Coupler 4000 316 Stainless steel 1 Female UNF 1 5/16 - 12
S71-3C16-16F Female Coupler 4000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3C16-20EF Female Coupler 4000 316 Stainless steel 1 Female UNF 1 5/8 - 12
S71-3C16-20F Female Coupler 4000 316 Stainless steel 1 Female NPT 1 1/4 - 11 1/2
S71-3C4-4EF Female Coupler 5000 316 Stainless steel 1/4 Female UNF 7/16 - 20
S71-3C4-4F Female Coupler 5000 316 Stainless steel 1/4 Female NPTF 1/4 - 18
S71-3C6-6EF Female Coupler 5000 316 Stainless steel 3/8 Female UNF 9/16 - 18
S71-3C6-6F Female Coupler 5000 316 Stainless steel 3/8 Female NPSF 3/8 - 18
S71-3C6-8F Female Coupler 5000 316 Stainless steel 3/8 Female NPSF 1/2 - 14
S71-3C8-8EF Female Coupler 5000 316 Stainless steel 1/2 Female UNF 3/4 - 16
S71-3C8-8F Female Coupler 5000 316 Stainless steel 1/2 Female NPSF 1/2 - 14
S71-3N12-12EF Male Nipple 5000 316 Stainless steel 3/4 Female UNF 1 1/16 - 12
S71-3N12-12F Male Nipple 5000 316 Stainless steel 3/4 Female NPSF 3/4 - 14
S71-3N16-16EF Male Nipple 5000 316 Stainless steel 1 Female UNF 1 5/16 - 12
S71-3N16-16F Male Nipple 5000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3N16-20EF Male Nipple 4000 316 Stainless steel 1 Female UNF 1 5/8 - 12
S71-3N16-20F Male Nipple 4000 316 Stainless steel 1 Female NPT 1 1/4 - 11 1/2
S71-3N4-4EF Male Nipple 5000 316 Stainless steel 1/4 Female UNF 7/16 - 20
S71-3N4-4F Male Nipple 5000 316 Stainless steel 1/4 Female NPTF 1/4 - 18
S71-3N6-6EF Male Nipple 5000 316 Stainless steel 3/8 Female UNF 9/16 - 18
S71-3N6-6F Male Nipple 5000 316 Stainless steel 3/8 Female NPSF 3/8 - 18
S71-3N8-8EF Male Nipple 5000 316 Stainless steel 1/2 Female UNF 3/4 - 16
S71-3N8-8F Male Nipple 5000 316 Stainless steel 1/2 Female NPSF 1/2 - 14
SH71-3C12-12F Female Coupler 7500 High pressure stainless steel 3/4 Female NPSF 3/4 - 14
SH71-3C16-16F Female Coupler 7500 High pressure stainless steel 1 Female NPSF 1 - 11 1/2
SH71-3C4-4F Female Coupler 10000 High pressure stainless steel 1/4 Female NPTF 1/4 - 18
SH71-3C6-6EF Female Coupler 10000 High pressure stainless steel 3/8 Female UNF 9/16 - 18
SH71-3C6-6F Female Coupler 10000 High pressure stainless steel 3/8 Female NPSF 3/8 - 18
SH71-3C8-8F Female Coupler 10000 High pressure stainless steel 1/2 Female NPSF 1/2 - 14
SH71-3N12-12F Male Nipple 10000 High pressure stainless steel 3/4 Female NPSF 3/4 - 14
SH71-3N16-16F Male Nipple 7500 High pressure stainless steel 1 Female NPSF 1 - 11 1/2
SH71-3N4-4F Male Nipple 10000 High pressure stainless steel 1/4 Female NPTF 1/4 - 18
SH71-3N6-6EF Male Nipple 10000 High pressure stainless steel 3/8 Female UNF 9/16 - 18
SH71-3N6-6F Male Nipple 10000 High pressure stainless steel 3/8 Female NPSF 3/8 - 18
SH71-3N8-8EF Male Nipple 10000 High pressure stainless steel 1/2 Female UNF 7/8 - 14
SH71-3N8-8F Male Nipple 10000 High pressure stainless steel 1/2 Female NPSF 1/2 - 14
71-3C12-12RP Female Coupler 7500 Steel 3/4 Female BSPP 3/4 - 14
71-3C16-16FSL Female Coupler 7500 Steel 1 Female NPTF 1 - 11 1/2
71-3C16-16RP Female Coupler 7500 Steel 1 Female BSPP 1 - 11 1/2
71-3C16-20RP Female Coupler 7500 Steel 1 Female BSPP 1 1/4 - 11 1/2
71-3C4-4RP Female Coupler 10000 Steel 1/4 Female BSPP 1/4 - 18
71-3C4-4RPSL Female Coupler 10000 Steel 1/4 Female BSPP 1/4 - 18
71-3C6-6RP Female Coupler 10000 Steel 3/8 Female BSPP 3/8 - 18
71-3C8-8RP Female Coupler 10000 Steel 1/2 Female BSPP 1/2 - 14
71-3N12-12RP Male Nipple 7500 Steel 3/4 Female BSPP 3/4 - 14
71-3N16-16RP Male Nipple 7500 Steel 1 Female BSPP 1 - 11 1/2
71-3N16-20RP Male Nipple 7500 Steel 1 Female BSPP 1 1/4 - 11 1/2
71-3N4-4RP Male Nipple 10000 Steel 1/4 Female BSPP 1/4 - 18
71-3N6-6RP Male Nipple 10000 Steel 3/8 Female BSPP 3/8 - 18
S71-3C12-12RP Female Coupler 5000 316 Stainless steel 3/4 Female BSPP 3/4 - 14
S71-3C12-12RPSL Female Coupler 5000 316 Stainless steel 3/4 Female BSPP 3/4 - 14
S71-3C16-16FV Female Coupler 4000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3C16-16RPSL Female Coupler 4000 316 Stainless steel 1 Female BSPP 1 - 11 1/2
S71-3C4-4RP Female Coupler 5000 316 Stainless steel 1/4 Female BSPP 1/4 - 18
S71-3C6-6RP Female Coupler 5000 316 Stainless steel 3/8 Female BSPP 3/8 - 18
S71-3C8-8RP Female Coupler 5000 316 Stainless steel 1/2 Female BSPP 1/2 - 14
S71-3N12-12RP Male Nipple 5000 316 Stainless steel 3/4 Female BSPP 3/4 - 14
S71-3N16-16RP Male Nipple 5000 316 Stainless steel 1 Female BSPP 1 - 11 1/2
S71-3N4-4RP Male Nipple 5000 316 Stainless steel 1/4 Female BSPP 1/4 - 18
S71-3N6-6RP Male Nipple 5000 316 Stainless steel 3/8 Female BSPP 3/8 - 18
S71-3N8-8RP Male Nipple 5000 316 Stainless steel 1/2 Female BSPP 1/2 - 14
SH71-3C16-16RP Female Coupler 7500 High pressure stainless steel 1 Female BSPP 1 - 11 1/2
SH71-3C4-4FV Female Coupler 10000 High pressure stainless steel 1/4 Female NPTF 1/4 - 18
SH71-3N16-16RP Male Nipple 7500 High pressure stainless steel 1 Female BSPP 1 - 11 1/2
SH71-3N6-6RP Male Nipple 10000 High pressure stainless steel 3/8 Female BSPP 3/8 - 18
SH71-3C16-16EF Female Coupler 7500 High pressure stainless steel 1 Female UNF 1 - 11 1/2
SH71-3C6-8EF Female Coupler 5000 High pressure stainless steel 3/8 Female UNF 1/2 - 14
71-1C32-32FV Female Coupler 5000 Steel 2 Female NPT 2 - 11 1/2
71-3C12-12EFV Female Coupler 7500 Steel 3/4 Female UNF 1 1/16 - 12
71-3C12-12EFVSL Female Coupler 7500 Steel 3/4 Female UNF 1 1/16 - 12
71-3C12-12FV Female Coupler 7500 Steel 3/4 Female NPTF 3/4 - 14
71-3C16-16EFE Female Coupler 7500 Steel 1 Female UNF 1 5/16 - 12
71-3C16-16EFSL Female Coupler 7500 Steel 1 Female UNF 1 5/16 - 12
71-3C16-16EFV Female Coupler 7500 Steel 1 Female UNF 1 5/16 - 12
71-3C16-16EFVSL Female Coupler 7500 Steel 1 Female UNF 1 5/16 - 12
71-3C16-16FV Female Coupler 7500 Steel 1 Female NPTF 1 - 11 1/2
71-3C4-4FV Female Coupler 10000 Steel 1/4 Female NPTF 1/4 - 18
71-3C6-6EFSL Female Coupler 10000 Steel 3/8 Female UNF 9/16 - 18
71-3C6-6FV Female Coupler 10000 Steel 3/8 Female NPTF 3/8 - 18
71-3C6-8FV Female Coupler 10000 Steel 3/8 Female NPTF 1/2 - 14
71-3C8-8EFE Female Coupler 10000 Steel 1/2 Female UNF 3/4 - 16
71-3C8-8EFSL Female Coupler 10000 Steel 1/2 Female UNF 3/4 - 16
71-3C8-8EFV Female Coupler 10000 Steel 1/2 Female UNF 3/4 - 16
71-3C8-8FV Female Coupler 10000 Steel 1/2 Female NPTF 1/2 - 14
71-3N12-12EFV Male Nipple 7500 Steel 3/4 Female UNF 1 1/16 - 12
71-3N12-12FV Male Nipple 7500 Steel 3/4 Female NPTF 3/4 - 14
71-3N16-16EFE Male Nipple 7500 Steel 1 Female UNF 1 5/16 - 12
71-3N16-16EFV Male Nipple 7500 Steel 1 Female UNF 1 5/16 - 12
71-3N16-16FE Male Nipple 7500 Steel 1 Female NPTF 1 - 11 1/2
71-3N16-16FV Male Nipple 7500 Steel 1 Female NPTF 1 - 11 1/2
71-3N4-4FE Male Nipple 10000 Steel 1/4 Female NPTF 1/4 - 18
71-3N4-4FV Male Nipple 10000 Steel 1/4 Female NPTF 1/4 - 18
71-3N6-6FV Male Nipple 10000 Steel 3/8 Female NPTF 3/8 - 18
71-3N8-8EFV Male Nipple 10000 Steel 1/2 Female UNF 3/4 - 16
71-3N8-8FE Male Nipple 10000 Steel 1/2 Female NPTF 1/2 - 14
71-3N8-8FV Male Nipple 10000 Steel 1/2 Female NPTF 1/2 - 14
71N32-32FV Male Nipple 5000 Steel 2 Female NPT 2 - 11 1/2
S71-3C12-12FE Female Coupler 5000 316 Stainless steel 3/4 Female NPSF 3/4 - 14
S71-3C12-12FV Female Coupler 5000 316 Stainless steel 3/4 Female NPSF 3/4 - 14
S71-3C12-12FVSL Female Coupler 5000 316 Stainless steel 3/4 Female NPSF 3/4 - 14
S71-3C16-16EFV Female Coupler 4000 316 Stainless steel 1 Female UNF 1 5/16 - 12
S71-3C16-16FE Female Coupler 4000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3C16-16FESL Female Coupler 4000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3C4-4EFSL Female Coupler 5000 316 Stainless steel 1/4 Female UNF 7/16 - 20
S71-3C4-4FSL Female Coupler 5000 316 Stainless steel 1/4 Female NPTF 1/4 - 18
S71-3C4-4FV Female Coupler 5000 316 Stainless steel 1/4 Female NPTF 1/4 - 18
S71-3C6-6EFV Female Coupler 5000 316 Stainless steel 3/8 Female UNF 9/16 - 18
S71-3C6-6FV Female Coupler 5000 316 Stainless steel 3/8 Female NPSF 3/8 - 18
S71-3C8-8FSL Female Coupler 5000 316 Stainless steel 1/2 Female NPSF 1/2 - 14
S71-3C8-8FVSL Female Coupler 5000 316 Stainless steel 1/2 Female NPSF 1/2 - 14
S71-3N12-12EFV Male Nipple 5000 316 Stainless steel 3/4 Female UNF 1 1/16 - 12
S71-3N12-12FV Male Nipple 5000 316 Stainless steel 3/4 Female NPSF 3/4 - 14
S71-3N16-16EFV Male Nipple 5000 316 Stainless steel 1 Female UNF 1 5/16 - 12
S71-3N16-16FE Male Nipple 5000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3N16-16FV Male Nipple 5000 316 Stainless steel 1 Female NPSF 1 - 11 1/2
S71-3N4-4FV Male Nipple 5000 316 Stainless steel 1/4 Female NPTF 1/4 - 18
S71-3N6-6EFV Male Nipple 5000 316 Stainless steel 3/8 Female UNF 9/16 - 18
S71-3N6-6FV Male Nipple 5000 316 Stainless steel 3/8 Female NPSF 3/8 - 18
S71-3N8-8EFV Male Nipple 5000 316 Stainless steel 1/2 Female UNF 3/4 - 16
S71-3N8-8FV Male Nipple 5000 316 Stainless steel 1/2 Female NPSF 1/2 - 14
SH71-3C6-6FV Female Coupler 10000 High pressure stainless steel 3/8 Female NPSF 3/8 - 18
SH71-3N16-16FV Male Nipple 7500 High pressure stainless steel 1 Female NPSF 1 - 11 1/2
SH71-3N4-4FV Male Nipple 10000 High pressure stainless steel 1/4 Female NPTF 1/4 - 18
SH71-3N6-6FV Male Nipple 10000 High pressure stainless steel 3/8 Female NPSF 3/8 - 18
SH71-3N8-8EFV Male Nipple 10000 High pressure stainless steel 1/2 Female UNF 7/8 - 14
SH71-3N8-8FV Male Nipple 10000 High pressure stainless steel 1/2 Female NPSF 1/2 - 14
71-1C32-24FSL Female Coupler 5000 Steel 2 Female NPT 1 1/2 - 11 1/2
71-3C12-12FSL Female Coupler 7500 Steel 3/4 Female NPTF 3/4 - 14
71-3C6-6FSL Female Coupler 10000 Steel 3/8 Female NPTF 3/8 - 18
71-3C8-8FSL Female Coupler 10000 Steel 1/2 Female NPTF 1/2 - 14
71-3C16-16RPSL Female Coupler 7500 Steel 1 Female BSPP 1

688037
687539