Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This Fittings range dedicated to lubrication and vacuum systems, combines very high performance and manual connection.
This technology secures the connection and sealing performance, even at high pressure.
| Literature and Reference Materials |
|---|
| LF 6100 Brass Push-In Fittings Datasheet |
| Products | Product Type | Shape | Connection 1 Type | Configuration | Connection 1 Thread Size | Product Style | Connection 2 Tube Outside Diameter |
|---|---|---|---|---|---|---|---|
| 6101 04 60 | Stud Fittings | Parallel & Metric | M10x1.0 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6101 06 60 | Stud Fittings | Parallel & Metric | M10x1.0 | Male Stud Fitting Thread | 6 mm (O.D.) | ||
| 6101 06 65 | Stud Fittings | Metric | M12x1.0 | Male Stud Fitting Thread | 6 mm (O.D.) | ||
| 6104 04 00 | Tube-to-Tube Fittings | Tee - Tube / Tube | 4 mm (O.D.) | ||||
| 6104 06 00 | Tube-to-Tube Fittings | Tee - Tube / Tube | 6 mm (O.D.) | ||||
| 6104 08 00 | Tube-to-Tube Fittings | Tee - Tube / Tube | 8 mm (O.D.) | ||||
| 6105 10 71 | Stud Fittings | Metric | M14x1.5 | Male Stud Fitting Thread | 10 mm (O.D.) | ||
| 6105 04 10 | Stud Fittings | BSPT | R 1/8 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6105 04 13 | Stud Fittings | BSPT | R 1/4 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6105 04 52 | Stud Fittings | Metric | M6x1.0 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6105 04 56 | Stud Fittings | Metric | M8x1.0 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6105 04 57 | Stud Fittings | Metric | M8x1.25 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6105 04 60 | Stud Fittings | BSPT & Metric | M10x1.0 | Male Stud Fitting Thread | 4 mm (O.D.) | ||
| 6179 04 57 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M8x1.25 | 4 mm (O.D.) | ||
| 6179 04 60 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M10x1.0 | 4 mm (O.D.) | ||
| 6179 06 10 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | BSPT | R 1/8 | 6 mm (O.D.) | ||
| 6179 06 13 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | BSPT | R 1/4 | 6 mm (O.D.) | ||
| 6179 06 60 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M10x1.0 | 6 mm (O.D.) | ||
| 6179 06 65 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M12x1.0 | 6 mm (O.D.) | ||
| 6179 08 65 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M12x1.0 | 8 mm (O.D.) | ||
| 6105 06 10 | Stud Fittings | BSPT | R 1/8 | Male Stud Fitting Thread | 6 mm (O.D.) | ||
| 6105 06 13 | Stud Fittings | BSPT | R 1/4 | Male Stud Fitting Thread | 6 mm (O.D.) | ||
| 6105 06 60 | Stud Fittings | BSPT & Metric | M10x1.0 | Male Stud Fitting Thread | 6 mm (O.D.) | ||
| 6105 08 65 | Stud Fittings | Metric | M12x1.0 | Male Stud Fitting Thread | 8 mm (O.D.) | ||
| 6106 04 00 | Tube-to-Tube Fittings | Tube to Tube | 4 mm (O.D.) | ||||
| 6106 06 00 | Tube-to-Tube Fittings | Tube to Tube | 6 mm (O.D.) | ||||
| 6106 08 00 | Tube-to-Tube Fittings | Tube to Tube | 8 mm (O.D.) | ||||
| 6114 04 56 | Stud Fittings | Metric | M8x1.0 | Female Stud Fitting Thread | 4 mm (O.D.) | ||
| 6114 06 56 | Stud Fittings | Metric | M8x1.0 | Female Stud Fitting Thread | 6 mm (O.D.) | ||
| 6179 04 10 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | BSPT | R 1/8 | 4 mm (O.D.) | ||
| 6179 04 13 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | BSPT | R 1/4 | 4 mm (O.D.) | ||
| 6179 04 52 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M6x1.0 | 4 mm (O.D.) | ||
| 6179 04 56 | Stud Fittings | Elbow 90° - Male Stud Fixed Thread | Metric | M8x1.0 | 4 mm (O.D.) |