Maintenance Kit for push-in fittings - BSPP & BSPT threads | Product Series

Filter by

    No filters selected

Connection 1 Thread Size

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Maintenance Kit for push-in fittings - BSPP & BSPT threads

Maintenance Kit for push-in fittings - BSPP & BSPT threads

The essential tool to rapidly carry out the main maintenance operations and reduce production interruptions

Technical Specifications

  • Body Material: Technical Polymer, Brass, Nickel-plated, Brass, FDA Chemical Nickel-plated
  • Seal Material: NBR (O-Ring), FKM (O-Ring)
  • Gripping Ring Material: Stainless Steel, Brass, FDA Chemical Nickel-plated (Collet)
  • Maximum Operating Pressure: 20 to 60 barg
  • Minimum Operating Temperature: -20 to -10 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 216 to 300
  • Application: Robotics, Automotive Process, Pneumatics, Semiconductor, Textile, Packaging, Vacuum, Food Processing, Coffee Machines, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • For Fluid Type: Air (Compressed Air). Other Fluids: Please consult us., Lubricants (Grease) Other Fluids: Please Consult Us, Other Fluids: Please Consult Us, Water
  • Specifications Met: REACH, RoHS, ISO 14743, FDA (LF 3600 only)
  • Tube Outside Diameter: 4 to 8 mm
  • Connection Type: BSPP, BSPT
Safety Warning

Full Product Description

Parker Legris provides 5 Maintenance kits, ready to use, to make easier and quicker the maintenance operations thanks to gather all most used part numbers of push-in fittings or accessories in one storage case.

LF 3000® Maintenance Kit, BSPP Threads
• Resistant up to +80°C at 20 bar
• BSPP products
• A selection of 24 references covering the most-used products
• Products available in the most common diameters: 4 mm, 6 mm and 8 mm
• A kit contains more than 300 products and then can be completed according to your needs.

LF 3000® Maintenance Kit, BSPT Threads
• Resistant up to +80°C at 20 bar
• BSPT products
• A selection of 24 references covering the most-used products
• Products available in the most common diameters: 4 mm, 6 mm and 8 mm
• A kit contains more than 300 products and then can be completed according to your needs.

LF 3600 Maintenance Kit, BSPP Threads
• Resistant up to +150°C at 30 bar
• BSPP products
• Excellent mechanical performance
• Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
• Parallel thread - BSPP
• A selection of 232 references covering the most-used products

Maintenance Kit - Accessories for push-in fittings, BSPT Threads
• Robust design
• Suitable for low and high voltage depending on the model
• Forged shapes for mechanical strength
• Taper thread – BSPT
• A selection of 216 references covering the most-used products

Maintenance Kit - Accessories for push-in fittings, BSPP Threads
• Robust design
• Suitable for low and high voltage depending on the model
• Forged shapes for mechanical strength
• Taper thread – BSPP
• A selection of 250 references covering the most-used products

Markets:
• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery

Applications:
• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications

Technologies:
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors
• Swivel Fittings

Technical Characteristics:
• Fluids: Compressed Air, Other Industrial fluids: please consult us
• Materials: Technical polymer, nickel-plated brass, NBR, FKM (LF3600) , FDA nickel plated brass (LF3600)
• Pressure: Vacuum to 20 bar (30 bars for LF3600 and 60 bar for Accessories)
• Temperature: -20°C to +80°C (+150°C for LF 3600)
• Ø Metric: 4mm to 8 mm
• Thread size: M5, 1/8" to 1/2"

Regulations:
• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• DI: 97/23/EC (PED)
• DI : 2002/95/EC (RoHS), 2011/65/EC
• DI : 1907/2006 (REACH)
• FDA : 21CFR (Material Food contac for LF3600)

Related Documents

×
Products Connection 1 Thread Size Product Style
3650 00 00 33 G 1/8 to G 1/4 LF 3600 BSPP Maintenance Kit Small Kit
3150 00 01 57 M5, G 1/8 to G 1/4 LF 3000 BSPP Maintenance Kit
3150 00 01 58 R 1/8 to R 1/4 LF 3000 BSPT Maintenance Kit
3650 00 00 22 G 1/8 to G 1/4 LF 3600 BSPP Maintenance Kit
0950 00 00 03 R 1/8 to R 1/2 Accessories BSPT Maintenance Kit
0950 00 00 02 M5, G 1/8 to G 1/2 Accessories BSPP Maintenance Kit

688037
A43098