General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series

General Purpose, ISO 7241-A, Hydraulic Quick Couplings - 6600 Series

Parker's hydraulic quick couplers and nipples are ideal for use in applications where fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Specifications Met: ISO 7241-1 Series A
  • Maximum Operating Pressure: 5000.0 psi, 345.0 bar
  • Interchange Type: ISO 7241-1 Series A
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Application: Hydraulics, General Purpose
  • Minimum Operating Temperature: -40 °F
  • Product Type: Manual Sleeve
  • Flow Rate: up to 50 gal/min
  • Valve Type: Poppet
  • Vacuum Pressure Rating: No
  • Body Size: 1/4 to 1 inch
  • Body Material: Steel
  • Connection Type: Female NPTF, Female ORB, Female BSPP
  • Seal Material: Nitrile
  • Plating Type: Zinc with Clear Trivalent Chromate
Safety Warning

Full Product Description

6600 Series Couplers (hydraulic) up to 5000 psi, connect with ISO 7241 series A, 6600 Series Nipples.
Parker's 6600 Series have double shut-off poppet valves and are interchangeable with other quick disconnects complying with ISO 7241 series A. These steel couplers and nipples are available in a range of sizes for applications with pressure ranges up to 5000 psi.

Technical Characteristics:
• Sizes: 1/4” – 1”
• Materials: Steel
• Port Ends: Female NPTF, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Other Coupler options include: Sleeve Lock

Markets:
• Construction
• Mobile equipment
• Agriculture

Features/Benefits:
• Globally interchangeable with other manufacturer's quick couplings complying to ISO 7241 series A
• Steel coupler sleeve is hardened for durability
• Optional sleeve lock helps to prevent accidental disconnection

Applications:
• Hydraulic fluid transfer
• Truck trailer connections
• Mobile applications
• Attachments

Related Documents

×
Products Coupling Half Body Size (inch) Connection Type Connection Thread Size (inch)
6603-6-6 Female Coupler 3/8" Female BSPP 3/8-19
6601-12-10 Female Coupler 1/2" Female NPTF 3/4 - 14
6601-12-12 Female Coupler 3/4" Female NPTF 3/4 - 14
6601-16-16 Female Coupler 1" Female NPTF 1 - 11 1/2
6601-2-4 Female Coupler 1/4" Female NPTF 1/8 - 27
6601-4-4 Female Coupler 1/4" Female NPTF 1/4 - 18
6601-6-6 Female Coupler 3/8" Female NPTF 3/8 - 18
6601-8-10 Female Coupler 1/2" Female NPTF 1/2 - 14
6602-12-10 Male Nipple 1/2 Female NPTF 3/4 - 14
6602-12-12 Male Nipple 3/4 Female NPTF 3/4 - 14
6602-16-16 Male Nipple 1 Female NPTF 1 - 11 1/2
6602-2-4 Male Nipple 1/4 Female NPTF 1/8 - 27
6602-4-4 Male Nipple 1/4 Female NPTF 1/4 - 18
6602-6-6 Male Nipple 3/8 Female NPTF 3/8 - 18
6602-8-10 Male Nipple 1/2 Female NPTF 1/2 - 14
6605-6-6 Male Nipple 3/8 Female BSPP 3/8-19
6608-10-10 Female Coupler 1/2" Female ORB 7/8 - 14
6608-12-10 Female Coupler 1/2" Female ORB 1 1/16 - 12
6608-12-12 Female Coupler 3/4" Female ORB 1 1/16 - 12
6608-16-16 Female Coupler 1" Female ORB 1 5/16 - 12
6608-6-6 Female Coupler 3/8" Female ORB 9/16 - 18
6608-8-10 Female Coupler 1/2" Female ORB 3/4 - 16
6610-10-10 Male Nipple 1/2 Female ORB 7/8 - 14
6610-12-10 Male Nipple 1/2 Female ORB 1 1/16 - 12
6610-12-12 Male Nipple 3/4 Female ORB 1 1/16 - 12
6610-16-16 Male Nipple 1 Female ORB 1 5/16 - 12
6610-6-6 Male Nipple 3/8 Female ORB 9/16 - 18
6610-8-10 Male Nipple 1/2 Female ORB 3/4 - 16
6601-4-4Y Female Coupler 1/4" Female NPTF 1/4 - 18
6601-6-6Y Female Coupler 3/8" Female NPTF 3/8 - 18
6601-8-10Y Female Coupler 1/2" Female NPTF 1/2 - 14
6602-4-4Y Male Nipple 1/4 Female NPTF 1/4 - 18
6602-6-6Y Male Nipple 3/8 Female NPTF 3/8 - 18

688037
687539