OSPE20-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE20-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator OSPE20-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator OSPE20-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator

OSPE20-BHD Belt Driven, Square Rail Bearing, Rodless Electric Linear Actuator

The square rail bearing OSPE20-BHD belt driven electric linear actuators for high performing, dynamic positioning is packaged in a low profile IP54 rated assembly and offers multiple configured options. Payloads to 1600N.

Technical Specifications

  • Product Type: Linear Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Profile Width: 73 mm
  • Drive Axis Type: Belt
  • Bearing Type: Square Rail
  • Maximum Stroke Length: 5760 mm, 227 inch
  • Maximum Operating Speed: 3 m/sec, 118 inch/sec
  • Maximum Acceleration: 50 m/sec2, 1968 inch/sec2
  • Maximum Thrust: FX: 550 N, FX: 124 lbs
  • Load Capacity: FZ: 100 to 1600 N, FZ: 1600 N
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
Safety Warning

Full Product Description

The integrated square rail bearing design of OSPE20-BHD belt driven electric linear actuator offers a combination of high speed, high loading capacity and high thrust, coupled with the extreme flexibility and low profile design makes this unit ideally suited in compact foot prints for handling operations within industrial, manufacturing and assembly environments.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Lab / Diagnostic
• Coatings / Ink / Paint
• Food & Beverage
• Bus and Coach
• Rail

Features/Benefits:
• Belt drive for highly dynamic motion and positioning characteristics for longer travel
• Integrated square rail and roller bearing for highest speed and load capability
• High acceleration and speed for reduced process times
• Integrated seal strip offering IP54 protection
• Tandem carriage configuration for higher load supports
• Bi-parting carriage for synchronous, symmetric operations
• Wide range of adaptor plates and intermediate drive shafts simplify engineering and installation
• Pre-configured motor and gearhead mounting kits for simplified installation
• Dovetailed mounting rails allow simplified clamping of modular system components

Applications:
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

OSPE20-BHD Belt Driven, Glider Bushing, Rodless Linear Actuator Features:
 • Profile Width : 73mm
 • Load capacity up to 1600N
 • Max thrust to 550N
 • Standard strokes up to 5760mm
 • Max speed to 3 m/s
 • Positional repeatability of +/- 0.05mm
 • Integrated drive and guidance system- square rail or roller guide (for high speed applications)
 • Tandem and bi-parting carriage options
 • Pre-configured motor, gearhead, and control package options
 • Diverse range of accessories and mountings
 • IP54 rated
 • Ambient temperature range- -30°C to +80°C
 • Multi-axis configurations available

Related Documents

×

688037
A87859