P3L Lite FRL System Air Pressure Filter Regulators - P3LE Series | ParkerFR

P3L Lite FRL System Air Pressure Filter Regulators - P3LE Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

P3L Lite FRL System Air Pressure Filter Regulators - P3LE Series

P3L Lite FRL System Air Pressure Filter Regulators - P3LE Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: P3L Lite Filter/Regulator
  • Filter Element Type: 5 micron, Polyethylene
  • Port Size: 1/4 inch
  • Gauge Port Size: 1/8 inch
  • Pressure Regulator Type: Relieving, Non-Relieving
  • Drain Option: Manual, Semi-Auto
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 150 psig (Polycarbonate), 10 bar (Polycarbonate)
  • Operating Temperature: 0 to 50 °C (Polycarbonate), 32 to 122 °F (Polycarbonate)
  • Pressure Control Range: 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 2 bar, 0 to 4 bar, 0 to 8 bar
  • Mounting Type: Panel Mount Nut (Plastic)
  • Flow Rate: 27.3 SCFM (1/4"), 12.9 dm3/sec (1/4")
  • Body Material: High Tech Polymer
  • Knob Material: Polyamide (PA)
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 26 lb, 0.12 kg
  • Specifications Met: n/a
Safety Warning

Full Product Description

P3LE is a one piece combined filter/regulator which minimises space and piping by incorporating two units into one. Parker's P3LE is a lightweight pressure filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. With an unbalanced poppet design and a 5 micron filter element this filter/regulator delivers quick response, accurate pressure regulation and a high rate of particulate removal. For low flow and space restricted applications this product can provide a solution. The P3LE can also be combined using a modular connector, limited to 2 other P3L air preparation product units. The various options available such as pressure gauge, relieving & non-relieving, pressure range and tamperproof options make this series easy to design.

Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial and Manufacturing
• Packaging
• Printing and Marking Equipment
• MRO
• Transportation
• Life Sciences

Features/Benefits:
• Integral 1/4 ports (BSPP & NPT)
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight construction
• Secondary pressure ranges 2, 4 & 8 bar
• Unbalanced poppet valve standard, with solid piston control

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• P3LE Lite filter/regulator
• Element: 5m | 40m
• Port Size: 1/4"
• Gauge Port Size: 1/8"
• Relieving | Non-Relieving
• Drain Type: Manual | Semi-auto
• Thread Type: BSPP | NPT
• Maximum Supply Pressure (psi): 150 (plastic bowl)
• Maximum Supply Pressure (bar): 10 (plastic bowl)
• Operating Temperature (F): 32° to 122° (plastic bowl)
• Operating Temperature (C): 0° to 50° (plastic bowl)
• Preset Pressure Option: No
• Pressure Range (psig): 0 to 30 | 0 to 60 | 0 to 125
• Pressure Range (bar): 0 to 2 | 0 to 4 | 0 to 8
• Mounting: Plastic panel mount nut
• Flow Capacity (SCFM): 27.3
• Flow Capacity (dm³/h): 12.9
• Body and Adjustment Knob Material: High tech polymer | Polyamide
• Bowl Material: Polycarbonate
• Filter Element: Polyethylene
• Seals: Nitrile
• Weight: 0.26lbs or 0.12kg

Related Documents

×

688037
A87859