Pneumatic Solenoid Valve - P2M Moduflex Series | ParkerFR

Pneumatic Solenoid Valve - P2M Moduflex Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Solenoid Valve - P2M Moduflex Series

Pneumatic Solenoid Valve - P2M Moduflex Series

The Moduflex series is an air piloted stacking valve. Functions are 4/2, 3/2, and dual 3/2. S series, T series, and V series wiring configurations. V series collective wiring- 20 and 25 pin Dsub, IO-Link and Industrial Ethernet protocols.

Technical Specifications

  • Maximum Operating Temperature: 130 °F, 54 °F
  • Minimum Operating Temperature: 32 °C, 0 °C
  • Maximum Operating Pressure: 8.3 bar, 123 psig
  • Valve Type: Dual 3 Way, 4 Way
  • Number of Positions: 2
  • Number of Ports: 4
  • Actuation Type: Solenoid Air & Pneumatic Remote Pilot Operated
  • Override Functionality: Configurable
  • Mounting Type: Manifold, Subbase
  • Number of Manifold Outlets: T Series: No limit | V Series: multiwiring - 19 (20 or 25 pin's connector) / Industrial communication: 19
  • Port Size: 4 to 12mm OD | 5/32" to 1/2" OD | Straight or Elbow
  • Port Type: Tube Push-In Connections
  • Minimum Flow Rate: 0.18 Cv
  • Maximum Flow Rate: 0.8 Cv, 275 to 1340 L/min
  • Nominal Flow Coefficient: 165 to 800 L/min
  • Input Voltage: 24VDC
  • Electrical Connection: S and T Series : - M8 IP67 / - Clip IP40 | V Series : - 20-pin Multi-Connector & Industrial communication IP65 / - 25-pin D-sub IP40
  • Fieldbus Protocol: IO-Link, Ethernet/IP, Profinet IO, EtherCAT, PowerLink, Modbus /TCP or CC-Link IE
  • Specifications Met: CE, IP65 (V), IP67 or IP40 (S and T)
  • Pressure Rating: VAC - 120 psig, VAC - 8 bar
  • Minimum Operating Pressure: 43 psig
  • Operating Temperature: -15 to 60 °C, 5 to 140 °F
  • Media: Inert Gases
  • Lubricant: Not Required
  • Power Consumption: 1W
  • Body Material: Nickel Plated Brass
  • Seal Material: Buna N
Safety Warning

Full Product Description

The Moduflex series valve is an internal/external air piloted stacking style valve. Available as electric with configurable manual override or Pneumatic Remote pilot. Available valve functions are:

• Single or Dual 3/2, N.C. (with or without exhaust check valve), N.O. or Dual N.C. / N.O.
• Single or Dual 4/2 single solenoid
• 4/2 double solenoids
• 4/3 Closed, Pressurized or exhaust center

There are three mounting configurations available - S series (Stand alone), T series (Manifold w/ traditional wiring per solenoid), and V series (Manifold w/ Valvetronic backplane circuit board for collective wiring). Both S and T series are available with electric pilot and IP40 or IP67 rated or with a pneumatic remote pilot. The electric V series IP65 rated has head module options - 20 and 25 pin D-sub connections, and industrial communication options IO-Link, Ethernet/IP, Profinet IO, EtherCAT, PowerLink, Modbus /TCP or CC-Link IE. The Moduflex valve manifold can be field converted from internal to external pilot supply by removing the cover on the left hand end plate and rotating the "X" channel selector 180 degrees so the 4mm tube connection can be used for external pilot supply pressure. The cover can then be reinstalled. Internal pilot operation means that supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass which is then applied to the piston to shift the spool. External pilot is when the valve gets its "internal" pressure from an "external pilot port" instead of the #1 port. Moduflex P2M Industrial Network Nodes can also be used with H ISO and H Micro valve manifolds Series.

Markets
•Packaging Machinery
•Vehicle Assembly Facilities
•Factory Automation

Features/Benefits
•Modular
•Flexible
•Size mixing
•Multiple pneumatic zoning
•Pneumatic remote pilot
•IP40 or IP67 traditional wiring
•IP65 multi-wiring
•Industrial communication connectivity

Applications
•General pneumatic control
•Robotics / dynamic applications

Related Documents

Ɨ

688037
A87859