PTFL Flow Regulators | ParkerFR

PTFL Flow Regulators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

PTFL Flow Regulators

PTFL Flow Regulators OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Function: Flow Regulator with Adjustable Exhaust Restriction
  • Mounting Type: Cylinder
  • Connection Type: Male (M5, 1/8", 1/4", 3/8", 1/2")
  • Port Connection: Push-in
  • Port Size: 4 mm, 6 mm, 8 mm, 10 mm, 12 mm
  • Port Type: Metric
  • Pressure Rating: 1 to 10 bar
  • Operating Temperature: -25 to 100 °C
  • Body Material: Brass
Safety Warning

Full Product Description

The Parker PTFL cylinder mounted right angled adjustable flow control regulators enhance the performance of pneumatic cylinders by precise control of the piston travel. They allow full inlet flow to the cylinder while providing fine adjustment of the exhaust flow. Small and compact, screwing directly into the cylinder port with push in tube fitting for quick easy installation and allen key adjustment and locking nut for regulated control. High flow and maximum 10 bar rating make these flow regulators ideal in a variety of air flow applications.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Large number of turns from fully closed to fully open allows for precise flow control.
• Allen key adjustment
• Push-in connection: ease of use
• Direct cylinder mounting
• Excellent vibration resistance
• Compact
• Lightweight
• Wide range of sizes

Applications
• Pneumatic cylinder control
• Low pressure compressed air flow regulation

Related Documents

×
Products

688037
A87859