PVplus Control Module - PQDXXA-Z10 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PVplus Control Module - PQDXXA-Z10

PVplus Control Module - PQDXXA-Z10

The PQDXXA-Z10 pump control module for all PVplus frame sizes enables your hydraulic system to control displacement, pressure, and power (torque) with superior and precise dynamic performance.

Technical Specifications

  • Technology: Hydraulics
  • For Use With: PVplus Piston Pump
Safety Warning

Full Product Description

The Parker PQDXXA-Z10 pump control module (PCM) for the PVplus piston pump enables your hydraulic system to control displacement, pressure, and power (torque) with superior and precise dynamic performance.

Markets:
• Construction Equipment
• Entertainment Automation
• Lumber & Wood
• Marine (Non-Military)
• Material Handling Equipment
• Misc Transportation (Non-Aero)
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Plastic Processing
• Primary Metal Refining/Process
• Rail
• Rubber & Tire Processing
• Wire & Cable Processing

Features/Benefits:
• Displacement, pressure and power (torque) control for all PVplus pumps
• Easy to control, monitor, and parameterize with the free GUI Software ProPVplus
• Standard Connection from PC to module with USB-A to USB-B.
• Quick and easy commissioning as well as start-up with predefined parameter sets
• Easy error diagnosis
• Hands on control tuning due to online monitoring of PID action
• All settings (ramps, MIN/MAX, control parameters) can be stored digitally and recalled from a PC to dublicate settings to other modules

Applications:
• Presses / Material Forming Machinery
• Scrap Shears
• Marine Lifts & Hoists
• Marine Winches & Cranes
• Marine Diesel
• Wind Turbine Pitch Control
• Piling Equipment
• Railway Maintenance Machinery
• Test Rigs & HPU’s / Integrated Systems

For detailed technical information on PQDXXA-Z10 control module please download our latest documents and softwares under Product Support and/or contact your local Parker dealer for support.

Related Documents

×
Products
PQDXXA-Z10

688037
687925