Replacement Elements - DF2070 Series | Product Series

Filter by

    No filters selected

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Elements - DF2070 Series

Replacement Elements - DF2070 Series

The replacement elements of the Parker DF2070 low pressure - duplex filter series make use of high quality filter materials.

Technical Specifications

  • Product Series: DF2070
  • Seal Material: Element has no seal
  • Maximum Pressure Differential: 5 bar (ISO 2941)
  • Filter Element Type: Conventional disposable primary element, Cleanable metal mesh primary element or Secondairy metal mesh safety element
Safety Warning

Full Product Description

Items marked with an asterisk * in the drop-down menus are standard choices.

The high quality replacement elements of the DF2070 filter series are available with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

As option the DF2070 filters are available with a secondary safety filter elements inside the primary filter elements, to secure a certain degree of filtration even in a by-pass situations.

Note:
The DF2070 Length 2 filter uses 2 primary elements and 1 secondary element (optionally) per side.
The DF2070 Length 3 filter uses 3 primary elements and 1 secondary element (optionally) per side.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Related Documents

Literature and Reference Materials
DF2070 Series Brochure
×
Products Filter Element
939361Q 05Q Microglass
939362Q 10Q Microglass *
939363Q 20Q Microglass *
939364 015N Cellulose
939365 035W Wiremesh
939366 060W Wiremesh
939374 60µ Wiremesh Length 2 Safety Element
939375 60µ Wiremesh Length 3 Safety Element
DF2070 Elements_SKU_25 60
DF2070 Elements_SKU_26 70
DF2070 Elements_SKU_27 80
DF2070 Elements_SKU_28 95
DF2070 Elements_SKU_29 101
DF2070 Elements_SKU_30 102
DF2070 Elements_SKU_31 103
DF2070 Elements_SKU_32 105
DF2070 Elements_SKU_33 107
DF2070 Elements_SKU_34 404
DF2070 Elements_SKU_35 00M
DF2070 Elements_SKU_36 01 Silicone Treated
DF2070 Elements_SKU_37 01 Water Separator
DF2070 Elements_SKU_38 015N Cellulose
DF2070 Elements_SKU_39 015N Cellulose *
DF2070 Elements_SKU_40 025W Wiremesh
DF2070 Elements_SKU_41 02Q Ecoglass
DF2070 Elements_SKU_42 02Q Leif® Microglass
DF2070 Elements_SKU_43 02Q Microglass (35 psid integral bypass)
DF2070 Elements_SKU_44 02QC Ecoglass
DF2070 Elements_SKU_45 02QC Microglass
DF2070 Elements_SKU_46 02QE Ecoglass III

688037
C89472