Medium Pressure Hydraulic Oil Filter Replacement Elements – iProtect® GMF Series | Product Series

Filter by

    No filters selected

Micron Rating

Seal Material

Filter Housing Series

Length

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Hydraulic Oil Filter Replacement Elements – iProtect® GMF Series

Medium Pressure Hydraulic Oil Filter Replacement Elements – iProtect® GMF Series

Parker GMF Series replacement elements are designed for use with GMF Series medium pressure inline hydraulic oil filters. Available in several micron ratings (2, 5, 10, and 20). Maximum allowable flow 600 L/min (158 GPM).

Technical Specifications

  • Seal Material: Fluorelastomer
  • Maximum Pressure Differential: 20 bar (ISO 2941)
  • Filter Element Type: Coreless Environmental friendly
Safety Warning

Full Product Description

GMF Series Replacement Elements provide reliable and cost-effective inline hydraulic filtration in a compact package. Available in single or double length configurations, with ratings ranging from 2 to 20 microns, the elements offer efficient protection against contaminant ingress in hydraulic systems, which can lead to increased machine wear, shorter maintenance intervals, and costly downtime. The elements are ideally suited for use in heavy equipment exposed to harsh environments, including deck and mobile cranes, hydraulic presses, excavators, harvesters, drilling equipment, forwarders, and marine steering units.

Unique to the GMF Series Replacement Elements is a patented eco-friendly design that allows for integration of the bypass valve and element core as reusable parts in the filter bowl. This results in reduced waste (by up to 50%) and lower disposal costs. Additionally, the GMF Series features a special locking system, which ensures that the element remains in bowl during servicing, resulting in a highly compact filter solution with very low bowl/element clearance
Glass fiber media ensures maximum filter efficiency over an extended lifetime. Multiple filter housing sizes are available depending on nominal flow and connection type. The elements are compatible with a wide range of hydraulic fluids including:

• Hydraulic mineral oils H to class HLPD (DIN51524)
• Operating fluids DIN ISO 2943
• Lubrication fluids ISO6743, APJ, DIN 51517, ACEA, ASTM  
• Vegetable oils
• 60/40 Water glycols
• On request - Industrial grade phosphate esters
• Non-aggressive synthetic oils
• Non-aggressive bio-degradable oils (HETG, HEPG and HEES to VDMA 24568)

For more information on selecting the proper GMF Series replacement element, visit the GMF Series brochure in the “Product Support” tab.

Markets:
• Agriculture
• Construction
• Oil and Gas
• Marine
• Mining
• Forestry

Applications:
• Deck and mobile cranes
• Firefighting equipment
• Forwarders
• Hydraulic presses
• Marine steering units
• Power packs
• Waste management, dump and fork lift trucks
• Excavators
• Harvesters
• Waste balers
• Reach stackers
• Wheeled loaders
• Drilling equipment
• Industrial power units
• Wind turbines

Benefits:
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic system.
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life.
• Patented eco-friendly design allows for integration of the bypass valve and element core as reusable parts in the filter bowl. This results in reduced waste (by up to 50%) and lower disposal costs.
• Filter element remains inside the filter bowl during change-out, saving over 500 mm of space envelope when compared with traditional medium pressure filters.
• Special locking system ensures the element remains in bowl during service, offering a compact filter solution with very low bowl/element clearance.

Features:
• Capable of flows up to 600 L/min (158 GPM).
• Maximum allowable operating pressure: 70 bar (1,015 psi).
• Single or double length configurations available.
• Glass fiber media ensures maximum filter efficiency over an extended lifetime.
• Several micron ratings available, including 2, 5, 10, and 20.

Related Documents

×
Products Micron Rating Seal Material Filter Housing Series Length Filter Element
938895Q 2 µm Fluoroelastomer GMF2 1 02QI Quantumfiber™
938896Q 5 µm Fluoroelastomer GMF2 1 05QI Quantumfiber™
938897Q 10 µm Fluoroelastomer GMF2 1 10QI Quantumfiber™
938898Q 20 µm Fluoroelastomer GMF2 1 20QI Quantumfiber™
938899Q 2 µm Fluoroelastomer GMF2 2 02QI Quantumfiber™
938900Q 5 µm Fluoroelastomer GMF2 2 05QI Quantumfiber™
938901Q 10 µm Fluoroelastomer GMF2 2 10QI Quantumfiber™
938902Q 20 µm Fluoroelastomer GMF2 2 20QI Quantumfiber™
938903Q 2 µm Fluoroelastomer GMF3 1 02QI Quantumfiber™
938904Q 5 µm Fluoroelastomer GMF3 1 05QI Quantumfiber™
938905Q 10 µm Fluoroelastomer GMF3 1 10QI Quantumfiber™
938906Q 20 µm Fluoroelastomer GMF3 1 20QI Quantumfiber™
938907Q 2 µm Fluoroelastomer GMF3 2 02QI Quantumfiber™
938908Q 5 µm Fluoroelastomer GMF3 2 05QI Quantumfiber™
938909Q 10 µm Fluoroelastomer GMF3 2 10QI Quantumfiber™
938910Q 20 µm Fluoroelastomer GMF3 2 20QI Quantumfiber™
938911Q 2 µm Fluoroelastomer GMF4 1 02QI Quantumfiber™
938912Q 5 µm Fluoroelastomer GMF4 1 05QI Quantumfiber™
938913Q 10 µm Fluoroelastomer GMF4 1 10QI Quantumfiber™
938914Q 20 µm Fluoroelastomer GMF4 1 20QI Quantumfiber™
938915Q 2 µm Fluoroelastomer GMF4 2 02QI Quantumfiber™
938916Q 5 µm Fluoroelastomer GMF4 2 05QI Quantumfiber™
938917Q 10 µm Fluoroelastomer GMF4 2 10QI Quantumfiber™
938918Q 20 µm Fluoroelastomer GMF4 2 20QI Quantumfiber™
938877Q 10 µm Nitrile GMF2 2 10QI Quantumfiber™
938885Q 10 µm Nitrile GMF3 2 10QI Quantumfiber™
938886Q 20 µm Nitrile GMF3 2 20QI Quantumfiber™
938890Q 20 µm Nitrile GMF4 1 20QI Quantumfiber™
939690Q 5 µm Fluoroelastomer GMF2 2 05QI Quantumfiber™
939697Q 2 µm Fluoroelastomer GMF3 2 02QI Quantumfiber™
939698Q 5 µm Fluoroelastomer GMF3 2 05QI Quantumfiber™
939706Q 5 µm Fluoroelastomer GMF4 2 05QI Quantumfiber™
939708Q 20 µm Fluoroelastomer GMF4 2 20QI Quantumfiber™
939710 35 µm Fluoroelastomer GMF2 1 35 mic metal mesh
945118 35 µm Nitrile GMF3 2 35 mic metal mesh

688037
C89472