Stainless Steel Fittings Reducers, Olives and Nuts | Product Series

Filter by

    No filters selected

Product Type

Shape

Nut Material

Sleeve Material

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Connection 3 Tube O.D. (mm)

Connection 4 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Fittings Reducers, Olives and Nuts

Stainless Steel Fittings Reducers, Olives and Nuts

This innovative reducer system, using a full range of nuts and olives, enables different diameters of stainless steel, fluoropolymer or polymer tubes to be fitted onto a single Parker Legris compression fitting.

Technical Specifications

  • Body Material: STAINLESS STEEL 316L
Safety Warning

Full Product Description

This innovative reducer system, using a full range of nuts and olives, enables different diameters of stainless steel, fluoropolymer or polymer tubes to be fitted onto a single Parker Legris compression fitting. The use of a single fitting for multiple tube materials and sizes allows for improved stock management and reduces inventory costs.

Features/Benefits:

- Efficient Solution

• Reduces envelope dimensions
• Quick and easy to assemble, whatever the diameters and tube material
• Improved stock management
• Silicone-free

- Multiple Combinations

• A single connector for up to 3 different tube materials and sizes.
example:
Advanced PE tubing 6 mm O.D.
stainless steel tubing 8 mm O.D.
fluoropolymer tubing 12 mm O.D. or braided PVC hose 10 mm I.D.
• A full range of olives and nuts to optimise all assembly operations

Markets:

• Food and Beverage
• Vehicle Assembly Facilities
• Miscellaneous Manufacturing
• Oil and Gas
• Industrial Chemical Processing

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Suitable for Corrosive Industrial Fluids

Technologies:

• Compression fittings
• Connects to stainless steel tube
• Connects to fluoropolymer tube
• Connects to polymer tube
• Stainless steel reducer
• Pneumatic fittings

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1935/2004
• RG: 1907/2006 (REACH)
• DI: 94/09/EC (ATEX)
• FDA: 21 CFR 177.1550
• NACE MR0175: compatible materials
• ISO 15156-1/-2/-3: compatible materials

Product Types:

• 3-Piece Reducer
• Stainless Steel Olive
• Stainless Steel Nut
• Barb Adaptor for Hose
• Stainless Steel Tube Support

Related Documents

×
Products Product Type Shape Nut Material Sleeve Material Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm) Connection 3 Tube O.D. (mm) Connection 4 Tube O.D. (mm)
1810 06 00 Stainless Steel Compression Fittings Stainless steel nut na na Metric M10x1 6 na na
1810 08 00 Stainless Steel Compression Fittings Stainless steel nut na na Metric M12x1 8 na na
1810 10 00 Stainless Steel Compression Fittings Stainless steel nut na na Metric M16x1,5 10 na na
1810 12 00 Stainless Steel Compression Fittings Stainless steel nut na na Metric M18x1,5 12 na na
1810 16 00 Stainless Steel Compression Fittings Stainless steel nut na na Metric M22x1,5 16 na na
1822 06 07 Stainless Steel Compression Fittings Barb connector for hose na na na na na 6 7
1822 08 06 Stainless Steel Compression Fittings Barb connector for hose na na na na na 8 6
1822 08 07 Stainless Steel Compression Fittings Barb connector for hose na na na na na 8 7
1822 08 10 Stainless Steel Compression Fittings Barb connector for hose na na na na na 8 10
1822 10 07 Stainless Steel Compression Fittings Barb connector for hose na na na na na 10 7
1822 10 10 Stainless Steel Compression Fittings Barb connector for hose na na na na na 10 10
1822 12 10 Stainless Steel Compression Fittings Barb connector for hose na na na na na 12 10
1822 12 13 Stainless Steel Compression Fittings Barb connector for hose na na na na na 12 13
1824 06 00 Stainless Steel Compression Fittings Stainless steel olive na na na na 6 na na
1824 08 00 Stainless Steel Compression Fittings Stainless steel olive na na na na 8 na na
1824 10 00 Stainless Steel Compression Fittings Stainless steel olive na na na na 10 na na
1824 12 00 Stainless Steel Compression Fittings Stainless steel olive na na na na 12 na na
1824 16 00 Stainless Steel Compression Fittings Stainless steel olive na na na na 16 na na
1827 06 00 Tube Supports Stainless steel tube support for polymer tubing na na na na na 6 4
1827 08 00 Tube Supports Stainless steel tube support for polymer tubing na na na na na 8 6
1827 10 00 Tube Supports Stainless steel tube support for polymer tubing na na na na na 10 8
1827 12 00 Tube Supports Stainless steel tube support for polymer tubing na na na na na 12 10
1827 12 09 Tube Supports Stainless steel tube support for polymer tubing na na na na na 12 9
1827 16 00 Tube Supports Stainless steel tube support for polymer tubing na na na na na 16 14
1866 06 08 Stainless Steel Compression Fittings 3 pieces reducer STAINLESS STEEL 316L STAINLESS STEEL 316L na na na 6 8
1866 06 10 Stainless Steel Compression Fittings 3 pieces reducer STAINLESS STEEL 316L STAINLESS STEEL 316L na na na 6 10
1866 08 10 Stainless Steel Compression Fittings 3 pieces reducer STAINLESS STEEL 316L STAINLESS STEEL 316L na na na 8 10
1866 12 16 Stainless Steel Compression Fittings 3 pieces reducer STAINLESS STEEL 316L STAINLESS STEEL 316L na na na 12 16
1827 13 16 Tube Supports Stainless steel tube support for polymer tubing na na na na na 13.0 16.0
1827 16 13 Tube Supports Straight n/a n/a n/a 16 13 n/a

688037
A43098