Tools for WorkCenter F3 and PRO22 | Product Series

Filter by

    No filters selected

Type

Series

Tube O.D. (mm)

Tube Wall Thickness (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tools for WorkCenter F3 and PRO22

Tools for WorkCenter F3 and PRO22

The EO2-FORM-F3 and PRO22 WorkCenters can call on a broad range of robust forming tools that make precise and effective production of numerous tube lines possible.

Technical Specifications

  • Tube Wall Thickness: 1.0 to 6/7 mm
  • Tube Outside Diameter: 06 to 42 mm
  • Product Type: EO2-FORM F3 clamping dies for steel and stainless steel tubes, EO2-FORM F3 clamping dies for steel tubes, EO2-FORM F3 forming pin for steel tubes, EO2-FORM F3 forming pin for stainless steel tubes, EO-3 forming pin, Forming pin for hose connection DIN 71550 steel tubes, Forming pin for hose connection DIN 71550 stainless steel tubes, EO2-FORM F3 clamping dies for stainless steel tubes
  • Product Series: na, Light/Heavy, Light, Heavy
  • Size: 6 to 42 mm
  • Tube Material: Steel, Stainless Steel
Safety Warning

Full Product Description

The EO2-FORM-F3 and PRO22 WorkCenters can call on a broad range of robust forming tools that make precise and effective production of numerous tube lines possible.
The F3 WorkCenter is completely automatic in operation and has been designed for practical workshop application. Opening the doors turns the machine into a fully equipped WorkCenter. The tool storage area is located in the front – the tools are neatly laid out and easily viewed. No other workbenches or tool racks are required. Special convenient-to-handle tools make machine set-ups and tool changes easier. Thanks to automatic tool recognition, the operator has only to press the start button, whereupon the tube is formed into the correct shape in one pass. This means that EO2-FORM and EO-3 connections are very simple to manufacture.
The F3 WorkCenter is so reliable because of its powerful hydraulic drive and robust forming tools.

Markets for EO2 FORM F3 WorkCenter and tooling:
• Hydraulic presses
• Cranes and lifts
• Heavy machinery
• shipbuilding
• Offshore
• Steel hydraulics construction
Markets for PRO22 WorkCenter and tooling:
• Agricultural machinery
• Construction machines
• Trucks
• Fork lift trucks
• Other mass produced hydraulic equipment
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits of EO2-FORM F3 WorkCenter and PRO22 tooling:
• All tools, handling aids, lubricants and the operator manual are well organized in the front of the machine. Once the doors are opened, the machine turns into a stand-alone WorkCenter for tube preparation. On the top shelf, there are practical compartments for rules, pens, lubricant and standard EO-boxes with nuts and sealing rings. No additional workbenches or shelves for tooling are required. This concept helps to save space and to find the right tools in a very short time.
• An ergonomic, pistol-like device allows quick and easy changes of the one-piece clamping die set without opening the forming head or even touching the tools. Another handle speeds up the set-up process of the forming pin in the bayonet mechanism.
• Standard tools and one set of EO-2 sealing rings are suitable for all common hydraulic tube dimensions. No special sleeves are required for thin wall or small diameter tube.
• All tools and accessories are well organized in a practical compartment inside the machine housing. This concept prevents anything becoming dirty, lost or confused.

Related Documents

×
Products Type Series Tube O.D. (mm) Tube Wall Thickness (mm)
MF3EO2P306 EO2-FORM F3 clamping dies for steel and stainless steel tubes na 6 na
MF3EO2P308 EO2-FORM F3 clamping dies for steel and stainless steel tubes na 8 na
MF3EO2P310 EO2-FORM F3 clamping dies for steel and stainless steel tubes na 10 na
MF3EO2P312 EO2-FORM F3 clamping dies for steel and stainless steel tubes na 12 na
MF3EO2P315 EO2-FORM F3 clamping dies for steel and stainless steel tubes na 15 na
MF3EO2P316 EO2-FORM F3 clamping dies for steel tubes na 16 na
MF3EO2P318 EO2-FORM F3 clamping dies for steel tubes na 18 na
MF3EO2P320 EO2-FORM F3 clamping dies for steel tubes na 20 na
MF3EO2P322 EO2-FORM F3 clamping dies for steel tubes na 22 na
MF3EO2P325 EO2-FORM F3 clamping dies for steel tubes na 25 na
MF3EO2P328 EO2-FORM F3 clamping dies for steeltubes na 28 na
MF3EO2P330 EO2-FORM F3 clamping dies for steel tubes na 30 na
MF3EO2P335 EO2-FORM F3 clamping dies for steel tubes na 35 na
MF3EO2P338 EO2-FORM F3 clamping dies for steel tubes na 38 na
MF3EO2P342 EO2-FORM F3 clamping dies for steel tubes na 42 na
BF3EO206X1S EO2-FORM F3 forming pin for steel tubes Light/Heavy 6 1
BF3EO206X1.5S EO2-FORM F3 forming pin for steel tubes Light/Heavy 6 1.5
BF3EO206X2S EO2-FORM F3 forming pin for steel tubes Light/Heavy 6 2
BF3EO208X1S EO2-FORM F3 forming pin for steel tubes Light/Heavy 8 1
BF3EO208X1.5S EO2-FORM F3 forming pin for steel tubes Light/Heavy 8 1.5
BF3EO208X2S EO2-FORM F3 forming pin for steel tubes Light/Heavy 8 2
BF3EO208X2.5S EO2-FORM F3 forming pin for steel tubes Light/Heavy 8 2.5
BF3EO210LX1S EO2-FORM F3 forming pin for steel tubes Light 10 1
BF3EO210LX1.5S EO2-FORM F3 forming pin for steel tubes Light 10 1.5
BF3EO210LX2S EO2-FORM F3 forming pin for steel tubes Light 10 2
BF3EO210SX1.5S EO2-FORM F3 forming pin for steel tubes Heavy 10 1.5
BF3EO210SX2S EO2-FORM F3 forming pin for steel tubes Heavy 10 2
BF3EO210SX3S EO2-FORM F3 forming pin for steel tubes Heavy 10 3
BF3EO212LX1.5S EO2-FORM F3 forming pin for steel tubes Light 12 1.5
BF3EO212LX2S EO2-FORM F3 forming pin for steel tubes Light 12 2
BF3EO212SX1.5S EO2-FORM F3 forming pin for steel tubes Heavy 12 1.5
BF3EO212SX2S EO2-FORM F3 forming pin for steel tubes Heavy 12 2
BF3EO212SX3S EO2-FORM F3 forming pin for steel tubes Heavy 12 3
BF3EO215X1S EO2-FORM F3 forming pin for steel tubes Light 15 1
BF3EO215X1.5S EO2-FORM F3 forming pin for steel tubes Light 15 1.5
BF3EO215X2S EO2-FORM F3 forming pin for steel tubes Light 15 2
BF3EO216X2S EO2-FORM F3 forming pin for steel tubes Heavy 16 2
BF3EO216X2.5S EO2-FORM F3 forming pin for steel tubes Heavy 16 2.5
BF3EO216X3S EO2-FORM F3 forming pin for steel tubes Heavy 16 3
BF3EO218X1.5S EO2-FORM F3 forming pin for steel tubes Light 18 1.5
BF3EO218X2S EO2-FORM F3 forming pin for steel tubes Light 18 2
BF3EO220X2S EO2-FORM F3 forming pin for steel tubes Heavy 20 2
BF3EO220X2.5S EO2-FORM F3 forming pin for steel tubes Heavy 20 2.5
BF3EO220X3S EO2-FORM F3 forming pin for steel tubes Heavy 20 3
BF3EO220X3.5S EO2-FORM F3 forming pin for steel tubes Heavy 20 3.5
BF3EO222X1.5S EO2-FORM F3 forming pin for steel tubes Light 22 1.5
BF3EO222X2S EO2-FORM F3 forming pin for steel tubes Light 22 2
BF3EO225X2S EO2-FORM F3 forming pin for steel tubes Heavy 25 2
BF3EO225X2.5S EO2-FORM F3 forming pin for steel tubes Heavy 25 2.5
BF3EO225X3S EO2-FORM F3 forming pin for steel tubes Heavy 25 3
BF3EO225X4S EO2-FORM F3 forming pin for steel tubes Heavy 25 4
BF3EO228X2S EO2-FORM F3 forming pin for steel tubes Light 28 2
BF3EO228X2.5S EO2-FORM F3 forming pin for steel tubes Light 28 2.5
BF3EO228X3S EO2-FORM F3 forming pin for steel tubes Light 28 3
BF3EO230X3S EO2-FORM F3 forming pin for steel tubes Heavy 30 3
BF3EO230X4S EO2-FORM F3 forming pin for steel tubes Heavy 30 4
BF3EO230X5S EO2-FORM F3 forming pin for steel tubes Heavy 30 5
BF3EO235X2S EO2-FORM F3 forming pin for steel tubes Light 35 2
BF3EO235X3S EO2-FORM F3 forming pin for steel tubes Light 35 3
BF3EO238X3S EO2-FORM F3 forming pin for steel tubes Heavy 38 3
BF3EO238X4S EO2-FORM F3 forming pin for steel tubes Heavy 38 4
BF3EO238X5S EO2-FORM F3 forming pin for steel tubes Heavy 38 5
BF3EO238X6+7S EO2-FORM F3 forming pin for steel tubes Heavy 38 6/7
BF3EO242X2S EO2-FORM F3 forming pin for steel tubes Light 42 2
BF3EO242X3S EO2-FORM F3 forming pin for steel tubes Light 42 3
BF3EO206X1SS EO2-FORM F3 forming pin for stainless steel tubes Light/Heavy 6 1
BF3EO206X1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light/Heavy 6 1.5
BF3EO208X1SS EO2-FORM F3 forming pin for stainless steel tubes Light/Heavy 8 1
BF3EO208X1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light/Heavy 8 1.5
BF3EO210LX1SS EO2-FORM F3 forming pin for stainless steel tubes Light 10 1
BF3EO210LX1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 10 1.5
BF3EO210LX2SS EO2-FORM F3 forming pin for stainless steel tubes Light 10 2
BF3EO210SX1.5SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 10 1.5
BF3EO210SX2SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 10 2
BF3EO212LX1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 12 1.5
BF3EO212LX2SS EO2-FORM F3 forming pin for stainless steel tubes Light 12 2
BF3EO212SX1.5SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 12 1.5
BF3EO212SX2SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 12 2
BF3EO215X1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 15 1.5
BF3EO215X2SS EO2-FORM F3 forming pin for stainless steel tubes Light 15 2
BF3EO216X2SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 16 2
BF3EO216X2.5SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 16 2.5
BF3EO216X3SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 16 3
BF3EO218X1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 18 1.5
BF3EO218X2SS EO2-FORM F3 forming pin for stainless steel tubes Light 18 2
BF3EO220X2SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 20 2
BF3EO220X2.5SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 20 2.5
BF3EO220X3SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 20 3
BF3EO222X1.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 22 1.5
BF3EO222X2SS EO2-FORM F3 forming pin for stainless steel tubes Light 22 2
BF3EO225X2SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 25 2
BF3EO225X2.5SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 25 2.5
BF3EO225X3SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 25 3
BF3EO228X2SS EO2-FORM F3 forming pin for stainless steel tubes Light 28 2
BF3EO228X2.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 28 2.5
BF3EO230X3SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 30 3
BF3EO230X4SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 30 4
BF3EO235X2SS EO2-FORM F3 forming pin for stainless steel tubes Light 35 2
BF3EO235X2.5SS EO2-FORM F3 forming pin for stainless steel tubes Light 35 2.5
BF3EO235X3SS EO2-FORM F3 forming pin for stainless steel tubes Light 35 3
BF3EO238X3SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 38 3
BF3EO238X4SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 38 4
BF3EO238X5SS EO2-FORM F3 forming pin for stainless steel tubes Heavy 38 5
BF3EO242X2SS EO2-FORM F3 forming pin for stainless steel tubes Light 42 2
BF3EO242X3SS EO2-FORM F3 forming pin for stainless steel tubes Light 42 3
BF3P310X1.5 EO-3 forming pin na 10 1.5
BF3P330X4 EO-3 forming pin na 30 4
BF3DIN7155015X2S Forming pin for hose connection DIN 71550 steel tubes na 15 2
BF3DIN7155018X1.5S Forming pin for hose connection DIN 71550 steel tubes na 18 1.5
BF3DIN7155022X1.5S Forming pin for hose connection DIN 71550 steel tubes na 22 1.5
BF3DIN7155025X2S Forming pin for hose connection DIN 71550 steel tubes na 25 2
BF3DIN7155028X1.5SS Forming pin for hose connection DIN 71550 stainless steel tubes na 28 1.5
BF3DIN7155035X2SS Forming pin for hose connection DIN 71550 stainless steel tubes na 35 2
MF3EO2P316SS EO2-FORM F3 clamping dies for stainless steel tubes na 16 na
MF3EO2P318SS EO2-FORM F3 clamping dies for stainless steel tubes na 18 na
MF3EO2P320SS EO2-FORM F3 clamping dies for stainless steel tubes na 20 na
MF3EO2P322SS EO2-FORM F3 clamping dies for stainless steel tubes na 22 na
MF3EO2P325SS EO2-FORM F3 clamping dies for stainless steel tubes na 25 na
MF3EO2P328SS EO2-FORM F3 clamping dies for stainless steel tubes na 28 na
MF3EO2P330SS EO2-FORM F3 clamping dies for stainless steel tubes na 30 na
MF3EO2P335SS EO2-FORM F3 clamping dies for stainless steel tubes na 35 na
MF3EO2P338SS EO2-FORM F3 clamping dies for stainless steel tubes na 38 na
MF3EO2P342SS EO2-FORM F3 clamping dies for stainless steel tubes na 42 na

688037
687614