Ultra Panels & Links - Synthetic Panel Filters | Product Series

Filter by

    No filters selected

Filter Type

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra Panels & Links - Synthetic Panel Filters

Ultra Panels & Links - Synthetic Panel Filters

Ultra Media is a synthetic overspray media that is a substantial and important upgrade from paper/poly or fiberglass media offering great performance, paint-removal efficiency, paint-holding capacity, and applications flexibility.

Technical Specifications

  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Panel Filters
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Nominal Filter Size: Various (view Part Number for details)
  • Length: Various (view Part Number for details)
  • Width: Various (view Part Number for details)
  • Air Filter Frame/Header Type: Internal Wire Frame
  • Materials of Construction: Steel Wire Frame
  • Filter Material: Synthetic
  • Media Color: White / Purple
  • Filter Efficiency Rating: MERV 8
  • Micron Rating: ≥ 70% : 3.0 to 10.0 micron
  • Initial Resistance: 0.15 in wg
  • Rated Air Velocity: 300 ft/min
  • Maximum Operating Temperature: 225 °F
  • Package Quantity: Contact Factory
  • Specifications Met: Classified per UL Standard 900 for Flammability
Safety Warning

Full Product Description

Ultra Media is a synthetic overspray media that is a substantial and important upgrade from paper/poly or fiberglass media offering great performance, paint-removal efficiency, paint-holding capacity, and applications flexibility. It keeps stacks, motors, and parking lots free of paint and is useful as primary overspray media or second-stage product. The 1-inch, two-ply media is ideally suited to high-volume production environments, including commercial and industrial plants using high solids, solvent- and water-based paints, and clear coats.
Features/Benefits:
• One-inch, two-ply polyester filter media
• Graduated denier fiber construction
• Minimum efficiency reporting value 8
• Available in 13 standard roll widths, panels, and multi-pocket bags
• Bag Filters available with one, two, or three pockets, depending on size
• Optional perforation of blankets to booth size, no additional charge
Applications:
• Aerospace
• Wood-finishing
• Automotive
• General metal finishing

Related Documents

×
Products Filter Type Model Number
4100150 Ultra Panel Link PANEL LINK ULTRA 24X48
4100385 Ultra Panel PANEL ULTRA 12X12 (W)
4100386 Ultra Panel PANEL ULTRA 12X12
4100387 Ultra Panel PANEL ULTRA 20X24
4100390 Ultra Panel PANEL ULTRA 20X25 (W)
4100392 Ultra Panel PANEL ULTRA 24X24
4100393 Ultra Panel PANEL ULTRA 20X25
4100395 Ultra Panel PANEL ULTRA 20X20
4100396 Ultra Panel PANEL ULTRA 16X25
4100397 Ultra Panel PANEL ULTRA 14X20
4100398 Ultra Panel PANEL ULTRA 23.375X23.375 (W)
4100401 Ultra Panel PANEL ULTRA 20X20 (W)
4124226 Ultra Panel PANEL ULTRA 24X24 (W)
4124227 Ultra Panel PANEL ULTRA 22.5X22.5
4124564 Ultra Panel Link PANEL LINK ULTRA HT 24X108 SPECIAL
4124566 Ultra Panel Link PANEL LINK ULTRA HT 24X84
4124567 Ultra HT Panel PANEL ULTRA HT 16X20
4124568 Ultra HT Panel PANEL ULTRA HT 16X25
4124569 Ultra HT Panel PANEL ULTRA HT 20X20
4124570 Ultra HT Panel PANEL ULTRA HT 20X25
4124571 Ultra HT Panel PANEL ULTRA HT 20X35
4125572 Ultra Panel PANEL ULTRA 10 20X20
4125722 Ultra Panel Link PANEL LINK ULTRA HT 20X50
4125723 Ultra Panel Link PANEL LINK ULTRA HT 24X72
4125764 Ultra HT Panel PANEL ULTRA HT 17.5X25.25
4126256 Ultra HT Panel PANEL ULTRA HT 18X24
4126284 Ultra Panel Link PANEL LINK ULTRA HT 17.5X47
4126704 Ultra Panel Link PANEL LINK ULTRA 20X50
4126816 Ultra HT Panel PANEL ULTRA HT 14X20
4126817 Ultra HT Panel PANEL ULTRA HT 14X25
4126933 Ultra HT Panel PANEL ULTRA HT 15X20
4127054 Ultra Panel Link PANEL ULTRA 18X22
4127136 Ultra Panel Link PANEL ULTRA 12X24
4127336 Ultra HT Panel PANEL ULTRA HT 12X30.625
4127371 Ultra Panel Link PANEL LINK ULTRA HT 24X64
4127478 Ultra HT Panel PANEL ULTRA HT 25X30
4127479 Ultra HT Panel PANEL ULTRA HT 16X30
4127803 Ultra Panel Link PANEL ULTRA 19.5X19.5
4128032 Ultra Panel Link PANEL LINK ULTRA HT 16X86.5
4128045 Ultra HT Panel PANEL ULTRA HT 24X24.5
4128127 Ultra HT Panel PANEL ULTRA HT 24X24
4128197 Ultra Panel Link PANEL LINK ULTRA 24X47.5
4128198 Ultra Panel Link PANEL LINK ULTRA 24X38
4128199 Ultra Panel Link PANEL LINK ULTRA 25.5X38
4128200 Ultra Panel Link PANEL LINK ULTRA 18X38
4128201 Ultra Panel Link PANEL LINK ULTRA 27X38
4128202 Ultra Panel Link PANEL LINK ULTRA 38.5X68
4128274 Ultra Panel Link PANEL LINK ULTRA 47.5X68
4128315 Ultra Panel Link PANEL ULTRA 12X35
4128316 Ultra Panel Link PANEL ULTRA 12X36.5
4128317 Ultra Panel Link PANEL ULTRA 36X38
4128472 Ultra Panel Link PANEL LINK ULTRA 27X47.5
4128473 Ultra Panel Link PANEL LINK ULTRA 18X47.5
4128474 Ultra Panel Link PANEL LINK ULTRA 25.5X47.5
4128508 Ultra Panel Link PANEL LINK ULTRA HT 24X120
4128691 Ultra HT Panel PANEL ULTRA HT 17.5X30.5
4128795 Ultra Panel Link PANEL ULTRA 16X25 (W)
4128796 Ultra Panel Link PANEL ULTRA 16X20 (W)
4128811 Ultra Panel Link PANEL ULTRA 16X20
4129252 Ultra Panel Link PANEL LINK ULTRA 20X60
4129589 Ultra Panel Link PANEL LINK ULTRA HT 20X48
4129660 Ultra HT Panel PANEL ULTRA HT 12X12
4129795 Ultra Panel Link PANEL ULTRA 10 24X24
4129873 Ultra Panel Link PANEL LINK ULTRA HT 25X128
4129894 Ultra Panel Link PANEL LINK ULTRA HT 20X100
4129909 Ultra Panel Link PANEL LINK ULTRA HT 20X72
4129910 Ultra Panel Link PANEL LINK ULTRA HT 16X72
4129911 Ultra Panel Link PANEL LINK ULTRA HT 16X60
4129932 Ultra Panel Link PANEL LINK ULTRA HT 24X96
4129996 Ultra Panel Link PANEL LINK ULTRA 25X120
4130084 Ultra Panel Link PANEL LINK ULTRA 12X120
4130284 Ultra HT Panel PANEL ULTRA HT 16X24
4130285 Ultra HT Panel PANEL ULTRA HT 11X24.5
4130351 Ultra HT Panel PANEL ULTRA HT 16X32
4130417 Ultra Panel Link PANEL ULTRA 30X30
4130418 Ultra Panel Link PANEL ULTRA 16X60
4130457 Ultra Panel Link PANEL ULTRA 20X30
4130926 Ultra Panel Link PANEL LINK ULTRA 24X72
4131128 Ultra Panel Link PANEL LINK ULTRA 24X50
4131134 Ultra Panel Link PANEL LINK ULTRA HT 12X72
4131186 Ultra Panel Link PANEL LINK ULTRA HT 19.5X40
4131200 Ultra HT Panel PANEL ULTRA HT 15.5X26.25
4131297 Ultra HT Panel PANEL ULTRA HT 16X18
4131298 Ultra HT Panel PANEL ULTRA HT 14X16
4131312 Ultra HT Panel PANEL ULTRA HT 9.75X26
4131317 Ultra Panel Link PANEL ULTRA 16X30
4131318 Ultra Panel Link PANEL ULTRA 10X25
4131319 Ultra Panel Link PANEL LINK ULTRA 10X45
4131320 Ultra Panel Link PANEL LINK ULTRA 20X40
4131321 Ultra Panel Link PANEL LINK ULTRA 16X40
4131493 Ultra HT Panel PANEL ULTRA HT 16X16
4131902 Ultra Panel Link PANEL LINK ULTRA 18X40
4132128 Ultra HT Panel PANEL ULTRA HT 10X12
4132282 Ultra Panel Link PANEL LINK ULTRA HT 24X106
4132339 Ultra Panel Link PANEL LINK ULTRA HT 25X106
4132370 Ultra Panel Link PANEL LINK ULTRA HT 20X84
4132435 Ultra Panel Link PANEL ULTRA 24X24 SPECIAL WIRE
4132436 Ultra HT Panel PANEL ULTRA HT 24X24 SPECIAL WIRE
4132754 Ultra Panel Link PANEL LINK ULTRA HT 24X52
4132755 Ultra Panel Link PANEL LINK ULTRA HT 24X88
4132832 Ultra Panel Link PANEL ULTRA 24X24 PLF
4132833 Ultra HT Panel PANEL ULTRA HT 24X24 PLF
4133313 Ultra Panel Link PANEL ULTRA 24X24 (24 CTN)
4133327 Ultra Panel Link PANEL LINK ULTRA 20X80
4133351 Ultra Panel Link PANEL ULTRA 21.75X31
4133387 Ultra Panel Link PANEL ULTRA 28X28
4133954 Ultra Panel Link PANEL LINK ULTRA 24X84
4134252 Ultra Panel PANEL ULTRA 5X15 (W)
4134351 Ultra Panel PANEL ULTRA 10 12X24
4134460 Ultra Panel PANEL PR 16X16
4134763 Ultra Panel PANEL ULTRA 14X25
4134774 Ultra Panel PANEL ULTRA 25X25
4134781 Ultra HT Panel Link PANEL LINK HT 60X60
4134931 Ultra Panel PANEL ULTRA 36X36
4134970 Ultra Panel PANEL ULTRA 15X15
4134989 Ultra Panel Link PANEL LINK ULTRA 21.5X45.5
4135137 Ultra Panel Link PANEL ULTRA 11X18 (W)
4135138 Ultra Panel Link PANEL ULTRA 14X20 (W)
4135139 Ultra Panel Link PANEL ULTRA 15X23 (W)
4135140 Ultra Panel Link PANEL ULTRA 17X28 (W)
4135142 Ultra Panel Link PANEL ULTRA 10X20 (W)
4135143 Ultra Panel Link PANEL ULTRA 19X34 (W)
4135180 Ultra Panel Link PANEL LINK ULTRA 21X50
4135181 Ultra Panel Link PANEL LINK ULTRA 36X54
4135344 Ultra Panel Link PANEL LINK ULTRA 21.5X51
4135423 Ultra Panel Link PANEL ULTRA 15.5X15.5
4135469 Ultra Panel Link PANEL ULTRA 9.5X9.5 (W)
4135683 Ultra Panel Link PANEL ULTRA 22X24
4135693 Ultra Panel Link PANEL ULTRA 20X36
4135820 Ultra HT Panel PANEL ULTRA HT 12X24
4135855 Ultra Panel Link PANEL ULTRA 6X6
4135857 Ultra Panel Link PANEL ULTRA 6X15
4135889 Ultra Panel Link PANEL LINK ULTRA 8X32
4135893 Ultra Panel Link PANEL LINK ULTRA 21X53
4135894 Ultra Panel Link PANEL ULTRA 12X24 2CW
4135895 Ultra Panel Link PANEL ULTRA 24X24 X WIRE
4135903 Ultra Panel Link PANEL ULTRA 8X32
4135913 Ultra Panel Link PANEL ULTRA 9X59.5
4135917 Ultra Panel Link PANEL ULTRA 8X34
4136147 Ultra Panel Link PANEL ULTRA 23.75X23.75
4136272 Ultra Panel Link PANEL LINK ULTRA 20X22
4137341 Ultra Panel Link PANEL ULTRA 10X33
4137398 Ultra Panel Link PANEL LINK ULTRA 25X90
4137433 Ultra Panel Link PANEL ULTRA 15X40
4137443 Ultra Panel Link PANEL ULTRA 12X39
4137472 Ultra II Panel Link PANEL ULTRA II 20X24
4137514 Ultra Panel Link PANEL ULTRA 10X22
4137536 Ultra HT Panel PANEL ULTRA HT 20X24
4137921 Ultra HT Panel PANEL ULTRA HT 20X22
4137973 Ultra Panel Link PANEL LINK ULTRA 40.5X61.5

688037
682632