0132 14 62 - Quick-Acting Barbed Fitting With Brass Female Compression Fitting | ParkerGB

Quick-Acting Barbed Fitting With Brass Female Compression Fitting | #0132 14 62

Click to View CAD Model

Quick-Acting Barbed Fitting With Brass Female Compression Fitting | #0132 14 62

Brass fittings for a quick connection of self-fastening hose to a female port.
Available from 6 to 22 mm o.d
This range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.


Technical Specifications

  • Tube Inside Diameter: 12.7 mm
  • Connection Thread Size: 14 mm
  • Tube Outside Diameter: 19 mm (O.D.)
  • Body Material: Brass
  • Materials of Construction: Brass (Nut)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 10
  • Weight: 0.054 kg
  • Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • For Fluid Type: Coolants, Compressed Air
  • Specifications Met: RoHS DI: 2002/95/EC, RoHS 2011/65/EC, PED DI: 97/23/EC, REACH DI: 1907/2006, CNOMO E07.21.115N
  • Shape: Self-fastening Barb Connector for Brass Compression Fitting
  • Product Type: Self-Fastening Barb Connectors for NBR Hose
Safety Warning

Item Information

This range of fittings is designed to meet the requirements of the automotive and robotics industries, provides optimum CNOMO manufacturing quality, simple installation, reliable operation and a long service life.

Features/Benefits:

- Perfect for Self-Fastening NBR Hose

• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations
• Spark-resistant

- Ergonomic and Time-Saving

• Fitting does not require lubrication or clamping, reducing assembly time
• Visual stop confirms installation is correct and improves operating safety
• Removal by cutting the tube
• The fitting can be re-used if necessary

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications

Technologies:

Brass fittings for a quick connection of self-fastening hose to a female port.

Technical Characteristics:

• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 16 bar
• Temperature:
0°C to +100°C (water)
-20°C to 70°C (air)

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• CNOMO: E07.21.115N

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker Legris Rectus - General Catalogue
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098