Direct Operated Pressure Relief Valve - Series R1E02 | #016-65200-0


LOADING IMAGES
016-65200-0 016-65200-0
Click to View CAD Model

Direct Operated Pressure Relief Valve - Series R1E02 | #016-65200-0

R1E02-2521A1


Technical Specifications

  • Mounting Style: Front panel mounting
  • Pressure Control Range: 350 bar
  • Pressure Adjustment Control Type: Hand knob
  • Product Series: Pressure Valve
  • Operation Type: Direct
  • Actuation Type: Manual
  • Mounting Position: Unrestricted
  • Connection Size: G 1/4
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: 350 bar
  • Maximum Flow Rate: 3.8 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Body Material: Steel
  • Weight: 2.1 kg
Safety Warning

Item Information

Parker's direct operated pressure relief valves series R1E02 are particularly suitable for applications where the reliability and simplicity of a hydraulic remote control is preferred to an electrohydraulic system. These seated type valves are typically used for remote control of pilot operated pressure valves or compensators of variable pumps.

Markets:
• Industrial
• Machine Tools

Features/Benefits:
• Proven design that represents our long-term experience in hydraulics
• Damping spool to minimize oscillations - leads to maximum stability and thus safe operation
• 3 pressure stages - permits an accurate adaption to the application
• Short delivery time - no warehousing necessary
• Body variants:
  - front panel mounting
  - subplate mounting
• 3 adjustment modes:
  - hand knob
  - acorn nut with lead seal
  - cylinder lock

Applications:
• Suitable for general hydraulic applications
• Machine Tools

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687478