020222V8802 - Fluorocarbon O-Ring, 80 Shore A, Broad Applicability (Prädifa Series V8802-80) | ParkerGB

Fluorocarbon O-Ring, 80 Shore A, Broad Applicability (Prädifa Series V8802-80) | #020222V8802

Click to View CAD Model
020222V8802

Fluorocarbon O-Ring, 80 Shore A, Broad Applicability (Prädifa Series V8802-80) | #020222V8802

FKM O-ring, widely applicable for challenging media such as engine environment, excellent cold flexibility, blue.


Technical Specifications

  • Inside Diameter (mm): 37.69
  • Width (mm): 3.53
  • Brand: Parker, Prädifa
  • Division: Prädifa Technology Division
  • Industry: Automotive, General Industrial, Power Generation, Renewable Energy
  • Technology: Sealing & Shielding
  • Product Type: O-Ring
  • For Fluid Type: Broad Range
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Color: Blue
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Durometer: 80 Shore A
  • Region of Origin: Europe
  • Trade Name: V8802, V8802-80
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Minimum Operating Temperature: -40 °C
  • Cross Section Width: 3.53 mm
  • Inside Diameter: 37.69 mm
Safety Warning

Item Information

The Parker Prädifa fluorocarbon rubber V8802-80 is suitable for automotive applications, general industry and power generation.

Special Features:
• Very good biofuel resistance
• Very good resistance against water/glycol and acids
• Very good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water vapour
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• FAM A (test fluid no. 1, DIN ISO 1817)
• Shell Rimula Super R4L
• Castrol SLX0W30 LongLife
• Mobil 1+5% Sturaco 7195
• Glysantin G48/water
• Ethane
• Benzene
• Natural gas
• Petroleum-based lubricating oils
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687424