0591 05 17 - Needle Valves | ParkerGB

Needle Valves | #0591 05 17

Click to View CAD Model
0591 05 17

Needle Valves | #0591 05 17

Parker Legris compact needle valves can be installed in any system and are designed for applications requiring accurate leak-free fluid control and excellent service life.


Technical Specifications

  • Connection 1 Thread Size (metric): G3/8
  • Diameter Nominal (DN): 5
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): na
  • Body Material: STAINLESS STEEL 316L
  • Product Type: Stainless Steel Needle Valves
  • Shape: Stailess steel needle valve female
  • Maximum Flow Rate: 18.32 NL/min at 6 Bar (H20)
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Water Circuits, Machine Tools, Rubber Industry, Packaging, Textile
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Needle Valves
  • Product Style: Female Needle Valve
  • Product Series: Stainless Steel Needle Valves
  • Function: 2-way
  • Operation Type: Lever-operated
  • Maximum Operating Pressure: 400 bar, 40 MPa, 5802 psi
  • Flow Rate: 18.32 Nl/m at 6 bar (H20)
  • Number of Ports: n/a
  • Connection Type: BSPP
  • Connection Size: G3/8
  • Orifice Size: 5 mm
  • Configuration: n/a
  • For Fluid Type: Air, Water, Inert Gases, Oil
  • Maximum Operating Temperature: 180 °C, 356 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm)
  • Cycles per Lifetime: n/a
  • Body Material: Stainless Steel 316L
  • Seal Material: PTFE
  • Seat Material: n/a
  • Weight: 0.43 kg, 0.946 lb
  • Quantity per Box: 1
  • Region of Origin: Italy
  • Handle Type: Butterfly Lever (Stainless Steel)
  • O-Ring Material: PTFE
  • Sleeve Material: Brass
Safety Warning

Item Information

Parker Legris compact needle valves can be installed in any system and are designed for applications requiring accurate leak-free fluid control and excellent service life.

Features/Benefits:

- Robust and Easy-to-Use

• Accurate flow control
• Forged brass for improved long-term mechanical strength
• Robust stem for good operational reliability
• Corrosion resistance

- Wide range

• Two materials (nickel-plated brass and stainless steel) suitable for many applications
• Numerous valve and safety accessory configurations

Markets:

• Packaging
• Wearing Apparel
• Lumber & Wood
• Rubber & Tire Processing
• Plastic Processing
• Water
• Rail

Applications:

• Allow/Stop Fluid Circulation on Industrial Circuits with Accuracy
• Suitable for Slightly Corrosive Industrial Fluids

Technologies:

• Pressure relief valve
• Industrial valves
• Gauge valve
• Brass needle valve
• Stainless steel needle valve

Technical Characteristics:

• Fluids:
Brass: Compressed air, water, industrial fluids, etc. Other fluids: contact us
Stainless steel: Many fluids
• Materials: zamk, nickel-plated brass or 316L stainless steel, mineral fibre, nickel-plated shot-blasted brass or stainless steel, silicone free
• Pressure:
Brass: 0 to 120 bar
Stainless steel: 0 to 400 bar
• Temperature:
Brass: -20°C to +100°C (except model 0510)
Stainless steel: -20°C to 180°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• In-Line Needle Valve, Female BSPP Thread
• In-Line Needle Valve, Male/Female BSPP Thread
• In-Line Needle Valve with Compression Connections
• Right-Angle Needle Valve, Female BSPP Thread
• Right-Angle Needle Valve, Male/Female BSPP Thread
• Needle Drain Valve, Male BSPP and Metric Thread
• Needle Drain Valve, Male NPT Thread
• Automatic Vent Pressure Gauge Valve, Female BSPP Thread
• Pressure Relief Valve, Male BSPP Thread
• Needle Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098